产品详情

DSP type 1 C62x DSP (max) (MHz) 200 CPU 32-/64-bit Operating system DSP/BIOS Rating Catalog Operating temperature range (°C) -40 to 105
DSP type 1 C62x DSP (max) (MHz) 200 CPU 32-/64-bit Operating system DSP/BIOS Rating Catalog Operating temperature range (°C) -40 to 105
NFBGA (GWT) 288 256 mm² 16 x 16 NFBGA (ZWT) 288 256 mm² 16 x 16
  • High-Performance Fixed-Point Digital Signal Processor (DSP)- TMS320C6205
    • 5-ns Instruction Cycle Time
    • 200-MHz Clock Rate
    • Eight 32-Bit Instructions/Cycle
    • 1600 MIPS
  • VelociTI™ Advanced-Very-Long-Instruction-Word (VLIW) TMS320C62x™ DSP Core
    • Eight Highly Independent Functional Units:
      • Six ALUs (32-/40-Bit)
      • Two 16-Bit Multipliers (32-Bit Result)
    • Load-Store Architecture With 32 32-Bit General-Purpose Registers
    • Instruction Packing Reduces Code Size
    • All Instructions Conditional
  • Instruction Set Features
    • Byte-Addressable (8-, 16-, 32-Bit Data)
    • 8-Bit Overflow Protection
    • Saturation
    • Bit-Field Extract, Set, Clear
    • Bit-Counting
    • Normalization
  • 1M-Bit On-Chip SRAM
    • 512K-Bit Internal Program/Cache (16K 32-Bit Instructions)
    • 512K-Bit Dual-Access Internal Data (64K Bytes)
      • Organized as Two 32K-Byte Blocks for Improved Concurrency
  • 32-Bit External Memory Interface (EMIF)
    • Glueless Interface to Synchronous Memories: SDRAM or SBSRAM
    • Glueless Interface to Asynchronous Memories: SRAM and EPROM
    • 52M-Byte Addressable External Memory Space
  • Four-Channel Bootloading Direct-Memory-Access (DMA) Controller With an Auxiliary Channel
  • Flexible Phase-Locked-Loop (PLL) Clock Generator
  • 32-Bit/33-MHz Peripheral Component Interconnect (PCI) Master/Slave Interface Conforms to:
      PCI Specification 2.2
      Power Management Interface 1.1
      Meets Requirements of PC99
    • PCI Access to All On-Chip RAM, Peripherals, and External Memory (via EMIF)
    • Four 8-Deep x 32-Wide FIFOs for Efficient PCI Bus Data Transfer
    • 3.3/5-V PCI Operation
    • Three PCI Bus Address Registers:
        Prefetchable Memory
        Non-Prefetchable Memory I/O
    • Supports 4-Wire Serial EEPROM Interface
    • PCI Interrupt Request Under DSP Program Control
    • DSP Interrupt Via PCI I/O Cycle
  • Two Multichannel Buffered Serial Ports (McBSPs)
    • Direct Interface to T1/E1, MVIP, SCSA Framers
    • ST-Bus-Switching Compatible
    • Up to 256 Channels Each
    • AC97-Compatible
    • Serial-Peripheral-Interface (SPI) Compatible (Motorola™)
  • Two 32-Bit General-Purpose Timers
  • IEEE-1149.1 (JTAG ) Boundary-Scan-Compatible
  • 288-Pin MicroStar BGA™ Package (GHK and ZHK Suffixes)
  • 0.15-µm/5-Level Metal Process
    • CMOS Technology
  • 3.3-V I/Os, 1.5-V Internal, 5-V Voltage Tolerance for PCI I/O Pins

VelociTI, TMS320C62x, and MicroStar BGA are trademarks of Texas Instruments.
Motorola is a trademark of Motorola, Inc.
IEEE Standard 1149.1-1990 Standard-Test-Access Port and Boundary Scan Architecture.
TMS320C6000 is a trademark of Texas Instruments.
Windows is a registered trademark of Microsoft Corporation.

  • High-Performance Fixed-Point Digital Signal Processor (DSP)- TMS320C6205
    • 5-ns Instruction Cycle Time
    • 200-MHz Clock Rate
    • Eight 32-Bit Instructions/Cycle
    • 1600 MIPS
  • VelociTI™ Advanced-Very-Long-Instruction-Word (VLIW) TMS320C62x™ DSP Core
    • Eight Highly Independent Functional Units:
      • Six ALUs (32-/40-Bit)
      • Two 16-Bit Multipliers (32-Bit Result)
    • Load-Store Architecture With 32 32-Bit General-Purpose Registers
    • Instruction Packing Reduces Code Size
    • All Instructions Conditional
  • Instruction Set Features
    • Byte-Addressable (8-, 16-, 32-Bit Data)
    • 8-Bit Overflow Protection
    • Saturation
    • Bit-Field Extract, Set, Clear
    • Bit-Counting
    • Normalization
  • 1M-Bit On-Chip SRAM
    • 512K-Bit Internal Program/Cache (16K 32-Bit Instructions)
    • 512K-Bit Dual-Access Internal Data (64K Bytes)
      • Organized as Two 32K-Byte Blocks for Improved Concurrency
  • 32-Bit External Memory Interface (EMIF)
    • Glueless Interface to Synchronous Memories: SDRAM or SBSRAM
    • Glueless Interface to Asynchronous Memories: SRAM and EPROM
    • 52M-Byte Addressable External Memory Space
  • Four-Channel Bootloading Direct-Memory-Access (DMA) Controller With an Auxiliary Channel
  • Flexible Phase-Locked-Loop (PLL) Clock Generator
  • 32-Bit/33-MHz Peripheral Component Interconnect (PCI) Master/Slave Interface Conforms to:
      PCI Specification 2.2
      Power Management Interface 1.1
      Meets Requirements of PC99
    • PCI Access to All On-Chip RAM, Peripherals, and External Memory (via EMIF)
    • Four 8-Deep x 32-Wide FIFOs for Efficient PCI Bus Data Transfer
    • 3.3/5-V PCI Operation
    • Three PCI Bus Address Registers:
        Prefetchable Memory
        Non-Prefetchable Memory I/O
    • Supports 4-Wire Serial EEPROM Interface
    • PCI Interrupt Request Under DSP Program Control
    • DSP Interrupt Via PCI I/O Cycle
  • Two Multichannel Buffered Serial Ports (McBSPs)
    • Direct Interface to T1/E1, MVIP, SCSA Framers
    • ST-Bus-Switching Compatible
    • Up to 256 Channels Each
    • AC97-Compatible
    • Serial-Peripheral-Interface (SPI) Compatible (Motorola™)
  • Two 32-Bit General-Purpose Timers
  • IEEE-1149.1 (JTAG ) Boundary-Scan-Compatible
  • 288-Pin MicroStar BGA™ Package (GHK and ZHK Suffixes)
  • 0.15-µm/5-Level Metal Process
    • CMOS Technology
  • 3.3-V I/Os, 1.5-V Internal, 5-V Voltage Tolerance for PCI I/O Pins

VelociTI, TMS320C62x, and MicroStar BGA are trademarks of Texas Instruments.
Motorola is a trademark of Motorola, Inc.
IEEE Standard 1149.1-1990 Standard-Test-Access Port and Boundary Scan Architecture.
TMS320C6000 is a trademark of Texas Instruments.
Windows is a registered trademark of Microsoft Corporation.

The TMS320C62x™ DSPs (including the TMS320C6205 device) compose the fixed-point DSP generation in the TMS320C6000™ DSP platform. The TMS320C6205 (C6205) device is based on the high-performance, advanced VelociTI™ very-long-instruction-word (VLIW) architecture developed by Texas Instruments (TI), making the C6205 an excellent choice for multichannel and multifunction applications.

With performance of up to 1600 million instructions per second (MIPS) at a clock rate of 200 MHz, the C6205 offers cost-effective solutions to high-performance DSP-programming challenges. The C6205 DSP possesses the operational flexibility of high-speed controllers and the numerical capability of array processors. This processor has 32 general-purpose registers of 32-bit word length and eight highly independent functional units. The eight functional units provide six arithmetic logic units (ALUs) for a high degree of parallelism and two 16-bit multipliers for a 32-bit result. The C6205 can produce two multiply-accumulates (MACs) per cycle for a total of 400 million MACs per second (MMACS). The C6205 DSP also has application-specific hardware logic, on-chip memory, and additional on-chip peripherals.

The C6205 includes a large bank of on-chip memory and has a powerful and diverse set of peripherals. Program memory consists of a 64K-byte block that is user-configurable as cache or memory-mapped program space. Data memory consists of two 32K-byte blocks of RAM. The peripheral set includes two multichannel buffered serial ports (McBSPs), two general-purpose timers, a peripheral component interconnect (PCI) module that supports 33-MHz master/slave interface and 4-wire serial EEPROM interface, and a glueless external memory interface (EMIF) capable of interfacing to SDRAM or SBSRAM and asynchronous peripherals.

The C6205 has a complete set of development tools which includes: a new C compiler, an assembly optimizer to simplify programming and scheduling, and a Windows™ debugger interface for visibility into source code execution.

The TMS320C62x™ DSPs (including the TMS320C6205 device) compose the fixed-point DSP generation in the TMS320C6000™ DSP platform. The TMS320C6205 (C6205) device is based on the high-performance, advanced VelociTI™ very-long-instruction-word (VLIW) architecture developed by Texas Instruments (TI), making the C6205 an excellent choice for multichannel and multifunction applications.

With performance of up to 1600 million instructions per second (MIPS) at a clock rate of 200 MHz, the C6205 offers cost-effective solutions to high-performance DSP-programming challenges. The C6205 DSP possesses the operational flexibility of high-speed controllers and the numerical capability of array processors. This processor has 32 general-purpose registers of 32-bit word length and eight highly independent functional units. The eight functional units provide six arithmetic logic units (ALUs) for a high degree of parallelism and two 16-bit multipliers for a 32-bit result. The C6205 can produce two multiply-accumulates (MACs) per cycle for a total of 400 million MACs per second (MMACS). The C6205 DSP also has application-specific hardware logic, on-chip memory, and additional on-chip peripherals.

The C6205 includes a large bank of on-chip memory and has a powerful and diverse set of peripherals. Program memory consists of a 64K-byte block that is user-configurable as cache or memory-mapped program space. Data memory consists of two 32K-byte blocks of RAM. The peripheral set includes two multichannel buffered serial ports (McBSPs), two general-purpose timers, a peripheral component interconnect (PCI) module that supports 33-MHz master/slave interface and 4-wire serial EEPROM interface, and a glueless external memory interface (EMIF) capable of interfacing to SDRAM or SBSRAM and asynchronous peripherals.

The C6205 has a complete set of development tools which includes: a new C compiler, an assembly optimizer to simplify programming and scheduling, and a Windows™ debugger interface for visibility into source code execution.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 56
类型 标题 下载最新的英语版本 日期
* 数据表 TMS320C6205 Fixed-Point Digital Signal Processor 数据表 (Rev. G) 2006年 7月 6日
* 勘误表 TMS320C6205 MicroStar BGA Discontinued and Redesigned 2020年 5月 20日
* 勘误表 TMS320C6205 DSP Silicon Errata (Silicon Revisions 1.0, 1.1, 1.2, 1.3, 1.4) (Rev. J) 2006年 2月 7日
应用手册 如何将 CCS 3.x 工程迁移至最新的 Code Composer Studio™ (CCS) (Rev. A) 英语版 (Rev.A) PDF | HTML 2021年 5月 19日
用户指南 TMS320C62x DSP CPU and Instruction Set Reference Guide (Rev. A) 2010年 5月 20日
用户指南 TMS320C6000 DSP Peripherals Overview Reference Guide (Rev. Q) 2009年 7月 2日
应用手册 TMS320C620x/C642x McBSP: UART (Rev. C) 2008年 9月 9日
应用手册 TMS320C6000 EMIF-to-External SDRAM Interface (Rev. E) 2007年 9月 4日
应用手册 Thermal Considerations for the DM64xx, DM64x, and C6000 Devices 2007年 5月 20日
用户指南 TMS320C6000 DSP External Memory Interface (EMIF) Reference Guide (Rev. E) 2007年 4月 11日
用户指南 TMS320C6000 DSP Peripheral Component Interconnect (PCI) Reference Guide (Rev. C) 2007年 1月 25日
用户指南 TMS320C6000 DSP Multichannel Buffered Serial Port (McBSP) Reference Guide (Rev. G) 2006年 12月 14日
用户指南 TMS320C6000 CPU and Instruction Set Reference Guide (Rev. G) 2006年 7月 11日
用户指南 TMS320C6000 DSP 外设概述参考指南 (Rev. H) 最新英语版本 (Rev.Q) 2005年 11月 7日
用户指南 TMS320C6000 DSP Power-Down Logic and Modes Reference Guide (Rev. C) 2005年 3月 1日
用户指南 TMS320C6000 DSP 32-bit Timer Reference Guide (Rev. B) 2005年 1月 25日
用户指南 TMS320C620x/C670x DSP Program & Data Memory Controller/DMA Controller Ref.Guide (Rev. A) 2004年 9月 3日
用户指南 TMS320C6000 Chip Support Library API Reference Guide (Rev. J) 2004年 8月 13日
应用手册 TMS320C6000 Tools: Vector Table and Boot ROM Creation (Rev. D) 2004年 4月 26日
应用手册 TMS320C6000 Board Design: Considerations for Debug (Rev. C) 2004年 4月 21日
应用手册 TMS320C6000 McBSP Initialization (Rev. C) 2004年 3月 8日
用户指南 TMS320C6000 DSP Interrupt Selector Reference Guide (Rev. A) 2004年 1月 9日
用户指南 TMS320C6000 DSP Designing for JTAG Emulation Reference Guide 2003年 7月 31日
用户指南 TMS320C620x/C670x DSP Boot Modes and Configuration Reference Guide 2003年 7月 31日
应用手册 Using IBIS Models for Timing Analysis (Rev. A) 2003年 4月 15日
应用手册 Extended Precision Radix-4 Fast Fourier Transform Implemented on the TMS320C62x 2002年 11月 23日
应用手册 TMS320C62x/C67x Power Consumption Summary (Rev. C) 2002年 7月 30日
应用手册 TMS320C6000 McBSP Interface to an ST-BUS Device (Rev. B) 2002年 6月 4日
应用手册 TMS320C6000 DMA Example Applications (Rev. A) 2002年 4月 10日
应用手册 TMS320C6000 Board Design for JTAG (Rev. C) 2002年 4月 2日
应用手册 TMS320C6000 Memory Test (Rev. A) 2002年 2月 19日
应用手册 TMS320C6000 EMIF to External Flash Memory (Rev. A) 2002年 2月 13日
应用手册 Using a TMS320C6000 McBSP for Data Packing (Rev. A) 2001年 10月 31日
应用手册 Interfacing theTMS320C6000 EMIFto a PCI Bus Using the AMCC S5933 PCI Controller (Rev. A) 2001年 9月 30日
应用手册 TMS320C6000 EMIF to External Asynchronous SRAM Interface (Rev. A) 2001年 8月 31日
应用手册 Using the TMS320C6000 McBSP as a High Speed Communication Port (Rev. A) 2001年 8月 31日
应用手册 TMS320C6000 System Clock Circuit Example (Rev. A) 2001年 8月 15日
应用手册 TMS320C6000 McBSP to Voice Band Audio Processor (VBAP) Interface (Rev. A) 2001年 7月 23日
应用手册 TMS320C6000 McBSP: AC'97 Codec Interface (TLV320AIC27) (Rev. A) 2001年 7月 10日
应用手册 TMS320C6000 McBSP: Interface to SPI ROM (Rev. C) 2001年 6月 30日
应用手册 How to Begin Development With the TMS320C6205 DSP (Rev. A) 2001年 6月 15日
应用手册 TMS320C6000 McBSP: IOM-2 Interface (Rev. A) 2001年 5月 21日
应用手册 ETSI Math Operations in C for the TMS320C62x (Rev. A) 2000年 11月 13日
应用手册 Circular Buffering on TMS320C6000 (Rev. A) 2000年 9月 12日
应用手册 TMS320C6000 McBSP as a TDM Highway (Rev. A) 2000年 9月 11日
应用手册 TMS320C620x/TMS3206701 DMA and CPU: Data Access Performance (Rev. A) 2000年 8月 16日
应用手册 MPEG-2 Video Decoder: TMS320C62x (TM) DSP Implementation 2000年 2月 29日
应用手册 TMS320C6000 u-Law and a-Law Companding with Software or the McBSP 2000年 2月 2日
应用手册 General Guide to Implement Logarithmic and Exponential Operations on Fixed-Point 2000年 1月 31日
应用手册 G.723.1 Dual Rate Speech Coder: Multichannel TMS320C62x Implementation (Rev. B) 2000年 1月 4日
应用手册 G.729/A Speech Coder: Multichannel TMS320C62x Implementation (Rev. B) 2000年 1月 4日
应用手册 GSM Enhanced Full Rate Speech Coder: Multichannel TMS320C62x Implementation (Rev. B) 2000年 1月 4日
应用手册 IS-127 Enhanced Var Rate Speech Coder:Multichannel TMS320C62x Implementation (Rev. B) 2000年 1月 4日
应用手册 TMS320C6000 C Compiler: C Implementation of Intrinsics 1999年 12月 7日
应用手册 TMS320C6000 McBSP: I2S Interface 1999年 9月 8日
应用手册 On the Implementation of MPEG-4 Motion Compensation Using the TMS320C62x 1999年 7月 29日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

调试探针

TMDSEMU560V2STM-U — XDS560™ 软件 v2 系统跟踪 USB 调试探针

XDS560v2 是 XDS560™ 系列调试探针中性能非常出色的产品,同时支持传统 JTAG 标准 (IEEE1149.1) 和 cJTAG (IEEE1149.7)。请注意,它不支持串行线调试 (SWD)。

所有 XDS 调试探针在所有具有嵌入式跟踪缓冲器 (ETB) 的 ARM 和 DSP 处理器中均支持内核和系统跟踪。对于引脚上的跟踪,需要 XDS560v2 PRO TRACE

XDS560v2 通过 MIPI HSPT 60 引脚连接器(带有多个用于 TI 14 引脚、TI 20 引脚和 ARM 20 引脚的适配器)连接到目标板,并通过 USB2.0 高速 (480Mbps) (...)

TI.com 上无现货
调试探针

TMDSEMU560V2STM-UE — Spectrum Digital XDS560v2 系统跟踪 USB 和以太网

XDS560v2 System Trace 是 XDS560v2 系列高性能 TI 处理器调试探针(仿真器)的第一种型号。XDS560v2 是 XDS 系列调试探针中性能最高的一款,同时支持传统 JTAG 标准 (IEEE1149.1) 和 cJTAG (IEEE1149.7)。

XDS560v2 System Trace 在其巨大的外部存储器缓冲区中加入了系统引脚跟踪。这种外部存储器缓冲区适用于指定的 TI 器件,通过捕获相关器件级信息,获得准确的总线性能活动和吞吐量,并对内核和外设进行电源管理。此外,对于带有嵌入式缓冲跟踪器 (ETB) 的所有 ARM 和 DSP 处理器,所有 XDS (...)

TI.com 上无现货
驱动程序或库

AEC-AER 用于 TI C64x+、C674x、C55x 和 Cortex(tm)A8 处理器的回声抵消/消除 - 即刻可得

Voice Library - VoLIB provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be (...)

支持的产品和硬件

支持的产品和硬件

产品
基于 Arm 的处理器
66AK2G12 高性能多核 DSP+Arm - 1 个 Arm A15 内核、1 个 C66x DSP 内核
数字信号处理器 (DSP)
DM505 适用于视觉分析的 SoC,采用 15mm 封装 SM320C6201-EP 增强型产品 C6201 定点 DSP SM320C6415 军用级 C64x 定点 DSP SM320C6415-EP C6415 定点 DSP(增强型产品) SM320C6424-EP C6424 定点 DSP(增强型产品) SM320C6455-EP 增强型产品 C6455 定点 DSP SM320C6472-HIREL 高可靠性产品 6 核 C6472 定点 DSP SM320C6678-HIREL 高可靠性产品高性能 8 核 C6678 定点和浮点 DSP SM320C6701 用于军事应用的单核 C67x 浮点 DSP - 高达 167MHz SM320C6701-EP 增强型产品 C6701 浮点 DSP SM320C6711D-EP C6711D 浮点 DSP(增强型产品) SM320C6712D-EP C6712D DSP(增强型产品) SM320C6713B-EP C6713 浮点 DSP(增强型产品) SM320C6727B 军用级 C6727B 浮点 DSP SM320C6727B-EP C6727 浮点 DSP(增强型产品) SM320DM642-HIREL 高可靠性产品数字媒体 DM642 DSP SM32C6416T-EP 增强型产品 C6416T 定点 DSP SMJ320C6201B 军用定点数字信号处理器 SMJ320C6203 军用级 C62x 定点 DSP - 陶瓷封装 SMJ320C6415 军用级 C64x 定点 DSP - 陶瓷封装 SMJ320C6701 军用级 C67x 浮点 DSP - 陶瓷封装 SMJ320C6701-SP 航天级 C6701 浮点 DSP - 抗辐射 V 类、采用陶瓷封装 SMV320C6727B-SP 航天级 C6727B 浮点 DSP - 抗辐射 V 类、采用陶瓷封装 TMS320C5517 低功耗 C55x 定点 DSP - 高达 200MHz、USB、LCD 接口、FFT HWA、SAR ADC TMS320C5532 低功耗 C55x 定点 DSP- 高达 100MHz TMS320C5533 低功耗 C55x 定点 DSP- 高达 100MHz、USB TMS320C5534 低功耗 C55x 定点 DSP- 高达 100MHz、USB、LCD 接口 TMS320C5535 低功耗 C55x 定点 DSP- 高达 100MHz、USB、LCD 接口、FFT HWA、SAR ADC TMS320C6201 定点数字信号处理器 TMS320C6202 定点数字信号处理器 TMS320C6202B C62x 定点 DSP- 高达 300MHz、384KB TMS320C6203B C62x 定点 DSP- 高达 300MHz、896KB TMS320C6204 定点数字信号处理器 TMS320C6205 定点数字信号处理器 TMS320C6211B C62x 定点 DSP- 高达 167MHz TMS320C6411 C64x 定点 DSP- 高达 300MHz、McBSP TMS320C6414 C64x 定点 DSP- 高达 720MHz、McBSP TMS320C6415 C64x 定点 DSP- 高达 720MHz、McBSP、PCI TMS320C6416 C64x 定点 DSP- 高达 720MHz、McBSP、PCI、VCP/TCP TMS320C6421Q C64x+ 定点 DSP- 高达 600MHz、8 位 EMIFA、16 位 DDR2 TMS320C6424Q C64x+ 定点 DSP- 高达 600MHz、16/8 位 EMIFA、32/16 位 DDR2 TMS320C6454 C64x+ 定点 DSP - 高达 1GHz、64 位 EMIFA、32/16 位 DDR2、1Gbps 以太网 TMS320C6457 通信基础设施数字信号处理器 TMS320C6701 C67x 浮点 DSP- 高达 167MHz、McBSP TMS320C6711D C67x 浮点 DSP- 高达 250MHz、McBSP、32 位 EMIFA TMS320C6712D C67x 浮点 DSP- 高达 150MHz、McBSP、16 位 EMIFA TMS320C6720 C67x 浮点 DSP - 200MHz、McASP、16 位 EMIFA TMS320C6722B C67x 浮点 DSP- 高达 250MHz、McASP、16 位 EMIFA TMS320C6726B C67x 浮点 DSP- 高达 266MHz、McASP、16 位 EMIFA TMS320C6727 C67x 浮点 DSP- 高达 250MHz、McASP、32 位 EMIFA TMS320C6727B C67x 浮点 DSP- 高达 350MHz、McASP、32 位 EMIFA TMS320C6743 低功耗 C674x 浮点 DSP- 375MHz TMS320C6745 低功耗 C674x 浮点 DSP- 456MHz、QFP TMS320C6747 低功耗 C674x 浮点 DSP- 456MHz、PBGA TMS320DM642Q 视频/成像定点数字信号处理器 TMS320DM6431Q 数字媒体处理器,性能高达 2400MIPS、300MHz 时钟速率 TMS320DM6435Q 数字媒体处理器,性能高达 4800MIPS、600MHz 时钟速率、1 个 McASP、1 个 McBSP TMS320DM6437Q 数字媒体处理器,性能高达 4800MIPS、600MHz 时钟速率、1 个 McASP、2 个 McBSP TMS320DM6441 达芬奇数字媒体片上系统 TMS320DM6467T 数字媒体片上系统 TMS320DM647 数字媒体处理器
下载选项
驱动程序或库

C64X-DSPLIB Download TMS320C64x DSP Library

TMS320C6000 Digital Signal Processor Library (DSPLIB) is a platform-optimized DSP function library for C programmers. It includes C-callable, general-purpose signal-processing routines that are typically used in computationally intensive real-time applications. With these routines, higher (...)

支持的产品和硬件

支持的产品和硬件

产品
基于 Arm 的处理器
OMAPL137-HT 高温低功耗 C674x 浮点 DSP + Arm 处理器 - 高达 456MHz OMAPL138B-EP 345MHz 低功耗 C674x 浮点 DSP + ARM9 处理器(增强型产品) TMS320DM8127 DaVinci 数字媒体处理器
数字信号处理器 (DSP)
SM320C6201-EP 增强型产品 C6201 定点 DSP SM320C6415 军用级 C64x 定点 DSP SM320C6415-EP C6415 定点 DSP(增强型产品) SM320C6424-EP C6424 定点 DSP(增强型产品) SM320C6455-EP 增强型产品 C6455 定点 DSP SM320C6472-HIREL 高可靠性产品 6 核 C6472 定点 DSP SM320C6678-HIREL 高可靠性产品高性能 8 核 C6678 定点和浮点 DSP SM320C6701 用于军事应用的单核 C67x 浮点 DSP - 高达 167MHz SM320C6701-EP 增强型产品 C6701 浮点 DSP SM320C6711D-EP C6711D 浮点 DSP(增强型产品) SM320C6712D-EP C6712D DSP(增强型产品) SM320C6713B-EP C6713 浮点 DSP(增强型产品) SM320C6727B 军用级 C6727B 浮点 DSP SM320C6727B-EP C6727 浮点 DSP(增强型产品) SM320DM642-HIREL 高可靠性产品数字媒体 DM642 DSP SM32C6416T-EP 增强型产品 C6416T 定点 DSP SMJ320C6201B 军用定点数字信号处理器 SMJ320C6203 军用级 C62x 定点 DSP - 陶瓷封装 SMJ320C6415 军用级 C64x 定点 DSP - 陶瓷封装 SMJ320C6701 军用级 C67x 浮点 DSP - 陶瓷封装 SMJ320C6701-SP 航天级 C6701 浮点 DSP - 抗辐射 V 类、采用陶瓷封装 SMV320C6727B-SP 航天级 C6727B 浮点 DSP - 抗辐射 V 类、采用陶瓷封装 TMS320C6201 定点数字信号处理器 TMS320C6202 定点数字信号处理器 TMS320C6202B C62x 定点 DSP- 高达 300MHz、384KB TMS320C6203B C62x 定点 DSP- 高达 300MHz、896KB TMS320C6204 定点数字信号处理器 TMS320C6205 定点数字信号处理器 TMS320C6211B C62x 定点 DSP- 高达 167MHz TMS320C6421Q C64x+ 定点 DSP- 高达 600MHz、8 位 EMIFA、16 位 DDR2 TMS320C6424Q C64x+ 定点 DSP- 高达 600MHz、16/8 位 EMIFA、32/16 位 DDR2 TMS320C6452 C64x+ 定点 DSP- 高达 900MHz、1Gbps 以太网 TMS320C6454 C64x+ 定点 DSP - 高达 1GHz、64 位 EMIFA、32/16 位 DDR2、1Gbps 以太网 TMS320C6455 C64x+ 定点 DSP - 高达 1.2GHz、64 位 EMIFA、32/16 位 DDR2、1Gbps 以太网 TMS320C6457 通信基础设施数字信号处理器 TMS320C6701 C67x 浮点 DSP- 高达 167MHz、McBSP TMS320C6711D C67x 浮点 DSP- 高达 250MHz、McBSP、32 位 EMIFA TMS320C6712D C67x 浮点 DSP- 高达 150MHz、McBSP、16 位 EMIFA TMS320C6720 C67x 浮点 DSP - 200MHz、McASP、16 位 EMIFA TMS320C6722B C67x 浮点 DSP- 高达 250MHz、McASP、16 位 EMIFA TMS320C6726B C67x 浮点 DSP- 高达 266MHz、McASP、16 位 EMIFA TMS320C6727 C67x 浮点 DSP- 高达 250MHz、McASP、32 位 EMIFA TMS320C6727B C67x 浮点 DSP- 高达 350MHz、McASP、32 位 EMIFA TMS320C6743 低功耗 C674x 浮点 DSP- 375MHz TMS320C6745 低功耗 C674x 浮点 DSP- 456MHz、QFP TMS320C6747 低功耗 C674x 浮点 DSP- 456MHz、PBGA
驱动程序或库

C67X-DSPLIB Download TMS320C67x DSP Library

TMS320C6000 Digital Signal Processor Library (DSPLIB) is a platform-optimized DSP function library for C programmers. It includes C-callable, general-purpose signal-processing routines that are typically used in computationally intensive real-time applications. With these routines, higher (...)

支持的产品和硬件

支持的产品和硬件

产品
基于 Arm 的处理器
OMAPL137-HT 高温低功耗 C674x 浮点 DSP + Arm 处理器 - 高达 456MHz OMAPL138B-EP 345MHz 低功耗 C674x 浮点 DSP + ARM9 处理器(增强型产品) TMS320DM8127 DaVinci 数字媒体处理器
数字信号处理器 (DSP)
SM320C6201-EP 增强型产品 C6201 定点 DSP SM320C6415 军用级 C64x 定点 DSP SM320C6415-EP C6415 定点 DSP(增强型产品) SM320C6424-EP C6424 定点 DSP(增强型产品) SM320C6455-EP 增强型产品 C6455 定点 DSP SM320C6472-HIREL 高可靠性产品 6 核 C6472 定点 DSP SM320C6678-HIREL 高可靠性产品高性能 8 核 C6678 定点和浮点 DSP SM320C6701 用于军事应用的单核 C67x 浮点 DSP - 高达 167MHz SM320C6701-EP 增强型产品 C6701 浮点 DSP SM320C6711D-EP C6711D 浮点 DSP(增强型产品) SM320C6712D-EP C6712D DSP(增强型产品) SM320C6713B-EP C6713 浮点 DSP(增强型产品) SM320C6727B 军用级 C6727B 浮点 DSP SM320C6727B-EP C6727 浮点 DSP(增强型产品) SM320DM642-HIREL 高可靠性产品数字媒体 DM642 DSP SM32C6416T-EP 增强型产品 C6416T 定点 DSP SMJ320C6201B 军用定点数字信号处理器 SMJ320C6203 军用级 C62x 定点 DSP - 陶瓷封装 SMJ320C6415 军用级 C64x 定点 DSP - 陶瓷封装 SMJ320C6701 军用级 C67x 浮点 DSP - 陶瓷封装 SMJ320C6701-SP 航天级 C6701 浮点 DSP - 抗辐射 V 类、采用陶瓷封装 SMV320C6727B-SP 航天级 C6727B 浮点 DSP - 抗辐射 V 类、采用陶瓷封装 TMS320C6201 定点数字信号处理器 TMS320C6202 定点数字信号处理器 TMS320C6202B C62x 定点 DSP- 高达 300MHz、384KB TMS320C6203B C62x 定点 DSP- 高达 300MHz、896KB TMS320C6204 定点数字信号处理器 TMS320C6205 定点数字信号处理器 TMS320C6211B C62x 定点 DSP- 高达 167MHz TMS320C6421Q C64x+ 定点 DSP- 高达 600MHz、8 位 EMIFA、16 位 DDR2 TMS320C6424Q C64x+ 定点 DSP- 高达 600MHz、16/8 位 EMIFA、32/16 位 DDR2 TMS320C6452 C64x+ 定点 DSP- 高达 900MHz、1Gbps 以太网 TMS320C6454 C64x+ 定点 DSP - 高达 1GHz、64 位 EMIFA、32/16 位 DDR2、1Gbps 以太网 TMS320C6455 C64x+ 定点 DSP - 高达 1.2GHz、64 位 EMIFA、32/16 位 DDR2、1Gbps 以太网 TMS320C6457 通信基础设施数字信号处理器 TMS320C6701 C67x 浮点 DSP- 高达 167MHz、McBSP TMS320C6711D C67x 浮点 DSP- 高达 250MHz、McBSP、32 位 EMIFA TMS320C6712D C67x 浮点 DSP- 高达 150MHz、McBSP、16 位 EMIFA TMS320C6720 C67x 浮点 DSP - 200MHz、McASP、16 位 EMIFA TMS320C6722B C67x 浮点 DSP- 高达 250MHz、McASP、16 位 EMIFA TMS320C6726B C67x 浮点 DSP- 高达 266MHz、McASP、16 位 EMIFA TMS320C6727 C67x 浮点 DSP- 高达 250MHz、McASP、32 位 EMIFA TMS320C6727B C67x 浮点 DSP- 高达 350MHz、McASP、32 位 EMIFA TMS320C6743 低功耗 C674x 浮点 DSP- 375MHz TMS320C6745 低功耗 C674x 浮点 DSP- 456MHz、QFP TMS320C6747 低功耗 C674x 浮点 DSP- 456MHz、PBGA
驱动程序或库

FAXLIB 用于 C66x、C64x+ 和 C55x 处理器的传真库 (FAXLIB)

Voice Library - VoLIB provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be (...)

支持的产品和硬件

支持的产品和硬件

产品
基于 Arm 的处理器
66AK2G12 高性能多核 DSP+Arm - 1 个 Arm A15 内核、1 个 C66x DSP 内核
数字信号处理器 (DSP)
DM505 适用于视觉分析的 SoC,采用 15mm 封装 SM320C6201-EP 增强型产品 C6201 定点 DSP SM320C6415 军用级 C64x 定点 DSP SM320C6415-EP C6415 定点 DSP(增强型产品) SM320C6424-EP C6424 定点 DSP(增强型产品) SM320C6455-EP 增强型产品 C6455 定点 DSP SM320C6472-HIREL 高可靠性产品 6 核 C6472 定点 DSP SM320C6678-HIREL 高可靠性产品高性能 8 核 C6678 定点和浮点 DSP SM320C6701 用于军事应用的单核 C67x 浮点 DSP - 高达 167MHz SM320C6701-EP 增强型产品 C6701 浮点 DSP SM320C6711D-EP C6711D 浮点 DSP(增强型产品) SM320C6712D-EP C6712D DSP(增强型产品) SM320C6713B-EP C6713 浮点 DSP(增强型产品) SM320C6727B 军用级 C6727B 浮点 DSP SM320C6727B-EP C6727 浮点 DSP(增强型产品) SM320DM642-HIREL 高可靠性产品数字媒体 DM642 DSP SM32C6416T-EP 增强型产品 C6416T 定点 DSP SMJ320C6201B 军用定点数字信号处理器 SMJ320C6203 军用级 C62x 定点 DSP - 陶瓷封装 SMJ320C6415 军用级 C64x 定点 DSP - 陶瓷封装 SMJ320C6701 军用级 C67x 浮点 DSP - 陶瓷封装 SMJ320C6701-SP 航天级 C6701 浮点 DSP - 抗辐射 V 类、采用陶瓷封装 SMV320C6727B-SP 航天级 C6727B 浮点 DSP - 抗辐射 V 类、采用陶瓷封装 TMS320C5517 低功耗 C55x 定点 DSP - 高达 200MHz、USB、LCD 接口、FFT HWA、SAR ADC TMS320C5532 低功耗 C55x 定点 DSP- 高达 100MHz TMS320C5533 低功耗 C55x 定点 DSP- 高达 100MHz、USB TMS320C5534 低功耗 C55x 定点 DSP- 高达 100MHz、USB、LCD 接口 TMS320C5535 低功耗 C55x 定点 DSP- 高达 100MHz、USB、LCD 接口、FFT HWA、SAR ADC TMS320C6201 定点数字信号处理器 TMS320C6202 定点数字信号处理器 TMS320C6202B C62x 定点 DSP- 高达 300MHz、384KB TMS320C6203B C62x 定点 DSP- 高达 300MHz、896KB TMS320C6204 定点数字信号处理器 TMS320C6205 定点数字信号处理器 TMS320C6211B C62x 定点 DSP- 高达 167MHz TMS320C6411 C64x 定点 DSP- 高达 300MHz、McBSP TMS320C6414 C64x 定点 DSP- 高达 720MHz、McBSP TMS320C6415 C64x 定点 DSP- 高达 720MHz、McBSP、PCI TMS320C6416 C64x 定点 DSP- 高达 720MHz、McBSP、PCI、VCP/TCP TMS320C6421Q C64x+ 定点 DSP- 高达 600MHz、8 位 EMIFA、16 位 DDR2 TMS320C6424Q C64x+ 定点 DSP- 高达 600MHz、16/8 位 EMIFA、32/16 位 DDR2 TMS320C6454 C64x+ 定点 DSP - 高达 1GHz、64 位 EMIFA、32/16 位 DDR2、1Gbps 以太网 TMS320C6457 通信基础设施数字信号处理器 TMS320C6701 C67x 浮点 DSP- 高达 167MHz、McBSP TMS320C6711D C67x 浮点 DSP- 高达 250MHz、McBSP、32 位 EMIFA TMS320C6712D C67x 浮点 DSP- 高达 150MHz、McBSP、16 位 EMIFA TMS320C6720 C67x 浮点 DSP - 200MHz、McASP、16 位 EMIFA TMS320C6722B C67x 浮点 DSP- 高达 250MHz、McASP、16 位 EMIFA TMS320C6726B C67x 浮点 DSP- 高达 266MHz、McASP、16 位 EMIFA TMS320C6727 C67x 浮点 DSP- 高达 250MHz、McASP、32 位 EMIFA TMS320C6727B C67x 浮点 DSP- 高达 350MHz、McASP、32 位 EMIFA TMS320C6743 低功耗 C674x 浮点 DSP- 375MHz TMS320C6745 低功耗 C674x 浮点 DSP- 456MHz、QFP TMS320C6747 低功耗 C674x 浮点 DSP- 456MHz、PBGA TMS320DM642Q 视频/成像定点数字信号处理器 TMS320DM6431Q 数字媒体处理器,性能高达 2400MIPS、300MHz 时钟速率 TMS320DM6435Q 数字媒体处理器,性能高达 4800MIPS、600MHz 时钟速率、1 个 McASP、1 个 McBSP TMS320DM6437Q 数字媒体处理器,性能高达 4800MIPS、600MHz 时钟速率、1 个 McASP、2 个 McBSP TMS320DM6441 达芬奇数字媒体片上系统 TMS320DM6467T 数字媒体片上系统 TMS320DM647 数字媒体处理器
下载选项
驱动程序或库

SPRC122 C62x/C64x Fast Run-Time Support Library

The C62x/64x FastRTS Library is an optimized, floating-point function library for C programmers using either TMS320C62x or TMS320C64x devices. These routines are typically used in computationally intensive real-time applications where optimal execution speed is critical. By replacing the current (...)

支持的产品和硬件

支持的产品和硬件

产品
数字信号处理器 (DSP)
SM320C6201-EP 增强型产品 C6201 定点 DSP SM320C6455-EP 增强型产品 C6455 定点 DSP SMJ320C6201B 军用定点数字信号处理器 SMJ320C6203 军用级 C62x 定点 DSP - 陶瓷封装 TMS320C6201 定点数字信号处理器 TMS320C6202 定点数字信号处理器 TMS320C6202B C62x 定点 DSP- 高达 300MHz、384KB TMS320C6203B C62x 定点 DSP- 高达 300MHz、896KB TMS320C6204 定点数字信号处理器 TMS320C6205 定点数字信号处理器 TMS320C6211B C62x 定点 DSP- 高达 167MHz TMS320C6411 C64x 定点 DSP- 高达 300MHz、McBSP TMS320C6412 C64x 定点 DSP- 高达 720MHz、McBSP、McASP、I2cC、以太网 TMS320C6414 C64x 定点 DSP- 高达 720MHz、McBSP TMS320C6414T C64x 定点 DSP- 高达 1GHz、McBSP TMS320C6415 C64x 定点 DSP- 高达 720MHz、McBSP、PCI TMS320C6415T C64x 定点 DSP- 高达 850MHz、McBSP、PCI TMS320C6416 C64x 定点 DSP- 高达 720MHz、McBSP、PCI、VCP/TCP TMS320C6416T C64x 定点 DSP- 高达 850MHz、McBSP、PCI、VCP/TCP TMS320C6421 C64x+ 定点 DSP- 高达 600MHz、8 位 EMIFA、16 位 DDR2、SDRAM TMS320C6421Q C64x+ 定点 DSP- 高达 600MHz、8 位 EMIFA、16 位 DDR2 TMS320C6424 C64x+ 定点 DSP- 高达 600MHz、16/8 位 EMIFA、32/16 位 DDR2、SDRAM TMS320C6424Q C64x+ 定点 DSP- 高达 600MHz、16/8 位 EMIFA、32/16 位 DDR2 TMS320C6452 C64x+ 定点 DSP- 高达 900MHz、1Gbps 以太网 TMS320C6454 C64x+ 定点 DSP - 高达 1GHz、64 位 EMIFA、32/16 位 DDR2、1Gbps 以太网 TMS320C6455 C64x+ 定点 DSP - 高达 1.2GHz、64 位 EMIFA、32/16 位 DDR2、1Gbps 以太网 TMS320C6457 通信基础设施数字信号处理器 TMS320C6474 多核数字信号处理器 TMS320DM640 视频/成像定点数字信号处理器 TMS320DM641 视频/成像定点数字信号处理器 TMS320DM642 视频/成像定点数字信号处理器 TMS320DM642Q 视频/成像定点数字信号处理器 TMS320DM6431 数字媒体处理器 TMS320DM6431Q 数字媒体处理器,性能高达 2400MIPS、300MHz 时钟速率 TMS320DM6433 数字媒体处理器 TMS320DM6435 数字媒体处理器 TMS320DM6435Q 数字媒体处理器,性能高达 4800MIPS、600MHz 时钟速率、1 个 McASP、1 个 McBSP TMS320DM6437 数字媒体处理器 TMS320DM6437Q 数字媒体处理器,性能高达 4800MIPS、600MHz 时钟速率、1 个 McASP、2 个 McBSP TMS320DM6441 达芬奇数字媒体片上系统 TMS320DM6443 达芬奇数字媒体片上系统 TMS320DM6446 达芬奇数字媒体片上系统
驱动程序或库

VOLIB 用于 C66x、C64x+ 和 C55x 处理器的音频库 (VoLIB)

Voice Library - VoLIB provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be (...)

支持的产品和硬件

支持的产品和硬件

产品
基于 Arm 的处理器
66AK2G12 高性能多核 DSP+Arm - 1 个 Arm A15 内核、1 个 C66x DSP 内核
数字信号处理器 (DSP)
DM505 适用于视觉分析的 SoC,采用 15mm 封装 SM320C6201-EP 增强型产品 C6201 定点 DSP SM320C6415 军用级 C64x 定点 DSP SM320C6415-EP C6415 定点 DSP(增强型产品) SM320C6424-EP C6424 定点 DSP(增强型产品) SM320C6455-EP 增强型产品 C6455 定点 DSP SM320C6472-HIREL 高可靠性产品 6 核 C6472 定点 DSP SM320C6678-HIREL 高可靠性产品高性能 8 核 C6678 定点和浮点 DSP SM320C6701 用于军事应用的单核 C67x 浮点 DSP - 高达 167MHz SM320C6701-EP 增强型产品 C6701 浮点 DSP SM320C6711D-EP C6711D 浮点 DSP(增强型产品) SM320C6712D-EP C6712D DSP(增强型产品) SM320C6713B-EP C6713 浮点 DSP(增强型产品) SM320C6727B 军用级 C6727B 浮点 DSP SM320C6727B-EP C6727 浮点 DSP(增强型产品) SM320DM642-HIREL 高可靠性产品数字媒体 DM642 DSP SM32C6416T-EP 增强型产品 C6416T 定点 DSP SMJ320C6201B 军用定点数字信号处理器 SMJ320C6203 军用级 C62x 定点 DSP - 陶瓷封装 SMJ320C6415 军用级 C64x 定点 DSP - 陶瓷封装 SMJ320C6701 军用级 C67x 浮点 DSP - 陶瓷封装 SMJ320C6701-SP 航天级 C6701 浮点 DSP - 抗辐射 V 类、采用陶瓷封装 SMV320C6727B-SP 航天级 C6727B 浮点 DSP - 抗辐射 V 类、采用陶瓷封装 TMS320C5517 低功耗 C55x 定点 DSP - 高达 200MHz、USB、LCD 接口、FFT HWA、SAR ADC TMS320C5532 低功耗 C55x 定点 DSP- 高达 100MHz TMS320C5533 低功耗 C55x 定点 DSP- 高达 100MHz、USB TMS320C5534 低功耗 C55x 定点 DSP- 高达 100MHz、USB、LCD 接口 TMS320C5535 低功耗 C55x 定点 DSP- 高达 100MHz、USB、LCD 接口、FFT HWA、SAR ADC TMS320C6201 定点数字信号处理器 TMS320C6202 定点数字信号处理器 TMS320C6202B C62x 定点 DSP- 高达 300MHz、384KB TMS320C6203B C62x 定点 DSP- 高达 300MHz、896KB TMS320C6204 定点数字信号处理器 TMS320C6205 定点数字信号处理器 TMS320C6211B C62x 定点 DSP- 高达 167MHz TMS320C6411 C64x 定点 DSP- 高达 300MHz、McBSP TMS320C6414 C64x 定点 DSP- 高达 720MHz、McBSP TMS320C6415 C64x 定点 DSP- 高达 720MHz、McBSP、PCI TMS320C6416 C64x 定点 DSP- 高达 720MHz、McBSP、PCI、VCP/TCP TMS320C6421Q C64x+ 定点 DSP- 高达 600MHz、8 位 EMIFA、16 位 DDR2 TMS320C6424Q C64x+ 定点 DSP- 高达 600MHz、16/8 位 EMIFA、32/16 位 DDR2 TMS320C6454 C64x+ 定点 DSP - 高达 1GHz、64 位 EMIFA、32/16 位 DDR2、1Gbps 以太网 TMS320C6457 通信基础设施数字信号处理器 TMS320C6701 C67x 浮点 DSP- 高达 167MHz、McBSP TMS320C6711D C67x 浮点 DSP- 高达 250MHz、McBSP、32 位 EMIFA TMS320C6712D C67x 浮点 DSP- 高达 150MHz、McBSP、16 位 EMIFA TMS320C6720 C67x 浮点 DSP - 200MHz、McASP、16 位 EMIFA TMS320C6722B C67x 浮点 DSP- 高达 250MHz、McASP、16 位 EMIFA TMS320C6726B C67x 浮点 DSP- 高达 266MHz、McASP、16 位 EMIFA TMS320C6727 C67x 浮点 DSP- 高达 250MHz、McASP、32 位 EMIFA TMS320C6727B C67x 浮点 DSP- 高达 350MHz、McASP、32 位 EMIFA TMS320C6743 低功耗 C674x 浮点 DSP- 375MHz TMS320C6745 低功耗 C674x 浮点 DSP- 456MHz、QFP TMS320C6747 低功耗 C674x 浮点 DSP- 456MHz、PBGA TMS320DM642Q 视频/成像定点数字信号处理器 TMS320DM6431Q 数字媒体处理器,性能高达 2400MIPS、300MHz 时钟速率 TMS320DM6435Q 数字媒体处理器,性能高达 4800MIPS、600MHz 时钟速率、1 个 McASP、1 个 McBSP TMS320DM6437Q 数字媒体处理器,性能高达 4800MIPS、600MHz 时钟速率、1 个 McASP、2 个 McBSP TMS320DM6441 达芬奇数字媒体片上系统 TMS320DM6467T 数字媒体片上系统 TMS320DM647 数字媒体处理器
下载选项
IDE、配置、编译器或调试器

CCSTUDIO Code Composer Studio 集成式开发环境 (IDE)

Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It comprises a suite of tools used to develop and debug embedded applications.  Code Composer Studio is available for download across Windows®, Linux® and macOS® (...)

支持的产品和硬件

支持的产品和硬件

此设计资源支持这些类别中的大部分产品。

查看产品详情页,验证是否能提供支持。

启动 下载选项
仿真模型

C6205 GHK BSDL Model (Rev. C)

SPRM022C.ZIP (5 KB) - BSDL Model
仿真模型

C6205 GHK IBIS Model

SPRM016.ZIP (25 KB) - IBIS Model
设计工具

PROCESSORS-3P-SEARCH — 基于 Arm® 的 MPU、基于 Arm 的 MCU 和 DSP 第三方搜索工具

TI 已与多家公司合作,提供各种使用 TI 处理器的软件、工具和 SOM,从而加快您的量产速度。下载此搜索工具,快速浏览我们的第三方解决方案,并寻找合适的第三方来满足您的需求。此处所列的软件、工具和模块由独立的第三方生产和管理,而非德州仪器 (TI)。

搜索工具按产品类型划分为以下类别:

  • 工具包括 IDE/编译器、调试和跟踪、仿真和建模软件以及闪存编程器。
  • 操作系统包括 TI 处理器支持的操作系统。
  • 应用软件是指应用特定的软件,包括在 TI 处理器上运行的中间件和库。
  • SoM 是模块上系统解决方案
封装 引脚 下载
NFBGA (GWT) 288 查看选项
NFBGA (ZWT) 288 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频