该产品会持续为现有客户提供。新设计应考虑替代产品。
功能与比较器件相似
TMS320C40
- Highest Performance Floating-Point Digital Signal Processor (DSP)
- '320C40-60:
33-ns Instruction Cycle Time,
330 MOPS, 60 MFLOPS,
30 MIPS, 384M Bytes/s - '320C40-50:
40-ns Instruction Cycle Time - '320C40-40:
50-ns Instruction Cycle Time
- '320C40-60:
- Six Communications Ports
- Six-Channel Direct Memory Access (DMA) Coprocessor
- Single-Cycle Conversion to and From IEEE-754 Floating-Point Format
- Single Cycle, 1/x, 1/
- Source-Code Compatible With TMS320C3x
- Single-Cycle 40-Bit Floating-Point,
32-Bit Integer Multipliers - Twelve 40-Bit Registers, Eight Auxiliary Registers, 14 Control Registers, and Two Timers
- IEEE 1149.1 (JTAG) Boundary Scan Compatible
- Two Identical External Data and Address Buses Supporting Shared Memory Systems and High Data-Rate, Single-Cycle Transfers:
- High Port-Data Rate of 120M Bytes/s ('C40-60) (Each Bus)
- 16G-Byte Continuous Program/Data/Peripheral Address Space
- Memory-Access Request for Fast, Intelligent Bus Arbitration
- Separate Address-Bus, Data-Bus, and Control-Enable Pins
- Four Sets of Memory-Control Signals Support Different Speed Memories in Hardware
- 325-Pin Ceramic Grid Array (GF Suffix)
- Fabricated Using 0.72-um Enhanced Performance Implanted CMOS (EPICTM) Technology by Texas Instruments (TITM)
- Software-Communication-Port Reset
- NMI\ With Bus-Grant Feature
- Separate Internal Program, Data, and DMA Coprocessor Buses for Support of Massive Concurrent Input/Output (I/O) of Program and Data Throughput, Maximizing Sustained Central Processing Unit (CPU) Performance
- On-Chip Program Cache and Dual-Access/Single-Cycle RAM for Increased Memory-Access Performance
- 512-Byte Instruction Cache
- 8K Bytes of Single-Cycle Dual-Access Program or Data RAM
- ROM-Based Boot Loader Supports Program Bootup Using 8-, 16-, or 32-Bit Memories or One of the Communication Ports
- IDLE2 Clock-Stop Power-Down Mode
- 5-V Operation
IEEE Standard 1149.1-1990 Standard Test-Access Port and Boundary-Scan Architecture
EPIC and TI are trademarks of Texas Instruments Incorporated.
The '320C40 digital signal processors (DSPs) are 32-bit, floating-point processors manufactured in 0.72-um, double-level metal CMOS technology. The '320C40 is a part of the fourth generation of DSPs from Texas Instruments and is designed primarily for parallel processing.
技术文档
未找到结果。请清除搜索并重试。
查看全部 1 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | Digital Signal Processor 数据表 | 1996年 1月 1日 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点