TMS320C40 不推荐用于新设计
虽然我们会继续生产此产品供先前的设计使用,但不推荐在新设计中使用此产品。请考虑从这些替代产品中选择一款:
open-in-new 比较替代产品
功能与比较器件相似
TMS320C6747 正在供货 低功耗 C674x 浮点 DSP- 456MHz、PBGA This product is a newer generation of floating point DSPs with higher performance & improved connectivity options.

产品详情

DSP (max) (MHz) 50, 60 Rating Military Operating temperature range (°C) to
DSP (max) (MHz) 50, 60 Rating Military Operating temperature range (°C) to
CPGA (GF) 325 2232.5625 mm² 47.25 x 47.25
  • Highest Performance Floating-Point Digital Signal Processor (DSP)
    • '320C40-60:
      33-ns Instruction Cycle Time,
      330 MOPS, 60 MFLOPS,
      30 MIPS, 384M Bytes/s
    • '320C40-50:
      40-ns Instruction Cycle Time
    • '320C40-40:
      50-ns Instruction Cycle Time
  • Six Communications Ports
  • Six-Channel Direct Memory Access (DMA) Coprocessor
  • Single-Cycle Conversion to and From IEEE-754 Floating-Point Format
  • Single Cycle, 1/x, 1/
  • Source-Code Compatible With TMS320C3x
  • Single-Cycle 40-Bit Floating-Point,
    32-Bit Integer Multipliers
  • Twelve 40-Bit Registers, Eight Auxiliary Registers, 14 Control Registers, and Two Timers
  • IEEE 1149.1 (JTAG) Boundary Scan Compatible
  • Two Identical External Data and Address Buses Supporting Shared Memory Systems and High Data-Rate, Single-Cycle Transfers:
    • High Port-Data Rate of 120M Bytes/s ('C40-60) (Each Bus)
    • 16G-Byte Continuous Program/Data/Peripheral Address Space
    • Memory-Access Request for Fast, Intelligent Bus Arbitration
    • Separate Address-Bus, Data-Bus, and Control-Enable Pins
    • Four Sets of Memory-Control Signals Support Different Speed Memories in Hardware
  • 325-Pin Ceramic Grid Array (GF Suffix)
  • Fabricated Using 0.72-um Enhanced Performance Implanted CMOS (EPICTM) Technology by Texas Instruments (TITM)
  • Software-Communication-Port Reset
  • NMI\ With Bus-Grant Feature
  • Separate Internal Program, Data, and DMA Coprocessor Buses for Support of Massive Concurrent Input/Output (I/O) of Program and Data Throughput, Maximizing Sustained Central Processing Unit (CPU) Performance
  • On-Chip Program Cache and Dual-Access/Single-Cycle RAM for Increased Memory-Access Performance
    • 512-Byte Instruction Cache
    • 8K Bytes of Single-Cycle Dual-Access Program or Data RAM
    • ROM-Based Boot Loader Supports Program Bootup Using 8-, 16-, or 32-Bit Memories or One of the Communication Ports
  • IDLE2 Clock-Stop Power-Down Mode
  • 5-V Operation

    IEEE Standard 1149.1-1990 Standard Test-Access Port and Boundary-Scan Architecture
    EPIC and TI are trademarks of Texas Instruments Incorporated.

  • Highest Performance Floating-Point Digital Signal Processor (DSP)
    • '320C40-60:
      33-ns Instruction Cycle Time,
      330 MOPS, 60 MFLOPS,
      30 MIPS, 384M Bytes/s
    • '320C40-50:
      40-ns Instruction Cycle Time
    • '320C40-40:
      50-ns Instruction Cycle Time
  • Six Communications Ports
  • Six-Channel Direct Memory Access (DMA) Coprocessor
  • Single-Cycle Conversion to and From IEEE-754 Floating-Point Format
  • Single Cycle, 1/x, 1/
  • Source-Code Compatible With TMS320C3x
  • Single-Cycle 40-Bit Floating-Point,
    32-Bit Integer Multipliers
  • Twelve 40-Bit Registers, Eight Auxiliary Registers, 14 Control Registers, and Two Timers
  • IEEE 1149.1 (JTAG) Boundary Scan Compatible
  • Two Identical External Data and Address Buses Supporting Shared Memory Systems and High Data-Rate, Single-Cycle Transfers:
    • High Port-Data Rate of 120M Bytes/s ('C40-60) (Each Bus)
    • 16G-Byte Continuous Program/Data/Peripheral Address Space
    • Memory-Access Request for Fast, Intelligent Bus Arbitration
    • Separate Address-Bus, Data-Bus, and Control-Enable Pins
    • Four Sets of Memory-Control Signals Support Different Speed Memories in Hardware
  • 325-Pin Ceramic Grid Array (GF Suffix)
  • Fabricated Using 0.72-um Enhanced Performance Implanted CMOS (EPICTM) Technology by Texas Instruments (TITM)
  • Software-Communication-Port Reset
  • NMI\ With Bus-Grant Feature
  • Separate Internal Program, Data, and DMA Coprocessor Buses for Support of Massive Concurrent Input/Output (I/O) of Program and Data Throughput, Maximizing Sustained Central Processing Unit (CPU) Performance
  • On-Chip Program Cache and Dual-Access/Single-Cycle RAM for Increased Memory-Access Performance
    • 512-Byte Instruction Cache
    • 8K Bytes of Single-Cycle Dual-Access Program or Data RAM
    • ROM-Based Boot Loader Supports Program Bootup Using 8-, 16-, or 32-Bit Memories or One of the Communication Ports
  • IDLE2 Clock-Stop Power-Down Mode
  • 5-V Operation

    IEEE Standard 1149.1-1990 Standard Test-Access Port and Boundary-Scan Architecture
    EPIC and TI are trademarks of Texas Instruments Incorporated.

The '320C40 digital signal processors (DSPs) are 32-bit, floating-point processors manufactured in 0.72-um, double-level metal CMOS technology. The '320C40 is a part of the fourth generation of DSPs from Texas Instruments and is designed primarily for parallel processing.

The '320C40 digital signal processors (DSPs) are 32-bit, floating-point processors manufactured in 0.72-um, double-level metal CMOS technology. The '320C40 is a part of the fourth generation of DSPs from Texas Instruments and is designed primarily for parallel processing.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 33
类型 标题 下载最新的英语版本 日期
* 数据表 Digital Signal Processor 数据表 1996年 1月 1日
应用手册 320C3x, 320C4x, and 320MCM42x Power-Up Sensitivity at Cold Temperatures (Rev. D) 2004年 8月 6日
用户指南 TMS320C3x/C4x Assembly Language Tools User's Guide (Rev. D) 1998年 4月 16日
用户指南 TMS320C3x/C4x Optimizing C Compiler User's Guide (Rev. H) 1998年 4月 14日
应用手册 Implementing Continuously Programmable Digital Filters w/ TMS320C30/40 DSP (Rev. A) 1997年 8月 1日
应用手册 Predator: A Posture Tracking System 1997年 8月 1日
应用手册 A Hardware Monitor Using TMS320C40 Analysis Module & JTAG for Perf Measurements 1997年 7月 1日
应用手册 Creating an Interactive Simulation Environment Using TMS320C40 Multi-DSP System 1997年 7月 1日
应用手册 Digital Monopulse Doppler Radar and DSP Teaching 1997年 7月 1日
应用手册 EDRAM Controller for the 60MHz TMS320C40 DSP 1997年 7月 1日
应用手册 Implementing a Digital Tracker for Monopulse Radar Using the TMS320C40 DSP 1997年 7月 1日
应用手册 Implementing a Real-Time Application on a TMS320C40 Multi-DSP 1997年 7月 1日
应用手册 A Novel Way of Using TMS320C40 Cache 1997年 6月 1日
应用手册 A Simple Way to Terminate Unused TMS320C40 Comm Ports 1997年 6月 1日
应用手册 Designing With TMS320C40 Comm Ports: Part 1 1997年 6月 1日
应用手册 Fast Logarithms on a Floating-Point Device 1997年 6月 1日
应用手册 TMS320C40 Boot Loader Selection 1997年 6月 1日
应用手册 TMS320C40 DMA Memory Transfer Timing 1997年 6月 1日
应用手册 TMS320C40 Emulator TIPs 1997年 6月 1日
应用手册 Video Restoration on a Multiple TMS320C40 System 1996年 11月 1日
应用手册 Design of Active Noise Control Systems With the TMS320 Family 1996年 6月 1日
用户指南 JTAG/MPSD Emulation Technical Reference (Rev. A) 1994年 12月 1日
应用手册 Setting Up TMS320 DSP Interrupts in 'C' 1994年 11月 1日
用户指南 TMS320C4x Parallel Runtime Support Library User's Guide (Rev. A) 1994年 10月 1日
用户指南 TMS320C4x Parallel Processing Development System Technical Reference (Rev. A) 1994年 4月 8日
应用手册 Parallel 2-D FFT Implementation With TMS320C4x DSPs (Rev. A) 1994年 2月 1日
应用手册 Parallel Digital Signal Processing With the TMS320C40 1994年 2月 1日
应用手册 Parallel Processing With TMS320C4x 1994年 2月 1日
应用手册 Prototyping the TI TMS320C40 to the Cypress VIC068/VAC068 VME Interface 1994年 2月 1日
应用手册 Transmission of Still and Moving Images Over Narrowband Channels 1994年 2月 1日
应用手册 Calculation of TMS320C40 Power Dissipation 1993年 11月 1日
用户指南 Parallel Debug Mgr Addendum to TMS320C4x & TMS320C5x C Source Debugger UGs 1993年 4月 1日
用户指南 TMS320C4x C Source Debugger User's Guide 1992年 5月 1日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

支持软件

TMDS3240130SP2 Download TMS320C3x/C4x Code Composer v4.1 Service Pack 2

Additional Information


Code Composer v4 was the last release of the Code Composer IDE that supported older digital signal processors such as TMS320C3x/4x and TMS320C2x/C5x.  There were different versions for these families. These products are no longer available for purchase or download. (...)

支持的产品和硬件

支持的产品和硬件

产品
数字信号处理器 (DSP)
TMS320C40 数字信号处理器
仿真模型

C40 GFL BSDL Model

SPRM168.ZIP (6 KB) - BSDL Model
设计工具

PROCESSORS-3P-SEARCH — 基于 Arm® 的 MPU、基于 Arm 的 MCU 和 DSP 第三方搜索工具

TI 已与多家公司合作,提供各种使用 TI 处理器的软件、工具和 SOM,从而加快您的量产速度。下载此搜索工具,快速浏览我们的第三方解决方案,并寻找合适的第三方来满足您的需求。此处所列的软件、工具和模块由独立的第三方生产和管理,而非德州仪器 (TI)。

搜索工具按产品类型划分为以下类别:

  • 工具包括 IDE/编译器、调试和跟踪、仿真和建模软件以及闪存编程器。
  • 操作系统包括 TI 处理器支持的操作系统。
  • 应用软件是指应用特定的软件,包括在 TI 处理器上运行的中间件和库。
  • SoM 是模块上系统解决方案
封装 引脚 下载
CPGA (GF) 325 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频