产品详情

Setpoint type Resistor Programmable Setpoint value (°C) 0 to 125 Operating temperature range (°C) -40 to 125 Accuracy over temp range (max) (°C) 3 Output type Open drain Supply voltage (min) (V) 2.7 Supply voltage (max) (V) 5.5 Supply current (typ) (µA) 40 Number of comparator channels 1 Features Built-in hysteresis Rating Automotive, Catalog Interface type Switch
Setpoint type Resistor Programmable Setpoint value (°C) 0 to 125 Operating temperature range (°C) -40 to 125 Accuracy over temp range (max) (°C) 3 Output type Open drain Supply voltage (min) (V) 2.7 Supply voltage (max) (V) 5.5 Supply current (typ) (µA) 40 Number of comparator channels 1 Features Built-in hysteresis Rating Automotive, Catalog Interface type Switch
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 3A
    • Device CDM ESD Classification Level C6
  • Threshold Accuracy:
    • ±0.5°C Typical
    • ±3.5°C Maximum (60°C to 100°C)
  • Temperature Threshold Set By 1% External Resistor
  • Low Quiescent Current: 40 µA Typical
  • Open-Drain, Active-Low Output Stage
  • Pin-Selectable 2°C or 10°C Hysteresis
  • Reset Operation Specified at VCC = 0.8 V
  • Supply Range: 2.7 V to 5.5 V
  • Package: 5-Pin SOT-23
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 3A
    • Device CDM ESD Classification Level C6
  • Threshold Accuracy:
    • ±0.5°C Typical
    • ±3.5°C Maximum (60°C to 100°C)
  • Temperature Threshold Set By 1% External Resistor
  • Low Quiescent Current: 40 µA Typical
  • Open-Drain, Active-Low Output Stage
  • Pin-Selectable 2°C or 10°C Hysteresis
  • Reset Operation Specified at VCC = 0.8 V
  • Supply Range: 2.7 V to 5.5 V
  • Package: 5-Pin SOT-23

The TMP709-Q1 is a fully-integrated, resistor- programmable temperature switch with a temperature threshold that is set by just one external resistor within the entire operating range. The TMP709-Q1 provides an open-drain, active-low output and has a 2.7-V to 5.5-V supply-voltage range.

The temperature threshold accuracy is typically ±0.5°C, with a maximum of ±3.5°C (60°C to 100°C). The quiescent current consumption is typically 40 µA. Hysteresis is pin-selectable to 2°C or 10°C.

The TMP709-Q1 is available in a 5-pin, SOT-23 package.

The TMP709-Q1 is a fully-integrated, resistor- programmable temperature switch with a temperature threshold that is set by just one external resistor within the entire operating range. The TMP709-Q1 provides an open-drain, active-low output and has a 2.7-V to 5.5-V supply-voltage range.

The temperature threshold accuracy is typically ±0.5°C, with a maximum of ±3.5°C (60°C to 100°C). The quiescent current consumption is typically 40 µA. Hysteresis is pin-selectable to 2°C or 10°C.

The TMP709-Q1 is available in a 5-pin, SOT-23 package.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚
TMP302-Q1 正在供货 汽车类、引脚可选跳变点、1.4V 温度开关系列 Pin-selectable single trip point switch in a 6-pin SOT package with 5°C and 10°C hysteresis.
TMP390-Q1 正在供货 汽车级超小型双通道 0.5μA 电阻器可编程温度开关 Dual-channel (hot and cold trip) resistor-programmable switch in a 6-pin SOT package with 5°C, 10°C and 20°C hysteresis.
TMP708-Q1 正在供货 采用 SOT 封装、具有引脚可选 10°C 和 30°C 迟滞的汽车级 ±3°C 温度开关 Resistor-programmable switch alternative with 10°C and 30°C hysteresis

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* 数据表 TMP709-Q1 Automotive, Resistor-Programmable Temperature Switch in SOT Package 数据表 PDF | HTML 2016年 12月 23日
白皮书 简化信号链设计,在小型系统中实现高性能 英语版 2020年 10月 22日
用户指南 TMP708/709EVM Evaluation Board and Software Tutorial 2011年 12月 13日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TMP709EVM — TMP709 评估模块

The TMP709EVM is a platform for evaluating the TMP709 Resistor Programmable Switch.
用户指南: PDF
TI.com 上无现货
封装 引脚 下载
SOT-23 (DBV) 5 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频