产品详情

Local sensor accuracy (max) 2 Type Local Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 2.7 Interface type I2C, SMBus Supply voltage (max) (V) 5.5 Features ALERT, One-shot conversion Supply current (max) (µA) 85 Temp resolution (max) (bps) 12 Remote channels (#) 0 Addresses 2 Rating Catalog
Local sensor accuracy (max) 2 Type Local Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 2.7 Interface type I2C, SMBus Supply voltage (max) (V) 5.5 Features ALERT, One-shot conversion Supply current (max) (µA) 85 Temp resolution (max) (bps) 12 Remote channels (#) 0 Addresses 2 Rating Catalog
DSBGA (YZC) 6 2.1875 mm² 1.75 x 1.25
  • TWO ADDRESSES
  • DIGITAL OUTPUT: Two-Wire Serial Interface
  • RESOLUTION: 9- to 12-Bits, User-Selectable
  • ACCURACY:
      ±2.0°C (max) from -25°C to +85°C
      ±3.07deg;C (max) from -40°C to +125°C
  • LOW QUIESCENT CURRENT: 50µA, 0.1µA Standby
  • NO POWER-UP SEQUENCE REQUIRED, I2C PULLUPS CAN BE ENABLED PRIOR TO V+
  • APPLICATIONS
    • NOTEBOOK COMPUTERS
    • COMPUTER PERIPHERAL THERMAL PROTECTION
    • CELL PHONES
    • BATTERY MANAGEMENT
    • THERMOSTAT CONTROLS
    • ENVIRONMENTAL MONITORING AND HVAC

All trademarks are the property of their respective owners.

  • TWO ADDRESSES
  • DIGITAL OUTPUT: Two-Wire Serial Interface
  • RESOLUTION: 9- to 12-Bits, User-Selectable
  • ACCURACY:
      ±2.0°C (max) from -25°C to +85°C
      ±3.07deg;C (max) from -40°C to +125°C
  • LOW QUIESCENT CURRENT: 50µA, 0.1µA Standby
  • NO POWER-UP SEQUENCE REQUIRED, I2C PULLUPS CAN BE ENABLED PRIOR TO V+
  • APPLICATIONS
    • NOTEBOOK COMPUTERS
    • COMPUTER PERIPHERAL THERMAL PROTECTION
    • CELL PHONES
    • BATTERY MANAGEMENT
    • THERMOSTAT CONTROLS
    • ENVIRONMENTAL MONITORING AND HVAC

All trademarks are the property of their respective owners.

The TMP106 is a two-wire, serial output temperature sensor available in a WCSP package. Requiring no external components, the TMP106 is capable of reading temperatures with a resolution of 0.0625°C.

The TMP106 features a Two-Wire interface that is SMBus-compatible, with the TMP106 allowing up to two devices on one bus. The TMP106 also features an SMBus Alert function.

The TMP106 is ideal for extended temperature measurement in a variety of communication, computer, consumer, environmental, industrial, and instrumentation applications.

The TMP106 is a two-wire, serial output temperature sensor available in a WCSP package. Requiring no external components, the TMP106 is capable of reading temperatures with a resolution of 0.0625°C.

The TMP106 features a Two-Wire interface that is SMBus-compatible, with the TMP106 allowing up to two devices on one bus. The TMP106 also features an SMBus Alert function.

The TMP106 is ideal for extended temperature measurement in a variety of communication, computer, consumer, environmental, industrial, and instrumentation applications.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 Digital Temperature Sensor With a Two-Wire Interface 数据表 (Rev. A) 2006年 1月 16日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

参考设计

TIDM-RF-SENSORNODE — 用于 6LoWPAN 和 2.4 GHz 应用的 RF 传感器节点开发平台

射频传感器节点平台旨在用作 6LoWPAN 和 2.4 GHz 应用的微型开发平台。此平台有三种板载传感器,其中包括一个 3 轴加速器、一个温度传感器和两个光传感器。射频传感器节点平台可作为独立传感器节点,也可与 PLC(电力线通信)板或射频接口板配对形成混合节点。射频节点支持 2.4GHz 射频协议,其中包括 6LoWPAN 或 ZigBee®。由于节点之间的链路可以是有线和/或无线的,因此混合网络可以提供比传统节点更优的可靠性和抗噪声能力。
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
DSBGA (YZC) 6 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频