TM4C123GH6ZXR

正在供货

具有 80MHz 频率、256KB 闪存、32KB RAM、2 个 CAN、RTC 和 USB、采用 168 引脚 BGA 封装、基于 Arm Cortex-M4F 的 32 位 MCU

产品详情

Frequency (MHz) 80 Flash memory (kByte) 256 RAM (kByte) 32 ADC type 12-bit SAR Number of GPIOs 120 UART 8 Number of I2Cs 6 Features 2 QEI Channels, 3 Analog / 16 Digital Comparators, Hibernation module Operating temperature range (°C) -40 to 85 Ethernet No PWM (Ch) 16 SPI 4 USB Yes CAN (#) 2 Rating Catalog Communication interface CAN, I2C, SSI/SPI, UART, USB 2.0 OTG/host/device
Frequency (MHz) 80 Flash memory (kByte) 256 RAM (kByte) 32 ADC type 12-bit SAR Number of GPIOs 120 UART 8 Number of I2Cs 6 Features 2 QEI Channels, 3 Analog / 16 Digital Comparators, Hibernation module Operating temperature range (°C) -40 to 85 Ethernet No PWM (Ch) 16 SPI 4 USB Yes CAN (#) 2 Rating Catalog Communication interface CAN, I2C, SSI/SPI, UART, USB 2.0 OTG/host/device
NFBGA (ZXR) 168 49 mm² 7 x 7
  • 32-bit ARM® Cortex™-M4 80-MHz processor core with System Timer (SysTick), integrated Nested Vectored Interrupt Controller (NVIC), Wake-Up Interrupt Controller (WIC) with clock gating, Memory Protection Unit (MPU), IEEE754-compliant single-precision Floating-Point Unit (FPU), Embedded Trace Macro and Trace Port, System Control Block (SCB) and Thumb-2 instruction set

  • On-chip memory, featuring 256 KB single-cycle Flash up to 40 MHz (a prefetch buffer improves performance above 40 MHz), 32 KB single-cycle SRAM; internal ROM loaded with TivaWare™ for C Series software; 2KB EEPROM

  • Two Controller Area Network (CAN) modules, using CAN protocol version 2.0 part A/B and with bit rates up to 1 Mbps

  • Universal Serial Bus (USB) controller with USB 2.0 full-speed (12 Mbps) and low-speed (1.5 Mbps) operation, 32 endpoints, and USB OTG/Host/Device mode

  • Advanced serial integration, featuring: eight UARTs with IrDA, 9-bit, and ISO 7816 support (one UART with modem status and modem flow control); four Synchronous Serial Interface (SSI) modules, supporting operation for Freescale SPI, MICROWIRE, or Texas Instruments synchronous serial interfaces; six Inter-Integrated Circuit (I2C) modules, providing Standard (100 Kbps) and Fast (400 Kbps) transmission and support for sending and receiving data as either a master or a slave

  • ARM PrimeCell® 32-channel configurable μDMA controller, providing a way to offload data transfer tasks from the Cortex™-M4 processor, allowing for more efficient use of the processor and the available bus bandwidth

  • Analog support, featuring: two 12-bit Analog-to-Digital Converters (ADC) with 24 analog input channels and a sample rate of one million samples/second; three analog comparators; 16 digital comparators; on-chip voltage regulator

  • Advanced motion control, featuring: eight Pulse Width Modulation (PWM) generator blocks, each with one 16-bit counter, two PWM comparators, a PWM signal generator, a dead-band generator, and an interrupt/ADC-trigger selector; eight PWM fault inputs to promote low-latency shutdown; two Quadrature Encoder Interface (QEI) modules, with position integrator to track encoder position and velocity capture using built-in timer

  • Two ARM FiRM-compliant watchdog timers; six 32-bit general-purpose timers (up to twelve 16-bit); six wide 64-bit general-purpose timers (up to twelve 32-bit); 12 16/32-bit and 12 32/64-bit Capture Compare PWM (CCP) pins

  • Up to 120 GPIOs (depending on configuration), with programmable control for GPIO interrupts and pad configuration, and highly flexible pin muxing

  • Lower-power battery-backed Hibernation module with Real-Time Clock

  • Multiple clock sources for microcontroller system clock: Precision Oscillator (PIOSC), Main Oscillator (MOSC), 32.768-kHz external oscillator for the Hibernation Module, and Internal 30-kHz Oscillator

  • Full-featured debug solution with debug access via JTAG and Serial Wire interfaces, and IEEE 1149.1-1990 compliant Test Access Port (TAP) controller

  • Industrial-range (-40°C to 85°C) RoHS-compliant 157-ball BGA

  • 32-bit ARM® Cortex™-M4 80-MHz processor core with System Timer (SysTick), integrated Nested Vectored Interrupt Controller (NVIC), Wake-Up Interrupt Controller (WIC) with clock gating, Memory Protection Unit (MPU), IEEE754-compliant single-precision Floating-Point Unit (FPU), Embedded Trace Macro and Trace Port, System Control Block (SCB) and Thumb-2 instruction set

  • On-chip memory, featuring 256 KB single-cycle Flash up to 40 MHz (a prefetch buffer improves performance above 40 MHz), 32 KB single-cycle SRAM; internal ROM loaded with TivaWare™ for C Series software; 2KB EEPROM

  • Two Controller Area Network (CAN) modules, using CAN protocol version 2.0 part A/B and with bit rates up to 1 Mbps

  • Universal Serial Bus (USB) controller with USB 2.0 full-speed (12 Mbps) and low-speed (1.5 Mbps) operation, 32 endpoints, and USB OTG/Host/Device mode

  • Advanced serial integration, featuring: eight UARTs with IrDA, 9-bit, and ISO 7816 support (one UART with modem status and modem flow control); four Synchronous Serial Interface (SSI) modules, supporting operation for Freescale SPI, MICROWIRE, or Texas Instruments synchronous serial interfaces; six Inter-Integrated Circuit (I2C) modules, providing Standard (100 Kbps) and Fast (400 Kbps) transmission and support for sending and receiving data as either a master or a slave

  • ARM PrimeCell® 32-channel configurable μDMA controller, providing a way to offload data transfer tasks from the Cortex™-M4 processor, allowing for more efficient use of the processor and the available bus bandwidth

  • Analog support, featuring: two 12-bit Analog-to-Digital Converters (ADC) with 24 analog input channels and a sample rate of one million samples/second; three analog comparators; 16 digital comparators; on-chip voltage regulator

  • Advanced motion control, featuring: eight Pulse Width Modulation (PWM) generator blocks, each with one 16-bit counter, two PWM comparators, a PWM signal generator, a dead-band generator, and an interrupt/ADC-trigger selector; eight PWM fault inputs to promote low-latency shutdown; two Quadrature Encoder Interface (QEI) modules, with position integrator to track encoder position and velocity capture using built-in timer

  • Two ARM FiRM-compliant watchdog timers; six 32-bit general-purpose timers (up to twelve 16-bit); six wide 64-bit general-purpose timers (up to twelve 32-bit); 12 16/32-bit and 12 32/64-bit Capture Compare PWM (CCP) pins

  • Up to 120 GPIOs (depending on configuration), with programmable control for GPIO interrupts and pad configuration, and highly flexible pin muxing

  • Lower-power battery-backed Hibernation module with Real-Time Clock

  • Multiple clock sources for microcontroller system clock: Precision Oscillator (PIOSC), Main Oscillator (MOSC), 32.768-kHz external oscillator for the Hibernation Module, and Internal 30-kHz Oscillator

  • Full-featured debug solution with debug access via JTAG and Serial Wire interfaces, and IEEE 1149.1-1990 compliant Test Access Port (TAP) controller

  • Industrial-range (-40°C to 85°C) RoHS-compliant 157-ball BGA

The TM4C123GH6ZXR microcontroller is targeted for industrial applications, including remote monitoring, electronic point-of-sale machines, test and measurement equipment, network appliances and switches, factory automation, HVAC and building control, gaming equipment, motion control, transportation, and fire and security.

The TM4C123GH6ZXR microcontroller is targeted for industrial applications, including remote monitoring, electronic point-of-sale machines, test and measurement equipment, network appliances and switches, factory automation, HVAC and building control, gaming equipment, motion control, transportation, and fire and security.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 35
类型 标题 下载最新的英语版本 日期
* 数据表 Tiva C Series TM4C123GH6ZXR Microcontroller Data Sheet 数据表 (Rev. A) 2014年 6月 20日
* 勘误表 Corrections to Tiva™ TM4C123x/TM4C129x Data Sheets Manual Update Sheet 2019年 5月 17日
* 勘误表 Tiva C Series TM4C123x Microcontrollers Silicon Revisions 6 and 7 Errata (Rev. F) 2016年 4月 21日
* 勘误表 ARM® Cortex™-M4F Errata (v3) 2011年 12月 15日
应用手册 在 TM4C MCU 上使用 FreeRTOS 开发高级应用 PDF | HTML 英语版 PDF | HTML 2023年 3月 28日
应用手册 Developing Common Applications With FreeRTOS on TM4C MCUs PDF | HTML 2022年 10月 28日
用户指南 用于 C 系列的 TivaWare™ 入门信息 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2022年 9月 21日
应用手册 Developing Basic Applications With FreeRTOS on TM4C MCUs PDF | HTML 2022年 4月 19日
选择指南 TM4C Microcontrollers Product Selection Guide (Rev. E) 2020年 12月 9日
用户指南 TivaWare™ Graphics Library for C Series User's Guide (Rev. E) 2020年 5月 14日
用户指南 TivaWare™ Peripheral Driver Library for C Series User's Guide (Rev. E) 2020年 5月 14日
用户指南 TivaWare™ Sensor Library for C Series User's Guide (Rev. E) 2020年 5月 14日
用户指南 TivaWare™ USB Library for C Series User's Guide (Rev. E) 2020年 5月 14日
应用手册 Using USB Host Mode on the EK-TM4C123GXL LaunchPad PDF | HTML 2020年 5月 12日
用户指南 TivaWare™ Bootloader for C Series User's Guide (Rev. E) 2019年 12月 19日
用户指南 TivaWare™ for C Series Release Notes SW-TM4C-RLN-2.2.0.295 (Rev. F) 2019年 12月 5日
应用手册 Using TM4C12x Devices Over JTAG Interface 2016年 8月 18日
用户指南 TI-RTOS 2.20 User's Guide (Rev. M) 2016年 6月 17日
用户指南 TI-RTOS 2.16 User's Guide (Rev. L) 2016年 2月 22日
应用手册 Using the CMSIS DSP Library in Code Composer Studio for TM4C MCUs (Rev. G) PDF | HTML 2015年 10月 7日
设计指南 IoT WiFi Mircostepping Stepper Motor Control Design Guide 2015年 10月 2日
更多文献资料 TM4C123x Stepper Motor Control Product Summary 2015年 7月 6日
更多文献资料 Tiva C Series TM4C123GH6ZXR Microcontroller Pin Table 2014年 5月 1日
应用手册 Transitioning Designs From Stellaris LM3S Microcontrollers to Tiva C Series MCUs (Rev. A) 2013年 10月 22日
应用手册 Differences Among Stellaris® LM3S and Tiva™ C Series TM4C123x MCUs (Rev. E) 2013年 9月 24日
应用手册 System Design Guidelines for the TM4C123x Family of Tiva C Series MCUs 2013年 7月 31日
应用手册 Stellaris® Graphics Library Display Drivers (AN01287) (Rev. A) 2013年 7月 9日
应用手册 Stellaris Application Update Using Stellaris USB DFU Class (AN01273) (Rev. A) 2013年 7月 8日
应用手册 Dual-SPI Emulating I²S on Tiva™ C Series TM4C123x MCUs (Rev. B) 2013年 6月 12日
白皮书 An Introduction to the Tiva C Series Platform of Microcontrollers 2013年 4月 12日
产品概述 Tiva C Series ARM Cortex-M Microcontrollers 2013年 4月 12日
应用手册 Powering Cortex-M4 MCUs Using the High Efficiency DCS-Control Topology 2013年 2月 3日
应用手册 Diagnosing Software Faults in Stellaris® Microcontrollers 2012年 6月 4日
应用手册 Using AES Encryption and Decryption with Stellaris Microcontrollers (AN01251) (Rev. B) 2010年 1月 8日
应用手册 Software UART for Stellaris Microcontrollers (AN01270) 2009年 7月 7日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

EK-TM4C123GXL — Tiva™ C 系列 LaunchPad 评估套件

TM4C123G LaunchPad 评估套件是一个低成本评估平台,适用于基于 Arm Cortex-M4 的微控制器。TM4C123GH6PM MCU 配备 80MHz Arm Cortex-M4F CPU、256kB 闪存和 32kB SRAM,为 USB 主机/器件/OTG 和两个 12 位 ADC 模块提供集成的 USB 2.0 支持。TM4C123GH6PM 还包括多个串行通信通道,例如 UART、SPI、I2C 和 CAN。TM4C123G LaunchPad 设计的亮点是 TM4C123GH6PM USB 2.0 器件接口以及休眠和 PWM 模块等其他器件功能。


(...)

用户指南: PDF | HTML
英语版 (Rev.A): PDF | HTML
TI.com 上无现货
调试探针

TMDSEMU200-U — XDS200 USB 调试探针

XDS200 是用于调试 TI 嵌入式器件的调试探针(仿真器)。与低成本的 XDS110 和高性能的 XDS560v2 相比,XDS200 在低成本和高性能之间实现了平衡;并在单个仓体中支持广泛的标准(IEEE1149.1、IEEE1149.7、SWD)。所有 XDS 调试探针在所有具有嵌入式跟踪缓冲器 (ETB) 的 Arm® 和 DSP 处理器中均支持内核和系统跟踪。对于引脚上的内核跟踪,则需要使用 XDS560v2 PRO TRACE

XDS200 通过 TI 20 引脚连接器(带有适用于 TI 14 引脚、Arm Cortex® 10 引脚和 Arm 20 (...)

TI.com 上无现货
调试探针

TMDSEMU560V2STM-U — XDS560™ 软件 v2 系统跟踪 USB 调试探针

XDS560v2 是 XDS560™ 系列调试探针中性能非常出色的产品,同时支持传统 JTAG 标准 (IEEE1149.1) 和 cJTAG (IEEE1149.7)。请注意,它不支持串行线调试 (SWD)。

所有 XDS 调试探针在所有具有嵌入式跟踪缓冲器 (ETB) 的 ARM 和 DSP 处理器中均支持内核和系统跟踪。对于引脚上的跟踪,需要 XDS560v2 PRO TRACE

XDS560v2 通过 MIPI HSPT 60 引脚连接器(带有多个用于 TI 14 引脚、TI 20 引脚和 ARM 20 引脚的适配器)连接到目标板,并通过 USB2.0 高速 (480Mbps) (...)

TI.com 上无现货
调试探针

TMDSEMU560V2STM-UE — Spectrum Digital XDS560v2 系统跟踪 USB 和以太网

XDS560v2 System Trace 是 XDS560v2 系列高性能 TI 处理器调试探针(仿真器)的第一种型号。XDS560v2 是 XDS 系列调试探针中性能最高的一款,同时支持传统 JTAG 标准 (IEEE1149.1) 和 cJTAG (IEEE1149.7)。

XDS560v2 System Trace 在其巨大的外部存储器缓冲区中加入了系统引脚跟踪。这种外部存储器缓冲区适用于指定的 TI 器件,通过捕获相关器件级信息,获得准确的总线性能活动和吞吐量,并对内核和外设进行电源管理。此外,对于带有嵌入式缓冲跟踪器 (ETB) 的所有 ARM 和 DSP 处理器,所有 XDS (...)

TI.com 上无现货
软件开发套件 (SDK)

SW-TM4C 适用于 C 系列的 TivaWare 软件(完整)

The TivaWare™ for C Series software development kit (SDK) provides all of the components necessary for engineers to evaluate and develop applications for the Texas Instruments TM4C Arm® Cortex®-M4F device family. The TivaWare SDK allows developers to get started quickly, leverage (...)

lock = 需要出口许可(1 分钟)
支持的产品和硬件

支持的产品和硬件

产品
Arm Cortex-M4 MCU
TM4C1230C3PM 基于 ARM® Cortex®-M4F 的高性能 32 位 MCU TM4C1230D5PM 具有 80MHz 频率、64KB 闪存、24KB RAM、CAN、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1230E6PM 具有 80MHz 频率、128KB 闪存、32KB RAM、CAN、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1230H6PM 具有 80MHz 频率、256KB 闪存、32KB RAM、CAN、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1231C3PM 具有 80MHz 频率、32KB 闪存、12KB RAM、CAN 和 RTC、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1231D5PM 具有 80MHz 频率、64KB 闪存、24KB RAM、CAN 和 RTC、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1231D5PZ 具有 80MHz 频率、64KB 闪存、24KB RAM、CAN 和 RTC、采用 100 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1231E6PM 具有 80MHz 频率、128KB 闪存、24KB RAM、CAN 和 RTC、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1231E6PZ 具有 80MHz 频率、128KB 闪存、32KB RAM、CAN 和 RTC、采用 100 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1231H6PGE 具有 80MHz 频率、256KB 闪存、32KB RAM、CAN 和 RTC、采用 144 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1231H6PM 具有 80MHz 频率、256KB 闪存、32KB RAM、CAN 和 RTC、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1231H6PZ 具有 80MHz 频率、256KB 闪存、32KB RAM、CAN 和 RTC、采用 100 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1232C3PM 具有 80MHz 频率、32KB 闪存、32KB RAM、CAN 和 USB-D、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1232D5PM 具有 80MHz 频率、64KB 闪存、12KB RAM、CAN 和 USB-D、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1232E6PM 具有 80MHz 频率、128KB 闪存、24KB RAM、CAN 和 USB-D、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1232H6PM 具有 80MHz 频率、256KB 闪存、32KB RAM、CAN 和 USB-D、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1233C3PM 具有 80MHz 频率、32KB 闪存、32KB RAM、CAN、RTC 和 USB-D、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1233D5PM 具有 80MHz 频率、64KB 闪存、12KB RAM、CAN、RTC 和 USB-D、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1233D5PZ 具有 80MHz 频率、64KB 闪存、24KB RAM、CAN、RTC 和 USB-D、采用 100 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1233E6PM 具有 80MHz 频率、128KB 闪存、24KB RAM、CAN、RTC 和 USB-D、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1233E6PZ 具有 80MHz 频率、128KB 闪存、32KB RAM、CAN、RTC 和 USB-D、采用 100 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1233H6PGE 具有 80MHz 频率、256KB 闪存、32KB RAM、CAN、RTC 和 USB-D、采用 144 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1233H6PM 具有 80MHz 频率、256KB 闪存、32KB RAM、CAN、RTC 和 USB-D、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1233H6PZ 具有 80MHz 频率、256KB 闪存、32KB RAM、CAN、RTC 和 USB-D、采用 100 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1236D5PM 具有 80MHz 频率、64KB 闪存、32KB RAM、CAN 和 USB、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1236E6PM 具有 80MHz 频率、128KB 闪存、24KB RAM、CAN 和 USB、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1236H6PM 具有 80MHz 频率、256KB 闪存、32KB RAM、CAN 和 USB、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1237D5PM 具有 80MHz 频率、64KB 闪存、32KB RAM、CAN、RTC 和 USB、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1237D5PZ 具有 80MHz 频率、64KB 闪存、24KB RAM、CAN、RTC 和 USB、采用 100 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1237E6PM 具有 80MHz 频率、128KB 闪存、24KB RAM、CAN、RTC 和 USB、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1237E6PZ 具有 80MHz 频率、128KB 闪存、32KB RAM、CAN、RTC 和 USB、采用 100 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1237H6PGE 具有 80MHz 频率、256KB 闪存、32KB RAM、CAN、RTC 和 USB、采用 144 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1237H6PM 具有 80MHz 频率、256KB 闪存、32KB RAM、CAN、RTC 和 USB、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1237H6PZ 具有 80MHz 频率、256KB 闪存、32KB RAM、CAN、RTC 和 USB、采用 100 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C123AE6PM 具有 80MHz 频率、128KB 闪存、32KB RAM、2 个 CAN、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C123AH6PM 具有 80MHz 频率、256KB 闪存、32KB RAM、2 个 CAN、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C123BE6PM 具有 80MHz 频率、128KB 闪存、32KB RAM、2 个 CAN 和 RTC、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C123BE6PZ 具有 80MHz 频率、128KB 闪存、32KB RAM、2 个 CAN 和 RTC、采用 100 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C123BH6PGE 具有 80MHz 频率、256KB 闪存、32KB RAM、2 个 CAN 和 RTC、采用 144 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C123BH6PM 具有 80MHz 频率、256KB 闪存、32KB RAM、2 个 CAN 和 RTC、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C123BH6PZ 具有 80MHz 频率、256KB 闪存、32KB RAM、2 个 CAN 和 RTC、采用 100 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C123FE6PM 具有 80MHz 频率、128KB 闪存、32KB RAM、2 个 CAN 和 USB、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C123FH6PM 具有 80MHz 频率、256KB 闪存、32KB RAM、2 个 CAN 和 USB、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C123GE6PM 具有 80MHz 频率、128KB 闪存、32KB RAM、2 个 CAN、RTC 和 USB、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C123GE6PZ 具有 80MHz 频率、128KB 闪存、32KB RAM、2 个 CAN、RTC 和 USB、采用 100 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C123GH6PGE 具有 80MHz 频率、256KB 闪存、32KB RAM、2 个 CAN、RTC 和 USB、采用 144 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C123GH6PM 具有 80MHz 频率、256KB 闪存、32KB RAM、2 个 CAN、RTC 和 USB、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C123GH6PZ 具有 80MHz 频率、256KB 闪存、32KB RAM、2 个 CAN、RTC 和 USB、采用 100 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C123GH6ZXR 具有 80MHz 频率、256KB 闪存、32KB RAM、2 个 CAN、RTC 和 USB、采用 168 引脚 BGA 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1290NCPDT 具有 120MHZ 频率、1MB 闪存、256KB RAM、USB、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1290NCZAD 具有 120MHZ 频率、1MB 闪存、256KB RAM、USB、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1292NCPDT 具有 120MHZ 频率、1MB 闪存、256KB RAM、USB 和 ENET MAC+MII、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1292NCZAD 具有 120MHZ 频率、1MB 闪存、256KB RAM、USB 和 ENET MAC+MII、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1294KCPDT 具有 120MHZ 频率、512KB 闪存、256KB RAM、USB 和 ENET MAC+PHY、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1294NCPDT 具有 120MHZ 频率、1MB 闪存、256KB RAM、USB 和 ENET MAC+PHY、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1294NCZAD 具有 120MHZ 频率、1MB 闪存、256KB RAM、USB 和 ENET MAC+PHY、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1297NCZAD 具有 120MHZ 频率、1MB 闪存、256KB RAM、USB 和 LCD、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1299KCZAD 具有 120MHz 频率、512KB 闪存、256KB RAM、USB、ENET MAC+PHY 和 LCD、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1299NCZAD 具有 120MHz 频率、1MB 闪存、256KB RAM、USB、ENET MAC+PHY 和 LCD、基于 Arm Cortex-M4F 的 32 位 MCU TM4C129CNCPDT 具有 120MHZ 频率、1MB 闪存、256KB RAM、USB 和 AES、基于 Arm Cortex-M4F 的 32 位 MCU TM4C129CNCZAD 具有 120MHZ 频率、1MB 闪存、256KB RAM、USB 和 AES、基于 Arm Cortex-M4F 的 32 位 MCU TM4C129DNCPDT 具有 120MHz 频率、1MB 闪存、256KB RAM、USB、ENET MAC+MII 和 AES、基于 Arm Cortex-M4F 的 32 位 MCU TM4C129DNCZAD 具有 120MHz 频率、1MB 闪存、256KB RAM、USB、ENET MAC+MII 和 AES、基于 Arm Cortex-M4F 的 32 位 MCU TM4C129EKCPDT 具有 120MHz 频率、512KB 闪存、256KB RAM、USB、ENET MAC+PHY 和 AES、基于 Arm Cortex-M4F 的 32 位 MCU TM4C129ENCPDT 具有 120MHz 频率、1MB 闪存、256KB RAM、USB、ENET MAC+PHY 和 AES、基于 Arm Cortex-M4F 的 32 位 MCU TM4C129ENCZAD 具有 120MHz 频率、1MB 闪存、256KB RAM、USB、ENET MAC+PHY 和 AES、基于 Arm Cortex-M4F 的 32 位 MCU TM4C129LNCZAD 具有 120MHz 频率、1MB 闪存、256KB RAM、USB、ENET MAC+PHY、LCD 和 AES、基于 Arm Cortex-M4F 的 32 位 MCU TM4C129XKCZAD 具有 120MHz 频率、512KB 闪存、256KB RAM、USB、ENET MAC+PHY、LCD 和 AES、基于 Arm Cortex-M4F 的 32 位 MCU TM4C129XNCZAD 具有 120MHz 频率、1MB 闪存、256KB RAM、USB、ENET MAC+PHY、LCD 和 AES、基于 Arm Cortex-M4F 的 32 位 MCU TM4C123GH6NMR 具有 80MHz 频率、256kb 闪存、32kb RAM、2 个 CAN、RTC 和 USB、基于 Arm® Cortex®-M4F 的 32 位 MCU TM4C123BH6NMR 具有 80MHz 频率、256kb 闪存、32kb RAM、2 个 CAN、RTC 和 USB、基于 Arm® Cortex®-M4F 的 32 位 MCU
硬件开发
EK-TM4C123GXL Tiva™ C 系列 LaunchPad 评估套件 EK-TM4C1294XL Tiva C 系列 TM4C1294 连接 LaunchPad EK-TM4C129EXL TM4C129E Cypto Connected LaunchPad
浏览 下载选项
IDE、配置、编译器或调试器

CCSTUDIO Code Composer Studio 集成式开发环境 (IDE)

Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It comprises a suite of tools used to develop and debug embedded applications.  Code Composer Studio is available for download across Windows®, Linux® and macOS® (...)

支持的产品和硬件

支持的产品和硬件

此设计资源支持这些类别中的大部分产品。

查看产品详情页,验证是否能提供支持。

启动 下载选项
IDE、配置、编译器或调试器

ENERGIA — Energia

Energia 是一个开源和社区驱动型集成开发环境 (IDE) 与软件框架。Energia 基于接线框架,为微控制器编程提供了直观的编码环境和由易于使用的功能 API 及库构成的可靠框架。Energia 支持多种 TI 处理器,主要包括可从 LaunchPad 开发生态系统获得的处理器。Energia 是开源产品,源代码可从 github www.github.com/energia/energia 获得。

查看 43oh.com 论坛,获得 Energia 支持

IDE、配置、编译器或调试器

SYSCONFIG SysConfig 独立桌面版本

SysConfig is a configuration tool designed to simplify hardware and software configuration challenges to accelerate software development.

SysConfig is available as part of the Code Composer Studio™ integrated development environment as well as a standalone application. Additionally SysConfig (...)

支持的产品和硬件

支持的产品和硬件

产品
汽车毫米波雷达传感器
AWR1443 集成 MCU 和硬件加速器的单芯片 76GHz 至 81GHz 汽车雷达传感器 AWR1642 集成 DSP 和 MCU 的单芯片 76GHz 至 81GHz 汽车雷达传感器 AWR1843 集成 DSP、MCU 和雷达加速器的单芯片 76GHz 至 81GHz 汽车雷达传感器 AWR1843AOP 集成封装天线、DSP 和 MCU 的单芯片 76GHz 至 81GHz 汽车雷达传感器 AWR2544 76-81GHz FMCW 卫星片上雷达传感器 AWR2944 适用于转角和远距离雷达的汽车类第二代 76GHz 至 81GHz 高性能 SoC AWR6843 集成 DSP、MCU 和雷达加速器的单芯片 60GHz 至 64GHz 汽车雷达传感器 AWR6843AOP 集成封装天线、DSP 和 MCU 的单芯片 60GHz 至 64GHz 汽车雷达传感器
数字信号处理器 (DSP)
DM505 适用于视觉分析的 SoC,采用 15mm 封装 DRA780 适用于音频放大器且具有 500MHz C66x DSP 和 2 个双核 Arm Cortex-M4 的 SoC 处理器 DRA781 适用于音频放大器且具有 750MHz C66x DSP 和 2 个双核 Arm Cortex-M4 的 SoC 处理器 DRA782 适用于音频放大器且具有 2 个 500MHz C66x DSP 和 2 个双核 Arm Cortex-M4 的 SoC 处理器 DRA783 适用于音频放大器且具有 2 个 750MHz C66x DSP 和 2 个双核 Arm Cortex-M4 的 SoC 处理器 DRA785 适用于音频放大器且具有 2 个 1000MHz C66x DSP 和 2 个双核 Arm Cortex-M4 的 SoC 处理器 DRA786 适用于音频放大器且具有 2 个 500MHz C66x DSP 和 2 个双核 Arm Cortex-M4 和 EVE 的 SoC 处理器 DRA787 适用于音频放大器且具有 2 个 750MHz C66x DSP 和 2 个双核 Arm Cortex-M4 和 EVE 的 SoC 处理器 DRA788 适用于音频放大器且具有 2 个 1000MHz C66x DSP、1 个 EVE 和 2 个双核 Arm Cortex-M4 的 SoC 处理器 TDA3LA 适用于 ADAS 应用且具有视觉加速功能的低功耗 SoC TDA3LX 适用于 ADAS 应用且具有处理、成像和视觉加速功能的低功耗 SoC TDA3MA 适用于 ADAS 应用且具有完备的处理和视觉加速功能的低功耗 SoC TDA3MD 适用于 ADAS 应用、具有完备的处理功能的低功耗 SoC TDA3MV 适用于 ADAS 应用且具有完备的处理、成像与视觉加速功能的低功耗 SoC
C2000 实时微控制器
TMS320F280021 具有 100MHz 频率、FPU、TMU、32KB 闪存的 C2000™ 32 位 MCU TMS320F280021-Q1 具有 100MHz 频率、FPU、TMU、32KB 闪存的汽车类 C2000™ 32 位 MCU TMS320F280023 具有 100MHz 频率、FPU、TMU、64kB 闪存的 C2000™ 32 位 MCU TMS320F280023-Q1 具有 100MHz 频率、FPU、TMU、64KB 闪存的汽车类 C2000™ 32 位 MCU TMS320F280023C 具有 100MHz 频率、FPU、TMU、64KB 闪存、CLB 的 C2000™ 32 位 MCU TMS320F280025 具有 100MHz 频率、FPU、TMU、128kB 闪存的 C2000™ 32 位 MCU TMS320F280025-Q1 具有 100MHz 频率、FPU、TMU、128KB 闪存的汽车类 C2000™ 32 位 MCU TMS320F280025C 具有 100MHz 频率、FPU、TMU、128kB 闪存、CLB 的 C2000™ 32 位 MCU TMS320F280025C-Q1 具有 100MHz 频率、FPU、TMU、128KB 闪存、CLB 的汽车类 C2000™ 32 位 MCU TMS320F28384D 具有连接管理器、2 个 C28x+CLA CPU、1.5MB 闪存、FPU64、以太网的 32 位 MCU TMS320F28384D-Q1 具有连接管理器、2 个 C28x+CLA CPU、1.5MB 闪存、FPU64、以太网的汽车类 C2000™ 32 位 MCU TMS320F28384S 具有连接管理器、1 个 C28x+CLA CPU、1.0MB 闪存、FPU64、以太网的 32 位 MCU TMS320F28384S-Q1 具有连接管理器、1 个 C28x+CLA CPU、1MB 闪存、FPU64、以太网的汽车类 C2000™ 32 位 MCU TMS320F28386D 具有连接管理器、2 个 C28x+CLA CPU、1.5MB 闪存、FPU64、CLB、以太网的 32 位 MCU TMS320F28386D-Q1 具有连接管理器、2x C28x+CLA CPU、1.5MB 闪存、FPU64、CLB、以太网的汽车类 C2000™ 32 位 MCU TMS320F28386S 具有连接管理器、1 个 C28x+CLA CPU、1.0MB 闪存、FPU64、CLB、以太网的 32 位 MCU TMS320F28386S-Q1 具有连接管理器、1 个 C28x+CLA CPU、1MB 闪存、FPU64、CLB、以太网的汽车类 C2000™ 32 位 MCU TMS320F28388D 具有连接管理器、2 个 C28x+CLA CPU、1.5MB 闪存、FPU64、CLB、ENET、EtherCAT 的 C2000™ 32 位 MCU TMS320F28388S 具有连接管理器、1 个 C28x+CLA CPU、1.0MB 闪存、FPU64、CLB、以太网、EtherCAT 的 32 位 MCU TMS320F28P650DK C2000™32位 MCU,2个 C28x+CLA CPU,锁步,1.28MB 闪存,16位 ADC, HRPWM、EtherCAT、CAN-FD、AES TMS320F28P650SH C2000 32 位 MCU、400MIPS、1xC28x + 1xCLA CPU、FPU64、768kB 闪存、16 位 ADC TMS320F28P650SK C2000 32 位 MCU、400MIPS、1xC28x + 1xCLA CPU、FPU64、1.28MB 闪存、16 位 ADC、Ethercat TMS320F28P659DK-Q1 具有 2 个 C28x+CLA CPU、1.28MB 闪存、16 位 ADC、HRPWM、CAN-FD、AES 和锁步功能的 C2000™ 32 位 MCU
Wi-Fi 产品
CC3200 具有 2 个 TLS/SSL 插槽和 256kB RAM 的 SimpleLink™ 32 位 Arm Cortex-M4 Wi-Fi® 无线 MCU CC3200MOD SimpleLink™ 32 位 Arm Cortex-M4 Wi-Fi® 和物联网无线模块 CC3220MOD SimpleLink™ 32 位 Arm Cortex-M4 Wi-Fi CERTIFIED™ 无线模块 CC3220MODA 具有天线的 SimpleLink™ 32 位 Arm Cortex-M4 Wi-Fi CERTIFIED™ 无线模块 CC3220R 具有 6 个 TLS/SSL 插槽和 256kB RAM 的 SimpleLink™ 32 位 Arm Cortex-M4 Wi-Fi® 无线 MCU CC3220S 具有安全启动和 256kB RAM 的 SimpleLink™ 32 位 Arm Cortex-M4 Wi-Fi® 无线 MCU CC3220SF 具有 1MB 闪存和 256kB RAM 的 SimpleLink™ 32 位 Arm Cortex-M4 Wi-Fi® 无线 MCU CC3230S 具有 256KB RAM、共存性、WPA3、16 个 TLS 插槽和安全启动的 SimpleLink™ Arm Cortex-M4 Wi-Fi® MCU CC3230SF 具有 256kB RAM+1MB XIP 闪存、共存性、WPA3、16 个 TLS 插槽和安全启动的 SimpleLink™ Arm Cortex-M4 Wi-Fi® MCU CC3235MODAS SimpleLink™ Wi-Fi CERTIFIED™ 双频带无线天线模块解决方案 CC3235MODASF 具有 1MB XIP 闪存的 SimpleLink™ Wi-Fi CERTIFIED™ 双频带无线天线模块 CC3235MODS 具有 256kB RAM 闪存的 SimpleLink™ 32 位 Arm Cortex-M4 双频带 Wi-Fi CERTIFIED™ 无线模块 CC3235MODSF 具有 1MB 闪存的 SimpleLink™ 32 位 Arm Cortex-M4 双频带 Wi-Fi CERTIFIED™ 无线模块 CC3235S 具有 256kB RAM 的 SimpleLink™ 32 位 Arm Cortex-M4 双频带 Wi-Fi® 无线 MCU CC3235SF 具有 1MB 闪存的 SimpleLink™ 32 位 Arm Cortex-M4 双频带 Wi-Fi® 无线 MCU
基于 Arm 的处理器
AM3351 Sitara 处理器: Arm Cortex-A8、1Gb 以太网、支持显示效果 AM3352 Sitara 处理器: Arm Cortex-A8、1Gb 以太网、支持显示效果、CAN AM3354 Sitara 处理器: Arm Cortex-A8、3D 图形、CAN AM3356 Sitara 处理器: Arm Cortex-A8、PRU-ICSS、CAN AM3357 Sitara 处理器: Arm Cortex-A8、EtherCAT、PRU-ICSS、CAN AM3358 Sitara 处理器: Arm Cortex-A8、3D 图形、PRU-ICSS、CAN AM3358-EP Sitara 处理器: Arm Cortex-A8、3D、PRU-ICSS、HiRel、CAN AM3359 Sitara 处理器: Arm Cortex-A8、EtherCAT、3D、PRU-ICSS、CAN AM4372 Sitara 处理器: Arm Cortex-A9 AM4376 Sitara 处理器: Arm Cortex-A9、PRU-ICSS AM4377 Sitara 处理器: Arm Cortex-A9、PRU-ICSS、EtherCAT AM4378 Sitara 处理器: Arm Cortex-A9、PRU-ICSS、3D 图形 AM4379 Sitara 处理器: Arm Cortex-A9、PRU-ICSS、EtherCAT、3D 图形 AM5706 Sitara 处理器:成本经优化的 Arm Cortex-A15 和 DSP 以及安全引导 AM5708 Sitara 处理器:成本经优化的 Arm Cortex-A15 和 DSP、多媒体和安全引导 AM5716 Sitara 处理器: Arm Cortex-A15 和 DSP AM5718 Sitara 处理器: Arm Cortex-A15 和 DSP、多媒体 AM5718-HIREL AM5718-HIREL Sitara™ 处理器器件版本 2.0 AM5726 Sitara 处理器:双核 Arm Cortex-A15 和双核 DSP AM5728 Sitara 处理器:双核 Arm Cortex-A15 和双核 DSP、多媒体 AM5746 Sitara 处理器:双核 arm Cortex-A15 和双核 DSP,支持 ECC 的 DDR 和安全引导 AM5748 Sitara 处理器:双核 arm Cortex-A15 和双核 DSP,多媒体、支持 ECC 的 DDR 和安全引导 AM620-Q1 适用于驾驶员监控、网络和 V2X 系统且具有嵌入式安全功能的汽车计算 SoC AM623 具有基于 Arm® Cortex®-A53 的对象和手势识别功能的物联网 (IoT) 和网关 SoC AM625 具有基于 Arm® Cortex®-A53 的边缘 AI 和全高清双显示的人机交互 SoC AM625-Q1 适用于数字仪表组且具有嵌入式安全功能的汽车显示 SoC AM625SIP 与 Arm® Cortex®-A53 和集成 LPDDR4 封装在一起的通用系统 AM62A3 适用于 1-2 个摄像头、低功耗系统、视频监控、零售自动化且具有 RGB-IR ISP 的 1TOPS 视觉 SoC AM62A3-Q1 适用于 1-2 个摄像头、驾驶员监控、行车记录仪且具有 RGB-IR ISP 的汽车类 1TOPS 视觉 SoC AM62A7 适用于 1-2 个摄像头、低功耗系统、机器视觉、机器人且具有 RGB-IR ISP 的 2TOPS 视觉 SoC AM62A7-Q1 适用于 1-2 个摄像头、驾驶员监控、前置摄像头且具有 RGB-IR ISP 的 2TOPS 视觉 SoC AM62P 具有三路显示、3D 图形和 4K 视频编解码器且适用于人机界面的 Arm®Cortex®-A53 SoC AM62P-Q1 具有高级 3D 图形、4K 视频编解码器和嵌入式安全功能的汽车显示 SoC AM6411 单核 64 位 Arm® Cortex®-A53,单核 Cortex-R5F,具有 PCIe、USB 3.0 和安全性 AM6412 双核 64 位 Arm® Cortex®-A53,单核 Cortex-R5F,具有 PCIe、USB 3.0 和安全性 AM6421 单核 64 位 Arm® Cortex®-A53,双核 Cortex-R5F,具有 PCIe、USB 3.0 和安全性 AM6422 双核 64 位 Arm® Cortex®-A53,双核 Cortex-R5F,具有 PCIe、USB 3.0 和安全性 AM6441 单核 64 位 Arm® Cortex®-A53,四核 Cortex-R5F,具有 PCIe、USB 3.0 和安全性 AM6442 双核 64 位 Arm® Cortex®-A53,四核 Cortex-R5F,具有 PCIe、USB 3.0 和安全性 AM6526 具有千兆位 PRU-ICSS 的双核 Arm® Cortex®-A53 和双核 Arm Cortex-R5F Sitara™ 处理器 AM6528 Sitara 处理器:双核 Arm Cortex-A53 和双核 Arm Cortex-R5F、千兆位 PRU-ICSS、3D 图形 AM6546 具有千兆位 PRU-ICSS 的四核 Arm® Cortex®-A53 和双核 Arm Cortex-R5F Sitara™ 处理器 AM6548 具有千兆位 PRU-ICSS 和 3D 图形的四核 Arm® Cortex®-A53 和双核 Arm Cortex-R5F Sitara™ 处理器 AM67 Arm®Cortex®-A53 SoC with triple display, 3D graphics, PCIe 3, USB3, 4K video codec for HMI AM67A Arm®Cortex®-A53 4 TOPS vision SoC with RGB-IR ISP for 4 cameras, machine vision, robotics, smart HMI AM68 具有双核 64 位 Arm Cortex-A72、图形、单端口 PCIe 第 3 代、USB3.0 的通用 SoC AM68A 适用于 1 至 8 个摄像头、机器视觉、智能交通、零售自动化的 8 TOPS 视觉 SoC AM69 具有图形、PCIe 第 3 代、以太网、USB 3.0 功能的通用八核 64 位 Arm Cortex-A72 AM69A 适用于 1-12 个摄像头、自主移动机器人、机器视觉、移动 DVR、AI 盒的 32TOPS 视觉 SoC AMIC110 Sitara 处理器: Arm Cortex-A8、支持 10 余种以太网协议 AMIC120 Sitara 处理器;Arm Cortex-A9、支持 10 余种以太网协议、编码器协议 DRA710 适用于信息娱乐系统和仪表组且具有图形功能的 600MHz Arm Cortex-A15 SoC 处理器 DRA712 适用于信息娱乐系统和仪表组且具有图形和双核 Arm Cortex-M4 的 600MHz Arm Cortex-A15 SoC 处理器 DRA714 适用于信息娱乐系统和仪表组且具有图形功能和 DSP 的 600MHz Arm Cortex-A15 SoC 处理器 DRA716 适用于信息娱乐系统和仪表组且具有图形功能和 DSP 的 800MHz Arm Cortex-A15 SoC 处理器 DRA718 适用于信息娱乐系统和仪表组且具有图形功能和 DSP 的 1GHz Arm Cortex-A15 SoC 处理器 DRA722 适用于汽车信息娱乐系统和仪表组且具有图形功能和 DSP 的 800MHz Arm Cortex-A15 SoC 处理器 DRA724 适用于汽车信息娱乐系统和仪表组且具有图形功能和 DSP 的 1GHz Arm Cortex-A15 SoC 处理器 DRA725 适用于汽车信息娱乐系统和仪表组且具有图形功能和 DSP 的 1.2GHz Arm Cortex-A15 SoC 处理器 DRA726 适用于信息娱乐系统和仪表组且具有图形功能和 DSP 的 1.5GHz Arm Cortex-A15 DRA750 适用于信息娱乐系统的 1.0GHz 双核 A15、双 DSP、扩展外设 SoC 处理器 DRA756 适用于信息娱乐应用的 1.5GHz 双核 A15、双 EVE、双 DSP 扩展外设 SoC 处理器 DRA75P 适用于信息娱乐应用、具有 ISP 并与 DRA75x SoC 实现引脚兼容的多核 SoC 处理器 DRA77P 适用于数字驾驶舱应用并具有扩展外设和 ISP 的高性能多核 SoC DRA790 适用于音频放大器且具有 500MHz C66x DSP 的 300MHz Arm Cortex-A15 SoC 处理器 DRA791 适用于音频放大器且具有 750MHz C66x DSP 的 300MHz Arm Cortex-A15 SoC 处理器 DRA793 适用于音频放大器且具有 750MHz C66x DSP 的 500MHz Arm Cortex-A15 SoC 处理器 DRA797 适用于音频放大器且具有 750MHz C66x DSP 的 800MHz Arm Cortex-A15 SoC 处理器 DRA821U 双核 Arm Cortex-A72、四核 Cortex-R5F、4 端口以太网交换机和 PCIe 控制器 DRA821U-Q1 具有双核 Arm® Cortex®-A72、四核 Cortex-R5F、四端口以太网交换机、PCIe 的汽车网关 SoC DRA829J 双核 Arm Cortex-A72、四核 Cortex-R5F、多核 DSP、8 端口以太网交换机和 4 端口 PCIe 交换机 DRA829J-Q1 双核 Arm Cortex-A72、四核 Cortex-R5F、多核 DSP、8 端口以太网和 4 端口 PCIe 交换机 DRA829V 双 Arm® Cortex®-A72,四核 Cortex®-R5F,8 端口以太网和 4 端口 PCIe 交换机 DRA829V-Q1 双 Arm® Cortex-A72,四核 Cortex-R5F,8 端口以太网和 4 端口 PCIe 交换机 TDA2E 适用于 ADAS 应用且具有图形和视频加速功能的 SoC 处理器(23mm 封装) TDA2EG-17 适用于 ADAS 应用且具有图形和视频加速功能的 SoC 处理器(17mm 封装) TDA2HF 适用于 ADAS 应用且具有完备视频和视觉加速功能的 SoC 处理器 TDA2HG 适用于 ADAS 应用且具有图形、视频和视觉加速功能的 SoC 处理器 TDA2HV 适用于 ADAS 应用且具有视频和视觉加速功能的 SoC 处理器 TDA2LF 适用于 ADAS 应用的 SoC 处理器 TDA2P-ABZ 适用于 ADAS 且具有图形、成像处理、视频和视觉加速选项的 TDA2 引脚兼容型 SoC 系列 TDA2P-ACD 适用于 ADAS 且具有图形、成像处理、视频和视觉加速选项的高性能 SoC 系列 TDA2SA 适用于 ADAS 应用且具有视频和视觉加速功能的 SoC 处理器 TDA2SG 适用于 ADAS 应用且具有高级图形、视频和视觉加速功能的 SoC 处理器 TDA2SX 适用于 ADAS 应用且具有完备图形、视频和视觉加速功能的 SoC 处理器 TDA4AEN-Q1 适用于前置摄像头和驱动应用、具有 AI 功能的汽车级 ADAS SoC TDA4VE-Q1 通过 AI 实现自动泊车和驾驶辅助、具有视觉预处理和 GPU 的汽车片上系统 TDA4VEN-Q1 Automotive ADAS SoC with AI, graphics, and display for entry performance park assist applications TDA4VL-Q1 具有 AI 和图形、适用于环视泊车辅助应用的汽车片上系统 TDA4VM 具有深度学习、视觉功能和多媒体加速器的双核 Arm® Cortex®-A72 SoC 和 C7x DSP TDA4VM-Q1 适用于 L2、L3 和近场分析系统且采用深度学习的汽车片上系统
工业毫米波雷达传感器
IWR1443 集成 MCU 和硬件加速器的 76GHz 至 81GHz 单芯片毫米波传感器 IWR1642 集成 DSP 和 MCU 的 76GHz 至 81GHz 单芯片毫米波传感器 IWR1843 集成 DSP、MCU 和雷达加速器的 76GHz 至 81GHz 单芯片工业雷达传感器 IWR6443 集成 MCU 和硬件加速器的 60GHz 至 64GHz 单芯片毫米波传感器 IWR6843 集成有处理功能的 60GHz 至 64GHz 单芯片智能毫米波传感器 IWR6843AOP 具有集成封装天线 (AoP) 的单芯片 60GHz 至 64GHz 智能毫米波传感器
Arm Cortex-M4 MCUs
MSP432E401Y 具有以太网、CAN、1MB 闪存和 256kB RAM 的 SimpleLink™ 32 位 Arm Cortex-M4F MCU MSP432E411Y 具有以太网、CAN、TFT LCD、1MB 闪存和 256kB RAM 的 SimpleLink™ 32 位 Arm Cortex-M4F MCU TM4C1230C3PM 基于 ARM® Cortex®-M4F 的高性能 32 位 MCU TM4C1230D5PM 具有 80MHz 频率、64KB 闪存、24KB RAM、CAN、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1230E6PM 具有 80MHz 频率、128KB 闪存、32KB RAM、CAN、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1230H6PM 具有 80MHz 频率、256KB 闪存、32KB RAM、CAN、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1231C3PM 具有 80MHz 频率、32KB 闪存、12KB RAM、CAN 和 RTC、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1231D5PM 具有 80MHz 频率、64KB 闪存、24KB RAM、CAN 和 RTC、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1231D5PZ 具有 80MHz 频率、64KB 闪存、24KB RAM、CAN 和 RTC、采用 100 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1231E6PM 具有 80MHz 频率、128KB 闪存、24KB RAM、CAN 和 RTC、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1231E6PZ 具有 80MHz 频率、128KB 闪存、32KB RAM、CAN 和 RTC、采用 100 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1231H6PGE 具有 80MHz 频率、256KB 闪存、32KB RAM、CAN 和 RTC、采用 144 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1231H6PM 具有 80MHz 频率、256KB 闪存、32KB RAM、CAN 和 RTC、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1231H6PZ 具有 80MHz 频率、256KB 闪存、32KB RAM、CAN 和 RTC、采用 100 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1232C3PM 具有 80MHz 频率、32KB 闪存、32KB RAM、CAN 和 USB-D、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1232D5PM 具有 80MHz 频率、64KB 闪存、12KB RAM、CAN 和 USB-D、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1232E6PM 具有 80MHz 频率、128KB 闪存、24KB RAM、CAN 和 USB-D、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1232H6PM 具有 80MHz 频率、256KB 闪存、32KB RAM、CAN 和 USB-D、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1233C3PM 具有 80MHz 频率、32KB 闪存、32KB RAM、CAN、RTC 和 USB-D、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1233D5PM 具有 80MHz 频率、64KB 闪存、12KB RAM、CAN、RTC 和 USB-D、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1233D5PZ 具有 80MHz 频率、64KB 闪存、24KB RAM、CAN、RTC 和 USB-D、采用 100 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1233E6PM 具有 80MHz 频率、128KB 闪存、24KB RAM、CAN、RTC 和 USB-D、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1233E6PZ 具有 80MHz 频率、128KB 闪存、32KB RAM、CAN、RTC 和 USB-D、采用 100 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1233H6PGE 具有 80MHz 频率、256KB 闪存、32KB RAM、CAN、RTC 和 USB-D、采用 144 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1233H6PM 具有 80MHz 频率、256KB 闪存、32KB RAM、CAN、RTC 和 USB-D、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1233H6PZ 具有 80MHz 频率、256KB 闪存、32KB RAM、CAN、RTC 和 USB-D、采用 100 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1236D5PM 具有 80MHz 频率、64KB 闪存、32KB RAM、CAN 和 USB、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1236E6PM 具有 80MHz 频率、128KB 闪存、24KB RAM、CAN 和 USB、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1236H6PM 具有 80MHz 频率、256KB 闪存、32KB RAM、CAN 和 USB、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1237D5PM 具有 80MHz 频率、64KB 闪存、32KB RAM、CAN、RTC 和 USB、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1237D5PZ 具有 80MHz 频率、64KB 闪存、24KB RAM、CAN、RTC 和 USB、采用 100 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1237E6PM 具有 80MHz 频率、128KB 闪存、24KB RAM、CAN、RTC 和 USB、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1237E6PZ 具有 80MHz 频率、128KB 闪存、32KB RAM、CAN、RTC 和 USB、采用 100 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1237H6PGE 具有 80MHz 频率、256KB 闪存、32KB RAM、CAN、RTC 和 USB、采用 144 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1237H6PM 具有 80MHz 频率、256KB 闪存、32KB RAM、CAN、RTC 和 USB、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1237H6PZ 具有 80MHz 频率、256KB 闪存、32KB RAM、CAN、RTC 和 USB、采用 100 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C123AE6PM 具有 80MHz 频率、128KB 闪存、32KB RAM、2 个 CAN、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C123AH6PM 具有 80MHz 频率、256KB 闪存、32KB RAM、2 个 CAN、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C123BE6PM 具有 80MHz 频率、128KB 闪存、32KB RAM、2 个 CAN 和 RTC、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C123BE6PZ 具有 80MHz 频率、128KB 闪存、32KB RAM、2 个 CAN 和 RTC、采用 100 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C123BH6NMR 具有 80MHz 频率、256kb 闪存、32kb RAM、2 个 CAN、RTC 和 USB、基于 Arm® Cortex®-M4F 的 32 位 MCU TM4C123BH6PGE 具有 80MHz 频率、256KB 闪存、32KB RAM、2 个 CAN 和 RTC、采用 144 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C123BH6PM 具有 80MHz 频率、256KB 闪存、32KB RAM、2 个 CAN 和 RTC、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C123BH6PZ 具有 80MHz 频率、256KB 闪存、32KB RAM、2 个 CAN 和 RTC、采用 100 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C123FE6PM 具有 80MHz 频率、128KB 闪存、32KB RAM、2 个 CAN 和 USB、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C123FH6PM 具有 80MHz 频率、256KB 闪存、32KB RAM、2 个 CAN 和 USB、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C123GE6PM 具有 80MHz 频率、128KB 闪存、32KB RAM、2 个 CAN、RTC 和 USB、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C123GE6PZ 具有 80MHz 频率、128KB 闪存、32KB RAM、2 个 CAN、RTC 和 USB、采用 100 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C123GH6NMR 具有 80MHz 频率、256kb 闪存、32kb RAM、2 个 CAN、RTC 和 USB、基于 Arm® Cortex®-M4F 的 32 位 MCU TM4C123GH6PGE 具有 80MHz 频率、256KB 闪存、32KB RAM、2 个 CAN、RTC 和 USB、采用 144 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C123GH6PM 具有 80MHz 频率、256KB 闪存、32KB RAM、2 个 CAN、RTC 和 USB、采用 64 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C123GH6PZ 具有 80MHz 频率、256KB 闪存、32KB RAM、2 个 CAN、RTC 和 USB、采用 100 引脚 LQFP 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C123GH6ZXR 具有 80MHz 频率、256KB 闪存、32KB RAM、2 个 CAN、RTC 和 USB、采用 168 引脚 BGA 封装、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1290NCPDT 具有 120MHZ 频率、1MB 闪存、256KB RAM、USB、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1290NCZAD 具有 120MHZ 频率、1MB 闪存、256KB RAM、USB、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1292NCPDT 具有 120MHZ 频率、1MB 闪存、256KB RAM、USB 和 ENET MAC+MII、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1292NCZAD 具有 120MHZ 频率、1MB 闪存、256KB RAM、USB 和 ENET MAC+MII、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1294KCPDT 具有 120MHZ 频率、512KB 闪存、256KB RAM、USB 和 ENET MAC+PHY、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1294NCPDT 具有 120MHZ 频率、1MB 闪存、256KB RAM、USB 和 ENET MAC+PHY、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1294NCZAD 具有 120MHZ 频率、1MB 闪存、256KB RAM、USB 和 ENET MAC+PHY、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1297NCZAD 具有 120MHZ 频率、1MB 闪存、256KB RAM、USB 和 LCD、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1299KCZAD 具有 120MHz 频率、512KB 闪存、256KB RAM、USB、ENET MAC+PHY 和 LCD、基于 Arm Cortex-M4F 的 32 位 MCU TM4C1299NCZAD 具有 120MHz 频率、1MB 闪存、256KB RAM、USB、ENET MAC+PHY 和 LCD、基于 Arm Cortex-M4F 的 32 位 MCU TM4C129CNCPDT 具有 120MHZ 频率、1MB 闪存、256KB RAM、USB 和 AES、基于 Arm Cortex-M4F 的 32 位 MCU TM4C129CNCZAD 具有 120MHZ 频率、1MB 闪存、256KB RAM、USB 和 AES、基于 Arm Cortex-M4F 的 32 位 MCU TM4C129DNCPDT 具有 120MHz 频率、1MB 闪存、256KB RAM、USB、ENET MAC+MII 和 AES、基于 Arm Cortex-M4F 的 32 位 MCU TM4C129DNCZAD 具有 120MHz 频率、1MB 闪存、256KB RAM、USB、ENET MAC+MII 和 AES、基于 Arm Cortex-M4F 的 32 位 MCU TM4C129EKCPDT 具有 120MHz 频率、512KB 闪存、256KB RAM、USB、ENET MAC+PHY 和 AES、基于 Arm Cortex-M4F 的 32 位 MCU TM4C129ENCPDT 具有 120MHz 频率、1MB 闪存、256KB RAM、USB、ENET MAC+PHY 和 AES、基于 Arm Cortex-M4F 的 32 位 MCU TM4C129ENCZAD 具有 120MHz 频率、1MB 闪存、256KB RAM、USB、ENET MAC+PHY 和 AES、基于 Arm Cortex-M4F 的 32 位 MCU TM4C129LNCZAD 具有 120MHz 频率、1MB 闪存、256KB RAM、USB、ENET MAC+PHY、LCD 和 AES、基于 Arm Cortex-M4F 的 32 位 MCU TM4C129XKCZAD 具有 120MHz 频率、512KB 闪存、256KB RAM、USB、ENET MAC+PHY、LCD 和 AES、基于 Arm Cortex-M4F 的 32 位 MCU TM4C129XNCZAD 具有 120MHz 频率、1MB 闪存、256KB RAM、USB、ENET MAC+PHY、LCD 和 AES、基于 Arm Cortex-M4F 的 32 位 MCU
Arm Cortex-M0+ MCUs
MSPM0C1104 具有 16KB 闪存、1KB SRAM、12 位 ADC 的 24MHz Arm® Cortex®-M0+ MCU MSPM0G1105 80MHz Arm M0+ MCU,32KB 闪存,16KB SRAM,2 个 12 位 4Msps ADC,运算放大器 MSPM0G1106 具有 64KB 闪存、32KB SRAM、2 个 12 位 4Msps ADC、运算放大器的 80MHz Arm M0+ MCU MSPM0G1107 具有 128KB 闪存、32KB SRAM、2 个 12 位 4Msps ADC、运算放大器的 80MHz Arm M0+ MCU MSPM0G1505 具有 32KB 闪存、16KB SRAM、2 个 12 位 4Msps ADC、DAC、3 个 COMP、3 个运算放大器、MATHACL 的 80MHz Arm M0+ MCU MSPM0G1506 具有 64KB 闪存、32KB SRAM、2 个 12 位 4Msps ADC、DAC、3 个 COMP、3 个运算放大器、MATHACL 的 80MHz Arm M0+ MCU MSPM0G1507 具有 128KB 闪存、32KB SRAM、2 个 12 位 4Msps ADC、DAC、3 个 COMP、3 个运算放大器、MATHACL 的 80MHz Arm M0+ MCU MSPM0G3105 具有 32KB 闪存、16KB SRAM、2 个 12 位 4Msps ADC、运算放大器、CAN-FD 的 80MHz Arm®M0+ MCU MSPM0G3106 具有 64KB 闪存、32KB SRAM、2 个 12 位 4Msps ADC、运算放大器、CAN-FD 的 80MHz Arm®M0+ MCU MSPM0G3107 具有 128KB 闪存、32KB SRAM、2 个 12 位 4Msps ADC、运算放大器、CAN-FD 的 80MHz Arm®M0+ MCU MSPM0G3107-Q1 具有 128KB 闪存、32KB SRAM、12 位 4Msps ADC、运算放大器、CAN-FD 的汽车级 80MHz Arm M0+ MCU MSPM0G3505 具有 32KB 闪存、16KB SRAM、2 个 12 位 4Msps ADC、DAC、3 个 COMP、3 个运算放大器、CAN-FD、MATHACL 的 80MHz Arm M0+ MCU MSPM0G3506 具有 64KB 闪存、32KB SRAM、2 个 12 位 4Msps ADC、DAC、3 个 COMP、3 个运算放大器、CAN-FD、MATHACL 的 80MHz Arm M0+ MCU MSPM0G3507 具有 128KB 闪存、32KB SRAM、2 个 12 位 4Msps ADC、DAC、3 个 COMP、3 个运算放大器、CAN-FD、MATHACL 的 80MHz Arm M0+ MCU MSPM0G3507-Q1 具有 128KB 闪存、32KB SRAM、12 位 ADC、DAC、COMP、运算放大器、CAN-FD、MATHACL 的汽车级 80MHz Arm M0+ MCU MSPM0L1105 具有 32KB 闪存、4KB SRAM、12 位 ADC 的 32MHz Arm® Cortex®-M0+ MCU MSPM0L1106 具有 64KB 闪存、4KB SRAM、12 位 ADC 的 32MHz Arm® Cortex®-M0+ MCU MSPM0L1303 具有 8KB 闪存、2KB SRAM、12 位 ADC、比较器和 OPA 的 32MHz Arm® Cortex®-M0+ MCU MSPM0L1304 具有 16KB 闪存、2KB SRAM、12 位 ADC、比较器和 OPA 的 32MHz Arm® Cortex®-M0+ MCU MSPM0L1304-Q1 具有 16KB 闪存、2KB RAM、12 位 ADC、OPA 和 LIN 的汽车类 32MHz Arm® Cortex®-M0+ MCU MSPM0L1305 具有 32KB 闪存、4KB SRAM、12 位 ADC、比较器和 OPA 的 32MHz Arm® Cortex®-M0+ MCU MSPM0L1305-Q1 具有 32KB 闪存、4KB RAM、12 位 ADC、OPA 和 LIN 的汽车类 32MHz Arm® Cortex®-M0+ MCU MSPM0L1306 具有 64KB 闪存、4KB SRAM、12 位 ADC、比较器和 OPA 的 32MHz Arm® Cortex®-M0+ MCU MSPM0L1306-Q1 具有 64KB 闪存、4KB RAM、12 位 ADC、OPA 和 LIN 的汽车类 32MHz Arm® Cortex®-M0+ MCU MSPM0L1343 具有 8KB 闪存、2KB SRAM、12 位 ADC、比较器和 TIA 的 32MHz Arm® Cortex®-M0+ MCU MSPM0L1344 具有 16KB 闪存、2KB SRAM、12 位 ADC、比较器和 TIA 的 32MHz Arm® Cortex®-M0+ MCU MSPM0L1345 具有 32KB 闪存、4KB SRAM、12 位 ADC、比较器和 TIA 的 32MHz Arm® Cortex®-M0+ MCU MSPM0L1346 具有 64KB 闪存、4KB SRAM、12 位 ADC、比较器和 TIA 的 32MHz Arm® Cortex®-M0+ MCU
Arm Cortex-R MCUs
AM2431 具有工业通信和信息安全功能且频率高达 800MHz 的 Arm® Cortex®-R5F MCU AM2432 具有工业通信和信息安全功能且频率高达 800MHz 的双核 Arm® Cortex®-R5F MCU AM2434 具有工业通信和信息安全功能且频率高达 800MHz 的四核 Arm® Cortex®-R5F MCU AM2631 具有实时控制和安全功能且频率高达 400MHz 的单核 Arm® Cortex®-R5F MCU AM2631-Q1 具有实时控制和安全功能且频率高达 400MHz 的汽车级单核 Arm® Cortex®-R5F MCU AM2632 具有实时控制和安全功能且频率高达 400MHz 的双核 Arm® Cortex®-R5F MCU AM2632-Q1 具有实时控制和安全功能且频率高达 400MHz 的汽车级双核 Arm® Cortex®-R5F MCU AM2634 具有实时控制和安全功能且频率高达 400MHz 的四核 Arm® Cortex®-R5F MCU AM2634-Q1 具有实时控制和安全功能且频率高达 400MHz 的汽车级四核 Arm® Cortex®-R5F MCU AM263P4 具有实时控制和可扩展存储器且频率高达 400MHz 的四核 Arm® Cortex®-R5F MCU
Sub-1GHz 无线 MCU
CC1310 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 低于 1GHz 无线 MCU CC1311P3 具有 352KB 闪存和集成 +20dBm 功率放大器的 SimpleLink™ Arm® Cortex®-M4 Sub-1GHz 无线 MCU CC1311R3 具有 352kB 闪存的 SimpleLink™ Arm® Cortex®-M4 Sub-1GHz 无线 MCU CC1312PSIP 具有集成功率放大器的 Sub-1GHz 系统级封装 (SIP) 模块 CC1312R 具有 352kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M4F 低于 1GHz 无线 MCU CC1312R7 具有 704kB 闪存的 SimpleLink™ Arm® Cortex®-M4F 多协议 Sub-1GHz 无线 MCU CC1314R10 具有 1MB 闪存和高达 296kB SRAM 的 SimpleLink™ Arm® Cortex®-M33 Sub-1GHz 无线 MCU CC1350 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 多协议低于 1GHz 和 2.4GHz 无线 MCU CC1352P 具有集成式功率放大器的 SimpleLink™ Arm Cortex-M4F 多协议低于 1GHz 和 2.4GHz 无线 MCU CC1352P7 具有集成式功率放大器的 SimpleLink™ Arm® Cortex®-M4F 多协议 Sub-1GHz 和 2.4GHz 无线 MCU CC1352R 具有 352kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M4F 多协议低于 1GHz 和 2.4GHz 无线 MCU CC1354P10 具有 1MB 闪存、296KB SRAM 和集成式功率放大器的 SimpleLink™ Arm® Cortex®-M33 多频带无线 MCU CC1354R10 具有 1MB 闪存和高达 296KB SRAM 的 SimpleLink™ Arm® Cortex®-M33 多频带无线 MCU
汽车类无线连接产品
CC2640R2F-Q1 符合汽车标准的 SimpleLink™ 32 位 Arm Cortex-M3 低功耗 Bluetooth® 无线 MCU
低功耗 2.4GHz 产品
CC2340R2 具有 256kB 闪存的 SimpleLink™ 32 位 Arm® Cortex®-M0+ 低功耗 Bluetooth® 无线 MCU CC2640R2F 具有 128kB 闪存的 SimpleLink™ 32 位 Arm® Cortex®-M3 低功耗 Bluetooth® 5.1 无线 MCU CC2640R2L SimpleLink™ 低功耗 Bluetooth® 5.1 无线 MCU CC2652P 具有集成式功率放大器的 SimpleLink™ Arm Cortex-M4F 多协议 2.4GHz 无线 MCU CC2652P7 具有集成式功率放大器的 SimpleLink™ Arm® Cortex®-M4F 多协议 2.4GHz 无线 MCU、704kB 闪存 CC2652PSIP 具有集成式功率放大器的 SimpleLink™ 多协议 2.4GHz 无线系统级封装模块 CC2652R 具有 352kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M4F 多协议 2.4GHz 无线 MCU CC2652R7 具有 704kB 闪存的 SimpleLink™ Arm® Cortex®-M4F 多协议 2.4GHz 无线 MCU CC2652RB 具有无晶振 BAW 谐振器的 SimpleLink™ 32 位 Arm Cortex-M4F 多协议 2.4GHz 无线 MCU CC2652RSIP 具有 352KB 内存的 SimpleLink™ 多协议 2.4GHz 无线系统级封装模块 CC2674P10 具有 1MB 闪存和功率放大器的 SimpleLink™ Arm® Cortex®-M33 多协议 2.4GHz 无线 MCU CC2674R10 具有 1MB 闪存的 SimpleLink™ Arm® Cortex®-M33 多协议 2.4GHz 无线 MCU
启动 下载选项
原理图

TM4C123x OrCAD Symbols Library

SPMR236.ZIP (19 KB)
参考设计

TIDM-TM4C129SDRAMNVM — 为高性能微控制器连接 NVM(在 SDRAM 上下载和执行应用程序)

此参考设计展示了如何实施非易失性存储器和 SDRAM 并通过接口将其连接至 TM4C 产品系列中的高性能微控制器 TM4C1294NCPDT。为了实现此设计,其中采用了微控制器的 EPI 接口在 60MHz 下连接 256Mbit SDRAM,而采用 QSSI 接口在 60MHz 下连接非易失性存储器(如 SD 卡和四串行闪存),因此可让开发人员在 TM4C1294 微控制器的最大内部存储器基础上扩展代码和数据空间。
设计指南: PDF
原理图: PDF
参考设计

TIDM-TM4C129XWIFI — 采用高性能 MCU 且支持 WIFI 功能的 IoT 节点参考设计

用于展示如何通过集成来自 TM4C 产品系列的 TM4C1294 MCU 和 CC3100 网络处理器从而构建 WIFI 节点的系统示例。此参考示例展示了通过互联网来远程控制 MCU 运行状态的功能。
设计指南: PDF
原理图: PDF
参考设计

TIDM-TM4C123STEPPERMOTOR — 采用高性能 MCU 驱动步进电机的参考设计

通过一个系统示例来说明如何使用 TM4C123 MCU 和 DRV8833 步进电机驱动器以整步和半步模式驱动步进电机。
设计指南: PDF
原理图: PDF
参考设计

TIDM-TM4C123IOTSTEPPERMOTOR — 面向 IoT 应用的的微步进电机控制参考设计(采用 MCU 和 Wi-Fi®)

用于显示如何通过 Wi-Fi 连接控制步进电机的系统示例。TM4C123x MCU 与 DRV8833 步进电机驱动器相集成,以驱动步进电机以全步长、半步长和微步长(高达 256 细分)模式运行。SimpleLinkTM Wi-Fi CC3100 网络处理器也集成在系统中,从而具有通过互联网远程控制 MCU/步进电机运行的功能。
设计指南: PDF
原理图: PDF
参考设计

TIDM-TM4C129XBLE — 采用高性能 MCU 且支持 BLE 功能的 IoT 节点参考设计

通过一个系统示例来说明如何集成来自 TM4C 产品系列的 TM4C1294 MCU 和 CC2650 器件从而构建 BLE 节点。此参考设计展示了通过互联网来远程控制 MCU 运行状态的功能。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00380 — CAN 转 Wi-Fi 网关参考设计

TIDA-00380 CAN 转 Wi-Fi 网关参考设计展示了如何在 CAN 网络中添加 Wi-Fi 连接。利用该设计,可方便地通过网页访问 CAN 总线流量。该连接可用于诊断或添加控制 CAN 总线的功能。该参考设计提供设计文件和测试结果。
设计指南: PDF
原理图: PDF
参考设计

TIDM-TM4C129XS2E — 基于 RTOS 和高性能 MCU 的可配置串口转以太网转换器参考设计

传统产品可能只包含一个串行端口。由于此类终端设备 (EE) 无法添加到共享网络并远距离访问(例如从远程控制站访问),因此其访问正日益成为一项挑战。串行转以太网 (S2E) 转换器提供了一种简单的方法来克服此类 EE 带来的挑战。此参考设计利用基于以太网的 TM4C129x(以前称为 Tiva)微控制器来实现 S2E 转换器,从而加快上市时间并节省成本。
设计指南: PDF
原理图: PDF
参考设计

TIDM-TM4C129XSDRAM — SDRAM 存储器与高性能微控制器的连接

此参考设计演示了如何实现 SDRAM 存储器并通过接口连接到高性能微控制器 TM4C129XNCZAD。为了实现此设计,其中采用了该微控制器的 EPI 接口来连接 256Mbit SDRAM (60MHz),因此开发人员可以在连接高速 LCD 面板时使用更多存储空间来存储代码和数据。
设计指南: PDF
原理图: PDF
参考设计

TIDM-LPBP-SENSORHUB — 具有七个板载传感器的综合传感器集线器解决方案

此传感器集线器设计使用 Tiva 平台评估传感器融合应用中基于 ARM® Cortex™-M4 的 TM4C 器件的使用情况,展示了 M4 架构的数学和算法计算特性。此设计具有七项板载传感器功能,包括 InvenSense MPU-9150 9 轴 MEMS 运动跟踪(3 轴陀螺仪、加速计和罗盘)、Bosch Sensortec BMP180 压力传感器、Sensirion SHT21 湿度和环境温度传感器、Intersil ISL29023 环境光线和红外线传感器以及 TI 的 TMP006 非接触式红外温度传感器。
原理图: PDF
参考设计

TIDM-LPBP-EMADAPTER — 评估模块 (EM) 适配器

此 BoosterPack 套件包含一个“EM 适配器 BoosterPack”。此 EM 适配器板的目的是在任意 TI MCU LaunchPad 和各种 TI 射频评估模块 (EM)(例如 CCxxxx 低功耗射频评估模块)之间提供易于使用的电桥。不提供任何特定软件,因此,用户自行负责编写适当的代码以便连接 MCU 和射频器件。
原理图: PDF
封装 引脚 下载
NFBGA (ZXR) 168 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频