TLV8541/TLV8542 500 nA RRIO Nanopower Operational Amplifier - TLV8542

TLV8542 (正在供货)

TLV8541/TLV8542 500 nA RRIO Nanopower Operational Amplifier

 

Sample Availability

Prototype samples are available (PTLV8542DR). Order Now

描述

The TLV854x ultra-low-power operational amplifiers (op amps) are intended for cost-optimized sensing applications in wireless and low-power wired equipment. The TLV854x family of op amps minimize power consumption in equipment such as motion detecting security systems (like microwave and PIR motion sensing) where operational battery life is critical. They also have a carefully designed CMOS input stage, enabling very low, femto-ampere bias currents, thereby reducing IBIAS and IOS errors that would otherwise impact sensitive applications. Examples of these include transimpedance amplifier (TIA) configurations with megaohm feedback resistors, and high source impedance sensing applications. Additionally, built-in EMI protection reduces sensitivity to unwanted RF signals from sources such as mobile phones, WiFi, radio transmitters and tab readers.

The TLV854x op amps operates with a single supply voltage down to 1.7 V supply, providing continuous performance in low battery situations over the extended temperature range of –40°C to +125°C. All versions are specified for operation from –40°C to 125°C. The TLV8541 (single version) is available in the 5-pin SOT-23 while the TLV8542 (dual version) is available in the 8-pin SOIC package. The 4-channel TLV8544 (quad version) is available in the industry standard 14-pin TSSOP package.

特性

  • For Cost-Optimized Systems
  • Nanopower Supply Current: 500 nA per Channel
  • Offset Voltage: 3.1 mV (maximum)
  • TcVos: 0.8 µV/°C
  • Gain Bandwidth: 8 kHz
  • Unity-Gain Stable
  • Low Input-Bias Current: 100 fA
  • Wide Supply Range: 1.7 V to 3.6 V
  • Rail-to-Rail Input and Output (RRIO)
  • Temperature Range –40°C to +125°C
  • Industry Standard Package
    • Quad in 14-pin TSSOP
    • Dual in 8-pin SOIC
    • Single in 5-pin SOT-23

All trademarks are the property of their respective owners.

查看更多内容

参数 与其它产品相比 超低功耗运算放大器 (<= 10uA)

 
Number of Channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
Iq per channel (Max) (mA)
Iq per channel (Typ) (mA)
Vos (Offset Voltage @ 25C) (Max) (mV)
Offset Drift (Typ) (uV/C)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-Rail
Rating
Operating Temperature Range (C)
Package Group
Features
Package Size: mm2:W x L (PKG)
Vn at 1kHz (Typ) (nV/rtHz)
Output Current (Typ) (mA)
Architecture
CMRR (Typ) (dB)
TLV8542 TLV8544
2    4   
1.7    1.7   
3.6    3.6   
0.00064    0.00064   
0.0005    0.0005   
3.1    3.1   
0.8    0.8   
0.008    0.008   
0.0035    0.0035   
In
Out   
In
Out   
Catalog    Catalog   
-40 to 125    -40 to 125   
SOIC    TSSOP   
Cost Optimized
EMI Hardened   
Cost Optimized
EMI Hardened   
8SOIC: 29 mm2: 6 x 4.9(SOIC)    14TSSOP: 32 mm2: 6.4 x 5(TSSOP)   
264    264   
15    15   
CMOS    CMOS   
80    75   

特色工具和软件