TLV61225

正在供货

采用 6 引脚 SC-70 封装的单节电池 3.3V 输出电压高效升压转换器

产品详情

Vin (min) (V) 0.7 Vin (max) (V) 3.3 Topology Boost Type Converter Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 2000 Features Synchronous Rectification Vout (min) (V) 3.3 Vout (max) (V) 3.3 Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.000005
Vin (min) (V) 0.7 Vin (max) (V) 3.3 Topology Boost Type Converter Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 2000 Features Synchronous Rectification Vout (min) (V) 3.3 Vout (max) (V) 3.3 Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.000005
SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1
  • Up to 94% Efficiency at Typical Operating
    Conditions
  • 5-µA Quiescent Current
  • Operating Input Voltage from 0.7 V to 3.3 V
  • Pass-Through Function During Shutdown
  • Output Current of More Than 40-mA From a
    1.2-V Input
  • Typical Switch Current Rating 400 mA
  • Output Overvoltage Protection
  • Overtemperature Protection
  • Fixed 3.3-V Output Voltage
  • Small 6-Pin SC-70 Package
  • APPLICATIONS
    • Battery-Powered Applications
      • 1- to 2- Cell NiMH or Alkaline
      • 1-Cell Li-Primary
    • Consumer and Portable Medical Products
    • Personal Care Products

All other trademarks are the property of their respective owners

  • Up to 94% Efficiency at Typical Operating
    Conditions
  • 5-µA Quiescent Current
  • Operating Input Voltage from 0.7 V to 3.3 V
  • Pass-Through Function During Shutdown
  • Output Current of More Than 40-mA From a
    1.2-V Input
  • Typical Switch Current Rating 400 mA
  • Output Overvoltage Protection
  • Overtemperature Protection
  • Fixed 3.3-V Output Voltage
  • Small 6-Pin SC-70 Package
  • APPLICATIONS
    • Battery-Powered Applications
      • 1- to 2- Cell NiMH or Alkaline
      • 1-Cell Li-Primary
    • Consumer and Portable Medical Products
    • Personal Care Products

All other trademarks are the property of their respective owners

The TLV61225 device provides a power-supply solution for products powered by either a single-cell or 2-cell alkaline or NiMH, or 1-cell Li-primary battery. Possible output currents depend on the input-to-output voltage ratio. The boost converter is based on a hysteretic controller topology using synchronous rectification to obtain maximum efficiency at minimal quiescent currents. The output voltage of this device is set internally to a fixed output voltage of 3.3 V. The converter can be switched off by a featured enable pin. While being switched off, battery drain is minimized. The device is offered in a 6-pin SC-70 package (DCK) measuring 2 mm × 2 mm to enable small circuit layout size.

The TLV61225 device provides a power-supply solution for products powered by either a single-cell or 2-cell alkaline or NiMH, or 1-cell Li-primary battery. Possible output currents depend on the input-to-output voltage ratio. The boost converter is based on a hysteretic controller topology using synchronous rectification to obtain maximum efficiency at minimal quiescent currents. The output voltage of this device is set internally to a fixed output voltage of 3.3 V. The converter can be switched off by a featured enable pin. While being switched off, battery drain is minimized. The device is offered in a 6-pin SC-70 package (DCK) measuring 2 mm × 2 mm to enable small circuit layout size.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
全新 TPS61299 正在供货 具有输入电流限制和快速瞬态性能的 95nA 低 IQ 5.5V 升压转换器 Lower IQ, true disconnect and higher IOUT
功能与比较器件相似
TPS610981 正在供货 具有集成 LDO 的低输入电压、3.3V 输出电压、同步升压转换器 For applications requiring ultra-low Iq or smaller package.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* 数据表 TLV61225 Single-Cell High-Efficient Step-Up Converter in 6-Pin SC-70 Package 数据表 (Rev. A) PDF | HTML 2015年 5月 21日
应用手册 Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 2017年 6月 15日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

参考设计

TIDA-00670 — 低成本且灵活的电压监控器和电池测试仪参考设计

这是一种低成本的灵活电压监控器,它使用电压参考来测试电池电压。该解决方案也可用作电压轨监测器,适用于需要具有多电压轨的精确供电的许多应用。通过使用 TI 的超低功耗电压参考,不仅能降低总系统功耗,还能维持较低的 BOM 成本。测试和显示电池电压可提供示例来表明对此进行设计并在类似的应用中进行实施是多么容易。
设计指南: PDF
原理图: PDF
封装 引脚 下载
SOT-SC70 (DCK) 6 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频