产品详情

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Iout (typ) (A) 0.32 GBW (typ) (MHz) 1.4 Slew rate (typ) (V/µs) 1.6 Vos (offset voltage at 25°C) (max) (mV) 3 Offset drift (typ) (V/°C) 0.000004 Iq per channel (typ) (mA) 1.4 Rating Catalog Operating temperature range (°C) -40 to 85 Input bias current (max) (pA) 60 CMRR (typ) (dB) 95 Rail-to-rail In, Out Architecture CMOS
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Iout (typ) (A) 0.32 GBW (typ) (MHz) 1.4 Slew rate (typ) (V/µs) 1.6 Vos (offset voltage at 25°C) (max) (mV) 3 Offset drift (typ) (V/°C) 0.000004 Iq per channel (typ) (mA) 1.4 Rating Catalog Operating temperature range (°C) -40 to 85 Input bias current (max) (pA) 60 CMRR (typ) (dB) 95 Rail-to-rail In, Out Architecture CMOS
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9
  • High Output Current Differential Drive...>200 mA
  • Rail-To-Rail Output
  • Unity-Gain Bandwidth...2.4 MHz
  • Slew Rate...1.5 V/µs
  • Supply Current...1.4 mA
  • Supply Voltage Range...2.7 V to 5.5 V
  • Specified Temperature Range:
    • TA = -40°C to 85°C...Industrial Grade

PowerPAD is a trademark of Texas Instruments.

  • High Output Current Differential Drive...>200 mA
  • Rail-To-Rail Output
  • Unity-Gain Bandwidth...2.4 MHz
  • Slew Rate...1.5 V/µs
  • Supply Current...1.4 mA
  • Supply Voltage Range...2.7 V to 5.5 V
  • Specified Temperature Range:
    • TA = -40°C to 85°C...Industrial Grade

PowerPAD is a trademark of Texas Instruments.

The TLV4120 single supply operational differential amplifier provides a differential output current in excess of 200 mA at 5 V. This enables the amplifier to be used as high current line drivers, buffers, or coil driver applications. The TLV4120 has a shutdown feature that reduces the supply current down to 6 uA when the amplifier is not active in the application.

The TLV4120 is available in the ultrasmall MSOP PowerPAD™ package, which offers the exceptional thermal impedance required for amplifiers delivering high current levels.

The TLV4120 single supply operational differential amplifier provides a differential output current in excess of 200 mA at 5 V. This enables the amplifier to be used as high current line drivers, buffers, or coil driver applications. The TLV4120 has a shutdown feature that reduces the supply current down to 6 uA when the amplifier is not active in the application.

The TLV4120 is available in the ultrasmall MSOP PowerPAD™ package, which offers the exceptional thermal impedance required for amplifiers delivering high current levels.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
全新 OPA994 正在供货 具有无限容性负载驱动能力的单通道、32V、24MHz RRIO 高输出电流 (125mA) 运算放大器 Wider supply voltage (2.7V to 32V), wider bandwidth (23 MHz) and upgraded offset voltage (2.2 mV)

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* 数据表 High Output Differential Drive Operational Amplifier with Shutdown 数据表 (Rev. B) 2006年 9月 29日
电子书 The Signal e-book: 有关运算放大器设计主题的博客文章汇编 英语版 2018年 1月 31日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

计算工具

ANALOG-ENGINEER-CALC — 模拟工程师计算器

模拟工程师计算器旨在加快模拟电路设计工程师经常使用的许多重复性计算。该基于 PC 的工具提供图形界面,其中显示各种常见计算的列表(从使用反馈电阻器设置运算放大器增益到为稳定模数转换器 (ADC) 驱动器缓冲器电路选择合适的电路设计元件)。除了可用作单独的工具之外,该计算器还能够很好地与模拟工程师口袋参考书中所述的概念配合使用。
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
模拟工具

TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
封装 引脚 下载
HVSSOP (DGN) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频