TLV4120
- High Output Current Differential Drive...>200 mA
- Rail-To-Rail Output
- Unity-Gain Bandwidth...2.4 MHz
- Slew Rate...1.5 V/µs
- Supply Current...1.4 mA
- Supply Voltage Range...2.7 V to 5.5 V
- Specified Temperature Range:
- TA = -40°C to 85°C...Industrial Grade
PowerPAD is a trademark of Texas Instruments.
The TLV4120 single supply operational differential amplifier provides a differential output current in excess of 200 mA at 5 V. This enables the amplifier to be used as high current line drivers, buffers, or coil driver applications. The TLV4120 has a shutdown feature that reduces the supply current down to 6 uA when the amplifier is not active in the application.
The TLV4120 is available in the ultrasmall MSOP PowerPAD package, which offers the exceptional thermal impedance required for amplifiers delivering high current levels.
技术文档
未找到结果。请清除搜索并重试。
查看全部 1 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | High Output Differential Drive Operational Amplifier with Shutdown 数据表 (Rev. B) | 2006年 9月 29日 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点