可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
TLV3601 正在供货 具有推挽输出的 2.5ns 高速轨到轨比较器 Improved response time for more accurate high-speed measurement

产品详情

Number of channels 1 Output type Push-Pull Propagation delay time (µs) 0.0045 Vs (max) (V) 5.5 Vs (min) (V) 2.7 Vos (offset voltage at 25°C) (max) (mV) 6.5 Iq per channel (typ) (mA) 3.2 Input bias current (±) (max) (nA) 0.01 Rail-to-rail In Rating Catalog Operating temperature range (°C) -40 to 125 Features Hysteresis, Shutdown VICR (max) (V) 5.7 VICR (min) (V) -0.2
Number of channels 1 Output type Push-Pull Propagation delay time (µs) 0.0045 Vs (max) (V) 5.5 Vs (min) (V) 2.7 Vos (offset voltage at 25°C) (max) (mV) 6.5 Iq per channel (typ) (mA) 3.2 Input bias current (±) (max) (nA) 0.01 Rail-to-rail In Rating Catalog Operating temperature range (°C) -40 to 125 Features Hysteresis, Shutdown VICR (max) (V) 5.7 VICR (min) (V) -0.2
SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • High Speed: 4.5 ns
  • Rail-to-Rail I/O
  • Supply Voltage: 2.7 V to 5.5 V
  • Push-Pull CMOS Output Stage
  • Shutdown (TLV3501 Only)
  • Micro Packages: 6-Pin SOT-23 (Single), 8-Pin SOT-23 (Dual)
  • Low Supply Current: 3.2 mA
  • High Speed: 4.5 ns
  • Rail-to-Rail I/O
  • Supply Voltage: 2.7 V to 5.5 V
  • Push-Pull CMOS Output Stage
  • Shutdown (TLV3501 Only)
  • Micro Packages: 6-Pin SOT-23 (Single), 8-Pin SOT-23 (Dual)
  • Low Supply Current: 3.2 mA

The TLV350x family of push-pull output comparators feature a fast 4.5-ns propagation delay and operation from 2.7 V to 5.5 V. Beyond-the-rails input common-mode range makes it an ideal choice for low-voltage applications. The rail-to-rail output directly drives either CMOS or TTL logic.

Microsize packages provide options for portable and space-restricted applications. The single (TLV3501) is available in 6-pin SOT-23 and 8-pin SO packages. The dual (TLV3502) comes in the 8-pin SOT-23 and 8-pin SO packages.

The TLV350x family of push-pull output comparators feature a fast 4.5-ns propagation delay and operation from 2.7 V to 5.5 V. Beyond-the-rails input common-mode range makes it an ideal choice for low-voltage applications. The rail-to-rail output directly drives either CMOS or TTL logic.

Microsize packages provide options for portable and space-restricted applications. The single (TLV3501) is available in 6-pin SOT-23 and 8-pin SO packages. The dual (TLV3502) comes in the 8-pin SOT-23 and 8-pin SO packages.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 6
类型 标题 下载最新的英语版本 日期
* 数据表 TLV350x 4.5-ns, Rail-to-Rail, High-Speed Comparator in Microsize Packages 数据表 (Rev. E) PDF | HTML 2015年 4月 17日
应用简报 飞行时间和激光雷达 - 光学前端设计 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2022年 7月 7日
应用手册 信号和时钟恢复比较器电路 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2021年 9月 16日
应用手册 AN-31 放大器电路集合 (Rev. D) PDF | HTML 英语版 (Rev.D) 2021年 6月 30日
应用手册 High Speed Comparators for Triggering in Oscilloscopes 2018年 2月 19日
电子书 The Signal e-book: 有关运算放大器设计主题的博客文章汇编 英语版 2018年 1月 31日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

Clock and Data Restoration Circuit

SNOM661.ZIP (240 KB) - TINA-TI Reference Design
仿真模型

TLV3501 and TLV3502 PSpice Model

SBOMBU5.ZIP (92 KB) - PSpice Model
仿真模型

TLV3501 and TLV3502 TINA-TI MACRO and Reference Design

SBOMBU6.ZIP (10 KB) - TINA-TI Reference Design
设计工具

CIRCUIT060072 — 信号和时钟恢复比较器电路

信号恢复电路在数字系统中用来检索失真时钟或数据波形。由于存在杂散电容、杂散电感或传输线反射,这些时钟和数据信号在长迹线上会衰减和失真。该比较器用于检测衰减和失真的输入信号,并将其转换为满量程数字输出信号。动态基准电压将连接到比较器的反相终端,该端从输入信号中提取共模电压。
设计工具

SBOC552 Simulation for Pulse Width Modulator in AN-31

支持的产品和硬件

支持的产品和硬件

产品
高速运算放大器 (GBW ≥ 50MHz)
OPA365 2.2V、50MHz 低噪声单电源轨到轨运算放大器
比较器
TLV3501 具有关断功能的 4.5ns 轨到轨高速比较器
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
TIDA-060025 — 为激光雷达和飞行时间 (ToF) 应用充分提升跨阻抗带宽的参考设计

此设计展示的高速光学前端通过采用光纤传输介质的飞行时间 (ToF) 距离测量电路实现,该电路适用于任何类型的 ToF 测量,例如在自由空间中进行测量。此设计采用行业领先的 2.5V 输出线性跨阻抗前端,具有 10kΩ 增益和超过 200MHz 的带宽,可实现高精度测量。在短时间模式下的 TDC7201 转换器将接收到的信号进行数字化转换,将设备的测量精度从 12ns 提高到 250ps,由此强化了设备的高精度特点。测量由 LaunchPad™ 开发套件中的 MSP430 微控制器控制,便于轻松实现即插即用兼容性。总体来说,与需要高速 ADC 和 FPGA (...)
设计指南: PDF
原理图: PDF
参考设计

TIPD105 — 交流耦合比较器,输入 2kHz 至 32MHz

此 参考设计提供了原理、组件选择以及使用交流耦合来检测正弦波或方波所需的单电源比较器仿真。通常需要这种仿真,因为两个不同模块之间的接地存在差异。一旦单电源电路中使用了交流耦合,就可能带来负电压的问题。如果比较器上存在过量的负电压,则可能导致比较器错误地跳闸或停滞在不可预测的电平下。为实现可靠运行,需要使用适当的高通滤波和直流偏移。此设计将显示如何将多种输入信号电平和频率进行交流耦合,以形成一个高速比较器来生成稳健且精确的时钟信号。
用户指南: PDF
原理图: PDF
封装 引脚 下载
SOIC (D) 8 查看选项
SOT-23 (DBV) 6 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频