ZHCSGM5A August 2017 – November 2017 TLV320AIC3109-Q1
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
POWER SUPPLY | ||||||
Analog supply voltage (AVDD to AVSS, DRVDD to DRVSS) | 2.7 | 3.3 | 3.6 | V | ||
Digital core supply voltage (DVDD to DVSS) | 1.525 | 1.8 | 1.95 | V | ||
Digital I/O supply voltage (IOVDD to DVSS) | 1.1 | 1.8 | 3.6 | V | ||
ANALOG INPUTS | ||||||
VI | Analog full-scale, 0-dB input voltage (DRVDD = 3.3 V) | 0.707 | VRMS | |||
DIGITAL INPUTS | ||||||
VDIG | Digital input voltage | DVSS | IOVDD | V | ||
TEMPERATURE | ||||||
TA | Operating free-air temperature | –40 | 105 | °C | ||
OTHERS | ||||||
Mono line output load resistance | 10 | kΩ | ||||
Mono headphone output load resistance | 16 | Ω | ||||
Digital output load capacitance | 10 | pF |