ZHCSGM5A August 2017 – November 2017 TLV320AIC3109-Q1
PRODUCTION DATA.
Table 166 shows the parameters used for this application.
PARAMETER | VALUE |
---|---|
AVDD, DRVDD | 3.3 V |
IOVDD, DVDD | 1.8 V |
MCLK frequency | 12.288 MHz |
BCLK frequency | 3.072 MHz |
WCLK frequency (sample rate) | 48 KHz |
Current consumption (AVDD + DRVDD) | 4.31 mA |
Current consumption (DVDD + IOVDD) | 2.45 mA |
Total power consumption | 20 mW |