TLV320ADC3101
- Stereo Audio ADC
- 92-dBA Signal-to-Noise Ratio
- Supports ADC Sample Rates From 8 kHz to
96 kHz
- Instruction-Programmable Embedded miniDSP
- Flexible Digital Filtering With RAM Programmable
Coefficient, Instructions, and Built-In Processing
Blocks- Low-Latency IIR Filters for Voice
- Linear Phase FIR Filters for Audio
- Additional Programmable IIR Filters for EQ,
Noise Cancellation or Reduction - Up to 128 Programmable ADC Digital Filter
Coefficients
- Six Audio Inputs With Configurable Automatic
Gain Control (AGC)- Programmable in Single-Ended or Fully
Differential Configurations - Can Be 3-Stated for Easy Interoperability With
Other Audio ICs
- Programmable in Single-Ended or Fully
- Low Power Consumption and Extensive Modular
Power Control:- 6-mW Mono Record, 8-kHz
- 11-mW Stereo Record, 8-kHz
- 10-mW Mono Record, 48-kHz
- 17-mW Stereo Record, 48-kHz
- Dual Programmable Microphone Bias
- Programmable PLL for Clock Generation
- I2C Control Bus
- Audio Serial Data Bus Supports I2S, Left/Right-
Justified, DSP, PCM, and TDM Modes - Digital Microphone Input Support
- Two GPIOs
- Power Supplies:
- Analog: 2.6 V to 3.6 V
- Digital: Core: 1.65 V to 1.95 V,
I/O: 1.1 V–3.6 V
- 4-mm × 4-mm 24-Pin RGE (VQFN)
The TLV320ADC3101 device is a low-power, stereo audio analog-to-digital converter (ADC) supporting sampling rates from 8 kHz to 96 kHz with an integrated programmable-gain amplifier providing up to 40-dB analog gain or AGC. A programmable miniDSP is provided for custom audio processing. Front-end input coarse attenuation of 0 dB, 6 dB, or off, is also provided. The inputs are programmable in a combination of single-ended or fully differential configurations. Extensive register-based power control is available via an I2C interface, enabling mono or stereo recording. Low power consumption makes the TLV320ADC3101 ideal for battery-powered portable equipment.
The AGC programs to a wide range of attack (7 ms to 1.4 s) and decay (50 ms to 22.4 s) times. A programmable noise-gate function is included to avoid noise pumping. Low-latency IIR filters optimized for voice and telephony are available, as well as linear-phase FIR filters optimized for audio. Programmable IIR filters are also available and may be used for sound equalization, or to remove noise components. The audio serial bus can be programmed to support I2S, left-justified, right-justified, DSP, PCM, and TDM modes. The audio bus may be operated in either master or slave mode.
A programmable integrated PLL is included for flexible clock generation and provides support for all standard audio rates from a wide range of available MCLKs, varying from 512 kHz to 50 MHz, including the most popular cases of 12-MHz, 13-MHz, 16-MHz, 19.2-MHz, and 19.68-MHz system clocks.
您可能感兴趣的相似产品
功能与比较器件相似
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TLV320ADC3101 Low-Power Stereo ADC With Embedded miniDSP for Wireless Handsets and Portable Audio 数据表 (Rev. B) | PDF | HTML | 2015年 8月 31日 | ||
应用手册 | 模拟音频链路噪声与音频ADC信噪比需求分析 | 2020年 9月 25日 | ||||
应用手册 | Audio Serial Interface Configurations for Audio Codecs (Rev. A) | 2019年 6月 27日 | ||||
应用手册 | Synchronizinging Multiple Parallel Devices Using the Internal PLL (Rev. A) | 2019年 1月 2日 | ||||
应用手册 | Common Noise Issues in Audio Codecs | 2017年 7月 21日 | ||||
EVM 用户指南 | TLV320ADC3101EVM-K User's Guide (Rev. A) | 2012年 9月 24日 | ||||
应用手册 | Coefficient RAM Access Mechanisms.. (Rev. D) | 2012年 1月 25日 | ||||
应用手册 | Audio Serial Interface Configurations for Audio Codecs | 2010年 9月 22日 | ||||
应用手册 | Configure the coefficients for Digital Biquad Filters in TLV320AIC3xxx family | 2010年 4月 27日 | ||||
应用手册 | Interfacing an I2S Device to an MSP430 Device (Rev. A) | 2010年 3月 22日 | ||||
应用手册 | Using TLV320AIC3x Digital Audio Data Serial Interface w/TDM Support | 2006年 7月 5日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TLV320ADC3101EVM-K — TLV320ADC3101 评估模块和 USB 主板
The TLV320ADC3101EVM is in the Texas Instruments (TI) modular EVM form factor, which allows direct evaluation of the device performance and operating characteristics and eases software development and system prototyping. The TLV320ADC3101EVM-K is a complete evaluation/demonstration kit, which (...)
TLV320ADC31XX-DRIVERS — TLV320ADC31XX ADC 系列 Linux 驱动程序支持
Linux 主线状态
Linux 主线中提供:是
可通过 git.ti.com 获取:不适用
修复程序和代码增强
如果有需要添加到此驱动程序的修复程序和/或代码增强,
请执行以下任一操作:
1.将补丁发送到维护人员文件中列出的相关 Linux 内核社区,该文件位于:此处
或
2.联系您的 TI 代表。
AICPUREPATH_STUDIO — PurePath™ Studio 图形开发环境
该 GDE 允许对这些器件进行编程,以满足各种便携式音频处理应用的要求。通过使用低电平和高电平音频处理组件库来以图形方式进行编程。该 GDE 音频组件库具有以下功能:数字音量控制、混频器、多路复用器、均衡、音调控制、放大、动态范围压缩、低音升压和环绕音效。
COEFFICIENT-CALC — Coefficient Calculator For Digital Biquad Filters
COEFFICIENT-CALC (TIBQ) calculates the coefficients for the digital filter biquad transfer function implemented in TI audio codecs. The characteristics of the digital filter are adjusted by selecting a filter type and moving a control point within a window that shows the transfer function gain and (...)
支持的产品和硬件
产品
音频编解码器
音频 ADC
扬声器放大器
SLAR163 — Audio CODEC/ADC PLL Calculator
支持的产品和硬件
产品
音频编解码器
音频 ADC
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TIDA-01589 — 具有降噪和回声消除功能的高保真、近场双向音频参考设计
BT-MSPAUDSOURCE-RD — 蓝牙和 MSP430 音频源参考设计
封装 | 引脚 | 下载 |
---|---|---|
VQFN (RGE) | 24 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。