可提供此产品的更新版本

open-in-new 比较替代产品
功能优于比较器件,可直接替换
OPA4991-EP 正在供货 航天增强型四路 40V 4.5MHz 轨到轨输入和输出运算放大器 Rail-to-rail I/O, wider supply range (2.7 V to 40 V), higher gain bandwidth (4.5 MHz), faster slew rate (21 V/µs), lower offset voltage (0.895 mV), lower power (0.56 mA), higher output current (75 mA)
功能与比较器件相同且具有相同引脚
TLV2252A-EP 正在供货 增强型产品高级 Lincmos(Tm) 轨到轨极低功耗运算放大器 Wider supply range (2.7 V to 16 V), lower offset voltage (0.85 mV), lower power (0.035 mA), wider temp range (-40 to 125)

产品详情

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.5 Rail-to-rail In to V-, Out GBW (typ) (MHz) 5.1 Slew rate (typ) (V/µs) 10.5 Vos (offset voltage at 25°C) (max) (mV) 1.6 Iq per channel (typ) (mA) 1 Vn at 1 kHz (typ) (nV√Hz) 17 Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125 Offset drift (typ) (µV/°C) 2 Input bias current (max) (pA) 60 CMRR (typ) (dB) 96 Iout (typ) (A) 0.04 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) -1.3 Output swing headroom (to negative supply) (typ) (V) 0.1 Output swing headroom (to positive supply) (typ) (V) -0.1
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.5 Rail-to-rail In to V-, Out GBW (typ) (MHz) 5.1 Slew rate (typ) (V/µs) 10.5 Vos (offset voltage at 25°C) (max) (mV) 1.6 Iq per channel (typ) (mA) 1 Vn at 1 kHz (typ) (nV√Hz) 17 Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125 Offset drift (typ) (µV/°C) 2 Input bias current (max) (pA) 60 CMRR (typ) (dB) 96 Iout (typ) (A) 0.04 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) -1.3 Output swing headroom (to negative supply) (typ) (V) 0.1 Output swing headroom (to positive supply) (typ) (V) -0.1
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of -55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • High Slew Rate . . . 10.5 V/µs Typ
  • High-Gain Bandwidth . . . 5.1 MHz Typ
  • Supply Voltage Range 2.5 V to 5.5 V
  • Rail-to-Rail Output
  • 360 µV Input Offset Voltage
  • Low Distortion Driving 600- 0.005% THD+N
  • 1 mA Supply Current (Per Channel)
  • 17 nV/Hz Input Noise Voltage
  • 2 pA Input Bias Current
  • Characterized From TA = -55°C to 125°C
  • Micropower Shutdown Mode . . . IDD < 1 µA

(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of -55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • High Slew Rate . . . 10.5 V/µs Typ
  • High-Gain Bandwidth . . . 5.1 MHz Typ
  • Supply Voltage Range 2.5 V to 5.5 V
  • Rail-to-Rail Output
  • 360 µV Input Offset Voltage
  • Low Distortion Driving 600- 0.005% THD+N
  • 1 mA Supply Current (Per Channel)
  • 17 nV/Hz Input Noise Voltage
  • 2 pA Input Bias Current
  • Characterized From TA = -55°C to 125°C
  • Micropower Shutdown Mode . . . IDD < 1 µA

(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

The TLV277x CMOS operational amplifier family combines high slew rate and bandwidth, rail-to-rail output swing, high output drive, and excellent dc precision. The device provides 10.5 V/µs of slew rate and 5.1 MHz of bandwidth while only consuming 1 mA of supply current per channel. This ac performance is much higher than current competitive CMOS amplifiers. The rail-to-rail output swing and high output drive make these devices a good choice for driving the analog input or reference of analog-to-digital converters. These devices also have low distortion while driving a 600- load for use in telecom systems.

These amplifiers have a 360-µV input offset voltage, a 17 nV/Hz input noise voltage, and a 2-pA input bias current for measurement, medical, and industrial applications. The TLV277x family is also specified across an extended temperature range (-55°C to 125°C), making it useful for automotive systems.

These devices operate from a 2.5-V to 5.5-V single supply voltage and are characterized at 2.7 V and 5 V. The single-supply operation and low power consumption make these devices a good solution for portable applications.

The TLV277x CMOS operational amplifier family combines high slew rate and bandwidth, rail-to-rail output swing, high output drive, and excellent dc precision. The device provides 10.5 V/µs of slew rate and 5.1 MHz of bandwidth while only consuming 1 mA of supply current per channel. This ac performance is much higher than current competitive CMOS amplifiers. The rail-to-rail output swing and high output drive make these devices a good choice for driving the analog input or reference of analog-to-digital converters. These devices also have low distortion while driving a 600- load for use in telecom systems.

These amplifiers have a 360-µV input offset voltage, a 17 nV/Hz input noise voltage, and a 2-pA input bias current for measurement, medical, and industrial applications. The TLV277x family is also specified across an extended temperature range (-55°C to 125°C), making it useful for automotive systems.

These devices operate from a 2.5-V to 5.5-V single supply voltage and are characterized at 2.7 V and 5 V. The single-supply operation and low power consumption make these devices a good solution for portable applications.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
类型 标题 下载最新的英语版本 日期
* 数据表 Family of 2.7 V High-Slew-Rate Rail-to-Rail Output Op Amps w/Shutdown 数据表 (Rev. A) 2007年 9月 6日
* VID TLV2772A-EP VID V6206607 2016年 6月 21日
* VID TLV2772A-EP VID V6206607 2016年 6月 21日
* VID TLV2772A-EP VID V6206607 2016年 6月 21日
电子书 The Signal e-book: 有关运算放大器设计主题的博客文章汇编 英语版 2018年 1月 31日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

计算工具

ANALOG-ENGINEER-CALC — 模拟工程师计算器

模拟工程师计算器旨在加快模拟电路设计工程师经常使用的许多重复性计算。该基于 PC 的工具提供图形界面,其中显示各种常见计算的列表(从使用反馈电阻器设置运算放大器增益到为稳定模数转换器 (ADC) 驱动器缓冲器电路选择合适的电路设计元件)。除了可用作单独的工具之外,该计算器还能够很好地与模拟工程师口袋参考书中所述的概念配合使用。
设计工具

CIRCUIT060013 — 采用 T 网络反馈电路的反相放大器

该设计将输入信号 VIN 反相并应用 1000V/V 或 60dB 的信号增益。具有 T 反馈网络的反相放大器可用于获得高增益,而无需 R4 具有很小的值或反馈电阻器具有很大的值。
设计工具

CIRCUIT060015 — 可调节基准电压电路

该电路结合了一个反相和同相放大器,可使基准电压在正负输入电压范围内进行调节。可通过增加增益来提高最大负基准电压电平。
设计工具

CIRCUIT060074 — 采用比较器的高侧电流检测电路

该高侧电流检测解决方案使用一个具有轨到轨输入共模范围的比较器,如果负载电流上升至超过 1A,则在比较器输出端 (COMP OUT) 产生过流警报 (OC-Alert) 信号。该实现中的 OC-Alert 信号低电平有效。因此,当超过 1A 阈值后,比较器输出变为低电平。实现了迟滞,使得当负载电流减小至 0.5 A(减少 50%)时,OC-Alert 将返回到逻辑高电平状态。该电路使用漏极开路输出比较器,从而对输出高逻辑电平进行电平转换,以控制数字逻辑输入引脚。对于需要驱动 MOSFET 开关栅极的应用,最好使用具有推挽输出的比较器。
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
SOIC (D) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频