ZHCSCU5A May 2014 – September 2014 TLC5958
PRODUCTION DATA.
The VCC power supply voltage should be decoupled by placing a 0.1 µF ceramic capacitor close to VCC pin and GND plane. Depending on panel size, several electrolytic capacitors must be placed on board equally distributed to get a well regulated LED supply voltage (VLED). VLED voltage ripple should be less than 5% of its nominal value. Furthermore, the VLED should be set to the voltage calculated by equation:
Where: Vf = maximum forward voltage of LED