TLC594XEVM-SW — TLC594xEVM Software Version 2.0.1.5
The TLC594x Graphical User Interface (GUI) allows users to change colors and interact with the TLC594x board. The program can be used with or without the board attached.
PowerPAD is a trademark of Texas Instruments, Inc.
The TLC5946 is a 16-channel, constant current sink LED driver. Each channel is individually adjustable with 4096 pulse-width modulated (PWM) steps and 64 constant current sink steps for dot correction. The dot correction adjusts the brightness variations between LEDs. Both grayscale control and dot correction are accessible via a serial interface. The maximum current value of all 16 channels can be set by a single external resistor.
The TLC5946 has two error information circuits: one for LED open detection (LOD), and a thermal error flag (TEF). LOD detects a broken or disconnected LED during display period. TEF indicates an over-temperature condition.
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | 16-Channel, 12-Bit PWM LED Driver with 6-Bit Dot Correction 数据表 (Rev. B) | 2008年 6月 23日 | |||
白皮书 | 常见 LED 功能和 LED 驱动器设计注意事项 | 英语版 | 2020年 9月 21日 | |||
选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
选择指南 | 电源管理指南 2018 (Rev. R) | 2018年 6月 25日 | ||||
用户指南 | TLC5946EVM-274 User's Guide | 2009年 4月 15日 |
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
The TLC594x Graphical User Interface (GUI) allows users to change colors and interact with the TLC594x board. The program can be used with or without the board attached.
封装 | 引脚 | 下载 |
---|---|---|
HTSSOP (PWP) | 28 | 查看选项 |
TSSOP (PW) | 28 | 查看选项 |
VQFN (RHB) | 32 | 查看选项 |
— (—) | — |
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。