主页 电源管理 LED 驱动器 RGB LED 驱动器

TLC5940

正在供货

具有点校正与灰度 PWM 控制功能的 16 通道 LED 驱动器

产品详情

Number of channels 16 LED current per channel (mA) 120 Vin (min) (V) 3 Vin (max) (V) 5.5 Features PWM control, Serial interface Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 16 LED current per channel (mA) 120 Vin (min) (V) 3 Vin (max) (V) 5.5 Features PWM control, Serial interface Operating temperature range (°C) -40 to 85 Rating Catalog
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4 VQFN (RHB) 32 25 mm² 5 x 5 — (—) See data sheet
  • 16 Channels
  • 12 bit (4096 Steps) Grayscale PWM Control
  • Dot Correction
    • 6 bit (64 Steps)
    • Storable in Integrated EEPROM
  • Drive Capability (Constant-Current Sink)
    • 0 mA to 60 mA (VCC < 3.6 V)
    • 0 mA to 120 mA (VCC > 3.6 V)
  • LED Power Supply Voltage up to 17 V
  • VCC = 3 V to 5.5 V
  • Serial Data Interface
  • Controlled In-Rush Current
  • 30 MHz Data Transfer Rate
  • CMOS Level I/O
  • Error Information
    • LOD: LED Open Detection
    • TEF: Thermal Error Flag
  • 16 Channels
  • 12 bit (4096 Steps) Grayscale PWM Control
  • Dot Correction
    • 6 bit (64 Steps)
    • Storable in Integrated EEPROM
  • Drive Capability (Constant-Current Sink)
    • 0 mA to 60 mA (VCC < 3.6 V)
    • 0 mA to 120 mA (VCC > 3.6 V)
  • LED Power Supply Voltage up to 17 V
  • VCC = 3 V to 5.5 V
  • Serial Data Interface
  • Controlled In-Rush Current
  • 30 MHz Data Transfer Rate
  • CMOS Level I/O
  • Error Information
    • LOD: LED Open Detection
    • TEF: Thermal Error Flag

The TLC5940 is a 16-channel, constant-current sink LED driver. Each channel has an individually adjustable 4096-step grayscale PWM brightness control and a 64-step, constant-current sink (dot correction). The dot correction adjusts the brightness variations between LED channels and other LED drivers. The dot correction data is stored in an integrated EEPROM. Both grayscale control and dot correction are accessible through a serial interface. A single external resistor sets the maximum current value of all 16 channels.

The TLC5940 features two error information circuits. The LED open detection (LOD) indicates a broken or disconnected LED at an output terminal. The thermal error flag (TEF) indicates an overtemperature condition.

The TLC5940 is a 16-channel, constant-current sink LED driver. Each channel has an individually adjustable 4096-step grayscale PWM brightness control and a 64-step, constant-current sink (dot correction). The dot correction adjusts the brightness variations between LED channels and other LED drivers. The dot correction data is stored in an integrated EEPROM. Both grayscale control and dot correction are accessible through a serial interface. A single external resistor sets the maximum current value of all 16 channels.

The TLC5940 features two error information circuits. The LED open detection (LOD) indicates a broken or disconnected LED at an output terminal. The thermal error flag (TEF) indicates an overtemperature condition.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 14
类型 标题 下载最新的英语版本 日期
* 数据表 TLC5940 16-Channel LED Driver With DOT Correction and Grayscale PWM Control 数据表 (Rev. D) PDF | HTML 2015年 12月 3日
白皮书 常见 LED 功能和 LED 驱动器设计注意事项 英语版 2020年 9月 21日
应用手册 Grayscale and Dot-Corrected LED Display Using TLC5941 and MSP430F427 (Rev. B) PDF | HTML 2018年 9月 27日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 Hardware Design Considerations for a Wireless LED based Display Design 2014年 6月 11日
应用手册 LED 驱动器--并行输出提供高电流输出 英语版 2008年 7月 15日
应用手册 Using the TLC5940 with Higher LED Supply Voltages and Series LEDs 2007年 8月 20日
应用手册 TLC5940 One Wire Control--Eliminating Microprocessor Control for Integr LED Driv 2006年 9月 25日
应用手册 LED Display System Module Using Cascading TLC5940 Devices 2006年 7月 6日
模拟设计期刊 TLC5940 PWM dimming provides superior color quality in LED video displays 2006年 4月 18日
用户指南 TLC5940 Programming Flow Chart 2006年 1月 26日
模拟设计期刊 TLC5940 dot correction compensates for variations in LED brightness 2005年 10月 10日
EVM 用户指南 TLC5940 EVM 2005年 9月 28日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

软件开发套件 (SDK)

LED-FRAME-DESIGNER LED Frame Designer

LED Frame Designer Software allows the user to individually control the Dot Correction and PWM dimming levels for each LED on the TLC59xx EVM. The software also allows the user to program and play multiple LED “frames” to create different lighting patterns on the EVM.

支持的产品和硬件

支持的产品和硬件

产品
RGB LED 驱动器
TLC5940 具有点校正与灰度 PWM 控制功能的 16 通道 LED 驱动器 TLC5940-EP 具有像点校正与灰度 PWM 控制的 16 通道 LED 驱动器(增强型产品)
软件
应用软件和框架
LED-FRAME-DESIGNER LED 框架设计者软件
仿真模型

TLC5940 IBIS Model

SLIM237.ZIP (47 KB) - IBIS Model
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 引脚 下载
HTSSOP (PWP) 28 查看选项
VQFN (RHB) 32 查看选项
— (—)

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频