SLDS157E February   2008  – December 2014 TLC59116

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Description (continued)
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 Handling Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Timing Requirements
    7. 7.7 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Open-Circuit Detection
      2. 9.3.2 Overtemperature Detection and Shutdown
      3. 9.3.3 Power-On Reset (POR)
      4. 9.3.4 External Reset
      5. 9.3.5 Software Reset
      6. 9.3.6 Individual Brightness Control With Group Dimming/Blinking
    4. 9.4 Device Functional Modes
      1. 9.4.1 Active
      2. 9.4.2 Standby
    5. 9.5 Register Maps
      1. 9.5.1  Mode Register 1 (MODE1)"SLEEP" to "OSC" in Mode Register 1 (MODE1) Table.
      2. 9.5.2  Mode Register 2 (MODE2)
      3. 9.5.3  Brightness Control Registers 0 to 15 (PWM0 to PWM15)
      4. 9.5.4  Group Duty Cycle Control Register (GRPPWM)
      5. 9.5.5  Group Frequency Register (GRPFREQ)
      6. 9.5.6  LED Driver Output State Registers 0 to 3 (LEDOUT0 to LEDOUT3)
      7. 9.5.7  I2C Bus Subaddress Registers 1 to 3 (SUBADR1 to SUBADR3)
      8. 9.5.8  LED All Call I2C Bus Address Register (ALLCALLADR)
      9. 9.5.9  Output Gain Control Register (IREF)
      10. 9.5.10 Error Flags Registers (EFLAG1, EFLAG2)
      11. 9.5.11 Control Register
  10. 10Application and Implementation
    1. 10.1 Application Information
      1. 10.1.1 Device Address
      2. 10.1.2 Regular I2C Bus Slave Address
      3. 10.1.3 LED All Call I2C Bus Address
      4. 10.1.4 LED Sub Call I2C Bus Address
      5. 10.1.5 Software Reset I2C Bus Address
      6. 10.1.6 Characteristics of the I2C Bus
        1. 10.1.6.1 Bit Transfer
        2. 10.1.6.2 Start and Stop Conditions
        3. 10.1.6.3 Acknowledge
      7. 10.1.7 System Configuration
      8. 10.1.8 Constant Current Output
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
        1. 10.2.2.1 Adjusting Output Current
      3. 10.2.3 Application Curve
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
    3. 12.3 Thermal Considerations
  13. 13Device and Documentation Support
    1. 13.1 Trademarks
    2. 13.2 Electrostatic Discharge Caution
    3. 13.3 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

5 Description (continued)

The individual PWM controller allows each LED to be set to a specific brightness value. An additional 8-bit resolution (256 steps) group PWM controller has both a fixed frequency of 190 Hz and an adjustable frequency between 24 Hz to once every 10.73 seconds, with a duty cycle that is adjustable from 0% to 99.6%. The group PWM controller dims or blinks all LEDs with the same value.

Each LED output can be off, on (no PWM control), or set at its individual PWM controller value at both individual and group PWM controller values.

The TLC59116 operates with a supply voltage range of 3 V to 5.5 V and the outputs are 17 V tolerant. LEDs can be directly connected to the TLC59116 device outputs.

Software programmable LED Group and three Sub Call I2C-bus addresses allow all or defined groups of TLC59116 devices to respond to a common I2C-bus address, allowing for example, all the same color LEDs to be turned on or off at the same time or marquee chasing effect, thus minimizing I2C-bus commands.

Four hardware address pins allow up to 14 devices on the same bus.

The Software Reset (SWRST) Call allows the master to perform a reset of the TLC59116 through the I2C-bus, identical to the Power-On Reset (POR) that initializes the registers to their default state causing the outputs to be set high (LED off). This allows an easy and quick way to reconfigure all device registers to the same condition.