产品详情

Number of ADC channels 1 Number of DAC channels 1 Analog inputs 2 Analog outputs 2 Sampling rate (max) (kHz) 22.05 Rating Military ADC SNR (typ) (dB) 0 DAC SNR (typ) (dB) 0 Operating temperature range (°C) -40 to 85
Number of ADC channels 1 Number of DAC channels 1 Analog inputs 2 Analog outputs 2 Sampling rate (max) (kHz) 22.05 Rating Military ADC SNR (typ) (dB) 0 DAC SNR (typ) (dB) 0 Operating temperature range (°C) -40 to 85
SOIC (DW) 28 184.37 mm² 17.9 x 10.3
  • General-purpose analog interface circuit for V.34+ modem and business audio applications
  • 16-bit oversampling sigma-delta ADC and DAC
  • Serial port interface
  • Typical 89-dB SNR (signal-to-noise ratio) for ADC and DAC
  • Typical 90-dB THD (signal to total harmonic distortion) for ADC and DAC
  • Typical 88-dB dynamic range
  • Test mode that includes a digital loopback test and analog loopback test
  • Programmable A/D and D/A conversion rate
  • Programmable input and output gain control
  • Maximum conversion rate: 22.05 kHz
  • Single 5-V power supply voltage or 5-V analog and 3-V digital power supply voltage
  • Power dissipation (PD) of 120 mW rms typical in the operating mode
  • Hardware power-down mode to 7.5 mW
  • Internal reference voltage (Vref)
  • Differential architecture throughout device
  • TLC320AD50C/I can support up to three slave devices; TLC320AD52C can support one slave
  • 2s complement data format
  • ALTDATA terminal provides data monitoring
  • Monitor amplifier to monitor input signals
  • On-chip phase locked loop (PLL)
  • General-purpose analog interface circuit for V.34+ modem and business audio applications
  • 16-bit oversampling sigma-delta ADC and DAC
  • Serial port interface
  • Typical 89-dB SNR (signal-to-noise ratio) for ADC and DAC
  • Typical 90-dB THD (signal to total harmonic distortion) for ADC and DAC
  • Typical 88-dB dynamic range
  • Test mode that includes a digital loopback test and analog loopback test
  • Programmable A/D and D/A conversion rate
  • Programmable input and output gain control
  • Maximum conversion rate: 22.05 kHz
  • Single 5-V power supply voltage or 5-V analog and 3-V digital power supply voltage
  • Power dissipation (PD) of 120 mW rms typical in the operating mode
  • Hardware power-down mode to 7.5 mW
  • Internal reference voltage (Vref)
  • Differential architecture throughout device
  • TLC320AD50C/I can support up to three slave devices; TLC320AD52C can support one slave
  • 2s complement data format
  • ALTDATA terminal provides data monitoring
  • Monitor amplifier to monitor input signals
  • On-chip phase locked loop (PLL)

The TLC320AD50C, TLC320AD50I, and TLC320AD52C provide high-resolution signal conversion from digital-to-analog (D/A) and from analog-to-digital (A/D) using oversampling sigma-delta technology. This device consists of a pair of 16-bit synchronous serial conversion paths (one for each direction) and includes an interpolation filter before the DAC and a decimation filter after the ADC. Other overhead functions on the chip include timing (sample rate, FSD delay) and control (programmable gain amplifier, PLL, communication protocol, etc.). The sigma-delta architecture produces high resolution A/D and D/A conversion at a low system cost.

Programmable functions of this device can be selected through the serial interface. Options include reset, power down, communications protocol, signal sampling rate, gain control, and system test modes (see section 6). The TLC320AD50C and TLC320AD52C are characterized for operation from 0°C to 70°C, and the TLC320AD50I is characterized for operation from \x9640°C to 85°C.

The TLC320AD50C, TLC320AD50I, and TLC320AD52C provide high-resolution signal conversion from digital-to-analog (D/A) and from analog-to-digital (A/D) using oversampling sigma-delta technology. This device consists of a pair of 16-bit synchronous serial conversion paths (one for each direction) and includes an interpolation filter before the DAC and a decimation filter after the ADC. Other overhead functions on the chip include timing (sample rate, FSD delay) and control (programmable gain amplifier, PLL, communication protocol, etc.). The sigma-delta architecture produces high resolution A/D and D/A conversion at a low system cost.

Programmable functions of this device can be selected through the serial interface. Options include reset, power down, communications protocol, signal sampling rate, gain control, and system test modes (see section 6). The TLC320AD50C and TLC320AD52C are characterized for operation from 0°C to 70°C, and the TLC320AD50I is characterized for operation from \x9640°C to 85°C.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 10
类型 标题 下载最新的英语版本 日期
* 数据表 Sigma-Delta Analog Interface Circuits With Master-Slave Function 数据表 (Rev. E) 2000年 10月 13日
应用手册 Out-of-Band Noise Measurement Issues for Audio Devices (Rev. A) 2019年 12月 31日
应用手册 Audio Serial Interface Configurations for Audio Codecs (Rev. A) 2019年 6月 27日
应用手册 Using the MSP430 Launchpad as a Standalone I2C Host for Audio Products (Rev. A) 2013年 10月 28日
应用手册 Audio Serial Interface Configurations for Audio Codecs 2010年 9月 22日
应用手册 Solving Enumeration Errors in USB Audio DAC and CODEC Designs 2009年 10月 30日
应用手册 Configuring I2S to Generate BCLK from Codec Devices & WCLK from McBSP Port 2009年 7月 8日
EVM 用户指南 Evaluation Board for the TLC320AD50C DSP Analog Interface Circuit 2000年 2月 9日
应用手册 Comparison of TI Voiceband Codecs for Telephony Applications 1999年 12月 8日
应用手册 Design Guidelines for the TLC320AD50 1999年 12月 2日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 引脚 下载
SOIC (DW) 28 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频