TLC2252-Q1 (正在供货)

汽车类高级 LinCMOS 轨到轨超低功耗运算放大器

汽车类高级 LinCMOS 轨到轨超低功耗运算放大器 - TLC2252-Q1
数据表
 

描述

The TLC2252 and TLC2254 are dual and quadruple operational amplifiers from Texas Instruments. Both devices exhibit rail-to-rail output performance for increased dynamic range in single- or split-supply applications. The TLC225x family consumes only 35 µA of supply current per channel. This micropower operation makes them good choices for battery-powered applications. The noise performance has been dramatically improved over previous generations of CMOS amplifiers. Looking at Figure 1, the TLC225x has a noise level of 19 nV/Hz at 1kHz; four times lower than competitive micropower solutions.

The TLC225x amplifiers, exhibiting high input impedance and low noise, are excellent for small-signal conditioning for high-impedance sources, such as piezoelectric transducers. Because of the micropower dissipation levels, these devices work well in hand-held monitoring and remote-sensing applications. In addition, the rail-to-rail output feature with single or split supplies makes this family a great choice when interfacing with analog-to-digital converters (ADCs). For precision applications, the TLC225xA family is available and has a maximum input offset voltage of 850 µV. This family is fully characterized at 5 V and ±5 V.

The TLC2252/4 also makes great upgrades to the TLC27L2/L4 or TS27L2/L4 in standard designs. They offer increased output dynamic range, lower noise voltage, and lower input offset voltage. This enhanced feature set allows them to be used in a wider range of applications. For applications that require higher output drive and wider input voltage ranges, see the TLV2432 and TLV2442 devices. If the design requires single amplifiers, please see the TLV2211/21/31 family. These devices are single rail-to-rail operational amplifiers in the SOT-23 package. Their small size and low power consumption, make them ideal for high density, battery-powered equipment.

特性

  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 150 V (TLC2252/52A) and 100 V (TLC2254/54A) Using Machine Model (C = 200 pF, R = 0)
  • Output Swing Includes Both Supply Rails
  • Low Noise . . . 19 nV/Hz Typ at f = 1 kHz
  • Low Input Bias Current . . . 1 pA Typ
  • Fully Specified for Both Single-Supply and Split-Supply Operation
  • Very Low Power . . . 35 µA Per Channel Typ
  • Common-Mode Input Voltage Range Includes Negative Rail
  • Low Input Offset VoltagE
    850 µV Max at TA = 25°C (TLC225xA)
  • Macromodel Included
  • Performance Upgrades for the TS27L2/L4 and TLC27L2/L4

Advanced LinCMOS is a trademark of Texas Instruments.

查看更多内容

参数 与其它产品相比 通用 运算放大器

 
Number of Channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-Rail
Vos (Offset Voltage @ 25C) (Max) (mV)
Iq per channel (Typ) (mA)
Vn at 1kHz (Typ) (nV/rtHz)
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Offset Drift (Typ) (uV/C)
Features
Input Bias Current (Max) (pA)
CMRR (Typ) (dB)
Output Current (Typ) (mA)
Architecture
TLC2252-Q1 TLC2252 TLC2252A TLC2252A-EP TLC2252AM TLC2252M TLC2254 TLC2254-Q1 TLC2254A TLC2254A-EP TLC2254A-Q1
2    2    2    2    2    2    4    4    4    4    4   
4.4    4.4    4.4    4.4    4.4    4.4    4.4    4.4    4.4    4.4    4.4   
16    16    16    16    16    16    16    16    16    16    16   
0.2    0.2    0.2    0.2    0.2    0.2    0.2    0.2    0.2    0.2    0.2   
0.12    0.12    0.12    0.12    0.12    0.12    0.12    0.12    0.12    0.12    0.12   
In to V-
Out   
In to V-
Out   
In to V-
Out   
In to V-
Out   
In to V-
Out   
In to V-
Out   
In to V-
Out   
In to V-
Out   
In to V-
Out   
In to V-
Out   
In to V-
Out   
1.5    1.5    0.85    0.85    0.85    1.5    1.5    1.5    0.85    0.85    0.85   
0.035    0.035    0.035    0.035    0.035    0.035    0.035    0.035    0.035    0.035    0.035   
19    19    19    19    19    19    19    19    19    19    19   
Automotive    Catalog    Catalog    HiRel Enhanced Product    Military    Military    Catalog    Automotive    Catalog    HiRel Enhanced Product    Automotive   
-40 to 125    -40 to 125
0 to 70   
-40 to 125    -40 to 125    -55 to 125    -55 to 125    0 to 70    -40 to 125    -40 to 125    -40 to 125    -40 to 125   
TSSOP    PDIP
SOIC
TSSOP   
PDIP
SOIC
TSSOP   
SOIC    CDIP
CFP
LCCC
SOIC   
CDIP
CFP
LCCC   
PDIP
SOIC
TSSOP   
TSSOP    PDIP
SOIC
TSSOP   
SOIC    TSSOP   
8TSSOP: 19 mm2: 6.4 x 3(TSSOP)    See datasheet (PDIP)
8SOIC: 29 mm2: 6 x 4.9(SOIC)
8TSSOP: 19 mm2: 6.4 x 3(TSSOP)   
See datasheet (PDIP)
8SOIC: 29 mm2: 6 x 4.9(SOIC)
8TSSOP: 19 mm2: 6.4 x 3(TSSOP)   
8SOIC: 29 mm2: 6 x 4.9(SOIC)    See datasheet (CDIP)
See datasheet (CFP)
20LCCC: 79 mm2: 8.89 x 8.89(LCCC)
8SOIC: 29 mm2: 6 x 4.9(SOIC)   
See datasheet (CDIP)
See datasheet (CFP)
20LCCC: 79 mm2: 8.89 x 8.89(LCCC)   
See datasheet (PDIP)
14SOIC: 52 mm2: 6 x 8.65(SOIC)
14TSSOP: 32 mm2: 6.4 x 5(TSSOP)   
14TSSOP: 32 mm2: 6.4 x 5(TSSOP)    See datasheet (PDIP)
14SOIC: 52 mm2: 6 x 8.65(SOIC)
14TSSOP: 32 mm2: 6.4 x 5(TSSOP)   
14SOIC: 52 mm2: 6 x 8.65(SOIC)    14TSSOP: 32 mm2: 6.4 x 5(TSSOP)   
0.5    0.5    0.5    0.5    0.5    0.5    0.5    0.5    0.5    0.5    0.5   
N/A    High Cload Drive    High Cload Drive    N/A    N/A    N/A    High Cload Drive    High Cload Drive    High Cload Drive    N/A    High Cload Drive   
60    60    60    60    60    60    60    60    60    60    60   
83    83    83    83    83    83    83    83    83    83    83   
8    8    8    8    8    8    8    8    8    8    8   
CMOS    CMOS    CMOS    CMOS    CMOS    CMOS    CMOS    CMOS    CMOS    CMOS    CMOS   

其它合格版本 TLC2252-Q1

版本 器件型号 定义
军事应用 TLC2252M 获 QML 认证,用于军事与国防应用
目录 TLC2252 TI 的标准目录产品