产品详情

Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 10.8 Features Complimentary output, Manual reset capable, Wide input voltage Reset threshold accuracy (%) 1.9 Iq (typ) (mA) 1.8 Output driver type/reset output Active-high, Active-low, Open-drain Supply voltage (min) (V) 3.5 Supply voltage (max) (V) 18 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) 0 to 70
Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 10.8 Features Complimentary output, Manual reset capable, Wide input voltage Reset threshold accuracy (%) 1.9 Iq (typ) (mA) 1.8 Output driver type/reset output Active-high, Active-low, Open-drain Supply voltage (min) (V) 3.5 Supply voltage (max) (V) 18 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) 0 to 70
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Power-On Reset Generator
  • Automatic Reset Generation After Voltage Drop
  • Wide Supply-Voltage Range
  • Precision Voltage Sensor
  • Temperature-Compensated Voltage Reference
  • Externally Adjustable Pulse Duration
  • Power-On Reset Generator
  • Automatic Reset Generation After Voltage Drop
  • Wide Supply-Voltage Range
  • Precision Voltage Sensor
  • Temperature-Compensated Voltage Reference
  • Externally Adjustable Pulse Duration

The TL77xxA family of integrated-circuit supply-voltage supervisors is designed specifically for use as reset controllers in microcomputer and microprocessor systems. The supply-voltage supervisor monitors the supply for undervoltage conditions at the SENSE input. During power up, the RESET output becomes active (low) when VCC attains a value approaching 3.6 V. At this point (assuming that SENSE is above VIT+), the delay timer function activates a time delay, after which outputs RESET and RESET go inactive (high and low, respectively). When an undervoltage condition occurs during normal operation, RESET and RESET go active.

The TL77xxA family of integrated-circuit supply-voltage supervisors is designed specifically for use as reset controllers in microcomputer and microprocessor systems. The supply-voltage supervisor monitors the supply for undervoltage conditions at the SENSE input. During power up, the RESET output becomes active (low) when VCC attains a value approaching 3.6 V. At this point (assuming that SENSE is above VIT+), the delay timer function activates a time delay, after which outputs RESET and RESET go inactive (high and low, respectively). When an undervoltage condition occurs during normal operation, RESET and RESET go active.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
TPS37 正在供货 具有超低静态电流和延时功能的 65V 窗口监控器 Window supervisor with wide input voltage up to 65 V, low supply current and sense-delay feature for glitch-immunity protection.
全新 TPS3808E 正在供货 具有可编程延迟和手动复位功能的 600nA 超低静态电流监控器 Improved accuracy and lower quiescent current

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* 数据表 TL77xxA Supply-Voltage Supervisors 数据表 (Rev. K) PDF | HTML 2016年 9月 29日
应用手册 Supply Voltage Supervisor TL77xx Series 1997年 1月 1日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DLPLCR4500EVM — DLP® LightCrafter™ 4500

DLP® LightCrafter™ 4500 开发模块可提供灵活的光导解决方案,该解决方案具有高亮度和高分辨率特性,适用于工业、医疗和科学应用。DLP LightCrafter 4500 采用 0.45 WXGA 芯片组并以小型封装提供分辨率、亮度和可编程能力的完美组合。

开发人员可以通过 DLP LightCrafter 4500 的基于 USB 的应用程序编程接口 (API) 和易于使用的图形用户界面 (GUI) 轻松地创建、存储和显示高速图形序列。两个可配置的输入/输出触发器可以方便地与摄像机、传感器或其他外设同步。DLP LightCrafter 4500 的功能集使其成为为工业 (...)

用户指南: PDF
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
参考设计

TIDA-00570 — 用于工业 3D 打印和数字平板印刷的高速 DLP 子系统参考设计

高速 DLP® 子系统参考设计提供系统级 DLP 开发板设计,适用于需要高分辨率、超高速度和生产可靠性的工业数字平版印刷术和 3D 打印应用。该系统设计通过集成最高分辨率的 DLP 数字微镜器件 DLP9000X 和最快的数字控制器 DLPC910 来提供最大的吞吐量。这种组合具有超过 400 万个微镜(WQXGA 分辨率),从而能实现超过 60 千兆比特每秒 (Gbps) 的连续流数据速率。DLPC910 数字控制器还为设计人员提供先进的像素控制,除了可以进行全帧输入,还可以进行随机行寻址。这一增加的灵活性支持各种架构,适用于工业、医疗、安全、电信和仪表等应用。
设计指南: PDF
原理图: PDF
参考设计

DLP4500-C350REF — DLP 0.45 WXGA 芯片组参考设计

该参考设计采用 DLP® 0.45 英寸 WXGA 芯片组并应用于 DLP® LightCrafter™ 4500 评估模块 (EVM) 中,能够灵活控制工业、医疗和科学应用领域中的高分辨率精确图形。借助基于 USB 的免费 GUI 和 API,开发人员可轻松将 TI 的创新型数字微镜器件 (DMD) 技术与摄像头、传感器、电机和其他外设相集成,以打造与众不同的 3D 机器视觉系统、3D 打印机和扩增实境显示器。



 

 

测试报告: PDF
原理图: PDF
参考设计

TIDA-00254 — 面向 3D 机器视觉应用并采用 DLP 技术的精确点云生成

3D 机器视觉参考设计采用德州仪器 (TI) 的 DLP 软件开发套件 (SDK),使得开发人员可以通过将 TI 的数字微镜器件 (DMD) 技术与摄像头、传感器、电机和其他外设集成来轻松构建 3D 点云。高度差异化 3D 机器视觉系统利用 DLP® LightCrafter™ 4500 估模块 (EVM)(采用 DLP® 0.45 英寸 WXGA 芯片组),能够灵活控制工业、医疗和安全应用的高分辨率精确图形。
测试报告: PDF
原理图: PDF
参考设计

TIDA-00782 — 采用 DLP® 技术的便携式、高亮度 HD 投影显示器参考设计

此参考设计采用 DLP Pico™ 0.45 英寸 WXGA 显示芯片组,可以为投影显示应用(配件投影仪、智能投影仪、移动智能电视以及例如类似于笔记本电脑、膝上型电脑和热点内的投影功能的内置投影仪)使用高清分辨率。设计中使用的芯片组包含 DLP4501 (.45 WXGA) DMD 和 DLPC6401 显示控制器。可以在以下链接下面访问该外部 LED 驱动器参考设计:PMP4356
设计指南: PDF
原理图: PDF
封装 引脚 下载
PDIP (P) 8 查看选项
SOIC (D) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频