TL760M33-Q1

正在供货

汽车级 500mA、26V、高精度、低压降稳压器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚
TPS7B88-Q1 正在供货 具有快速瞬态响应的汽车类 500mA、40V 低压降 (LDO) 线性稳压器 500-mA, TO-252 package offering improved noise/PSRR performance, better accuracy and lower-IQ

产品详情

Output options Fixed Output Iout (max) (A) 0.5 Vin (max) (V) 26 Vin (min) (V) 3.8 Vout (max) (V) 3.3 Vout (min) (V) 3.3 Fixed output options (V) 3.3 Iq (typ) (mA) 20 Thermal resistance θJA (°C/W) 55 Rating Automotive Load capacitance (min) (µF) 22 Regulated outputs (#) 1 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 500 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.5 Vin (max) (V) 26 Vin (min) (V) 3.8 Vout (max) (V) 3.3 Vout (min) (V) 3.3 Fixed output options (V) 3.3 Iq (typ) (mA) 20 Thermal resistance θJA (°C/W) 55 Rating Automotive Load capacitance (min) (µF) 22 Regulated outputs (#) 1 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 500 Operating temperature range (°C) -40 to 125
TO-252 (KVU) 3 66.726 mm² 6.6 x 10.11 TO-263 (KTT) 3 154.8384 mm² 10.16 x 15.24
  • Qualified for Automotive Applications
  • ±3% Output Voltage Variation Across Load
    and Temperature
  • Load-Dump Protection
  • 500-mV Maximum Dropout Voltage at
    500 mA (3.3-V Option)
  • Fixed 3.3-V Output
  • Internal Thermal-Overload Protection
  • Internal Overvoltage Protection
  • Customer-Specific Configuration Control
    Can Be Supported Along With
    Major-Change Approval

  • Qualified for Automotive Applications
  • ±3% Output Voltage Variation Across Load
    and Temperature
  • Load-Dump Protection
  • 500-mV Maximum Dropout Voltage at
    500 mA (3.3-V Option)
  • Fixed 3.3-V Output
  • Internal Thermal-Overload Protection
  • Internal Overvoltage Protection
  • Customer-Specific Configuration Control
    Can Be Supported Along With
    Major-Change Approval

The TL760M family of low-dropout regulators offers a variety of fixed-voltage options that offer a maximum continuous input voltage of 26 V. Utilizing a pnp pass element, these regulators are capable of sourcing 500 mA of current, with a specified maximum dropout of 500 mV (3.3-V and 2.5-V options), making these regulators ideal for low-voltage applications. Additionally, the TL760M regulators offer very tight output accuracy of ±3% across operating load and temperature ranges. Other convenient features the regulators provide are internal overcurrent limiting, thermal-overload protection, and overvoltage protection. The TL760M is load-dump protected to its maximum operating condition of 45 V. Stability has been optimized for typical automotive applications and low-cost capacitors.

The TL760M family of low-dropout regulators offers a variety of fixed-voltage options that offer a maximum continuous input voltage of 26 V. Utilizing a pnp pass element, these regulators are capable of sourcing 500 mA of current, with a specified maximum dropout of 500 mV (3.3-V and 2.5-V options), making these regulators ideal for low-voltage applications. Additionally, the TL760M regulators offer very tight output accuracy of ±3% across operating load and temperature ranges. Other convenient features the regulators provide are internal overcurrent limiting, thermal-overload protection, and overvoltage protection. The TL760M is load-dump protected to its maximum operating condition of 45 V. Stability has been optimized for typical automotive applications and low-cost capacitors.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 4
类型 标题 下载最新的英语版本 日期
* 数据表 Low-Dropout Fixed-Voltage Regulator 数据表 (Rev. I) 2010年 12月 22日
应用手册 LDO 噪声揭秘 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2020年 9月 16日
应用手册 LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 2017年 8月 9日
应用手册 简化的 LDO PSRR 测量 最新英语版本 (Rev.A) PDF | HTML 2010年 7月 28日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DRV2510Q1EVM — DRV2510-Q1 适用于螺线管且集成诊断功能的汽车类触觉驱动器评估模块

DRV52510-Q1 评估模块 (EVM) 允许设计人员连接到驱动器以单独评估该器件,或连接到电磁阀等目标传动器以轻松快速地评估使用状态下的驱动器或传动器性能。
用户指南: PDF
TI.com 上无现货
评估板

DRV2511Q1EVM — DRV2511-Q1 适用于螺线管的汽车类触觉驱动器评估模块

DRV52511-Q1 评估模块 (EVM) 允许设计人员连接到驱动器以单独评估该器件,或连接到电磁阀等目标传动器以轻松快速地评估使用状态下的驱动器或传动器性能。
用户指南: PDF
TI.com 上无现货
评估板

MLTLDO2EVM-037 — 用于 DCY、DDA 和 KVU 封装的通用 LDO 线性稳压器评估模块

借助采用多种封装选项的 MLTLDO2EVM-037 低压降 (LDO) 评估模块 (EVM),设计工程师能评估可能用于其自身电路应用的线性稳压器采用多种常见封装时的运行情况和性能。这种 EVM 配置包含一个 DDA、3 引脚和 5 引脚 KVU 以及 DCY 封装,便于工程师焊接和评估部件。

用户指南: PDF
TI.com 上无现货
评估板

TAS2770EVM — 适用于 QFN 封装的 TAS2770EVM 单声道、数字输入、D 类、IV 感应音频放大器评估模块

TAS2770EVM 为开发人员提供了一个可配置为立体声解决方案以及多声道解决方案的易用型单声道评估模块。它是一个功能强大的工具套件,用于评估 TAS2770 的立体声和单声道实现方案(具有或不具有 IV 感应功能)。此评估模块提供了评估 TAS2770 所需的一切资源。为了评估立体声或单声道扬声器保护解决方案,可连接 TAS2559YZEVM 以提供扬声器保护算法和处理能力。此算法由 PPC3 进行控制和优化。评估模块中不包括 TAS2559YZEVM 和 PPC3 插件,必须单独订购。
用户指南: PDF
TI.com 上无现货
评估板

TAS2770EVM-STEREO — TAS2770 数字输入、D 类、IV 感应音频放大器的立体声评估模块

TAS2770EVM-Stereo 评估模块为开发人员提供了一个预先配置为立体声解决方案的易用型模块。它是一个功能强大的工具套件,用于评估具有或不具有 IV 检测功能的 TAS2770 的立体声或单声道实现方案。此评估模块提供了评估 TAS2770 这一传统放大器所需的一切资源。为了评估立体声或单声道扬声器保护解决方案,可连接 TAS2559YZEVM 以提供扬声器保护算法和处理能力。此算法由 PPC3 进行控制和优化。评估模块中不包括 TAS2559YZEVM 和 PPC3 插件,必须单独订购。
用户指南: PDF
评估板

TAS2770YFFEVM — 采用 WCSP 封装的 TAS2770YFFEVM 单声道、数字输入、D 类、IV 感应音频放大器评估模块

TAS2770YFFEVM 为开发人员提供了一个可配置为立体声解决方案以及多声道解决方案的易用型单声道评估模块。它是一个功能强大的工具套件,用于评估具有和不具有 IV 检测功能的 TAS2770 的立体声或单声道实现方案。此评估模块提供了评估 TAS2770 所需的一切资源。为评估立体声或单声道扬声器保护解决方案,可将其连接至用于提供扬声器保护算法和处理能力的 TAS2559YZEVM 来实现。此算法由 PPC3 进行控制和优化。评估模块中不包括 TAS2559YZEVM 和 PPC3 插件,必须单独订购。
用户指南: PDF
TI.com 上无现货
评估板

TAS5404Q1EVM — 具有 I2C 诊断和保护功能的 4 通道模拟输入 D 类音频放大器 EVM,用于汽车主机

TAS5404Q1EVM 展示了 TI 用于汽车音响主机系统的成本优化型 4 通道模拟输入 D 类音响解决方案。TAS5404 解决方案可让汽车客户以极具竞争力的系统总成本最轻松地实现从 AB 类系统到更小、更轻且更高效的 D 类解决方案过渡。

  • TAS5404 通过 14.4V 电源提供 25W/通道 (4Ω),并向没有外部放大器的音响主机提供 2Ω 扬声器驱动能力。
  • TAS5404 的宽泛电源电压能力(从 5.6V 到 18V)使其成为汽车音响主机的理想选择,同时在启停低电压瞬态事件中提供顶级性能。
  • TAS5404 集成了 I2C 诊断和保护功能,旨在满足和超越最高的汽车品质和可靠性标准。
  • (...)
用户指南: PDF
评估板

TAS6422Q1EVM — 具有 I2C 诊断功能的 TAS6422Q1 2.1MHz 2 通道数字输入 D 类音频放大器评估模块

TAS6422Q1EVM 展示了市场上第一款真正适用于汽车信息娱乐系统的 2.1Mhz 4 通道数字输入 D 类音频解决方案。TAS6422 的 2.1Mhz 开关频率可让客户显著缩降低电感器尺寸和成本,并优化总系统成本。TAS6422 可通过 14.4V 电源为 4Ω 负载提供每通道 25W 的功率 (10% THD+N)。TAS6422 的宽泛电源电压能力(从 4.5V 到 26V)使其成为音响主机和外部放大器系统的理想选择,同时在启停低电压瞬态事件中提供顶级性能。TAS6422 集成了 I2C 诊断和保护功能,旨在满足和超越最高的汽车品质和可靠性标准。TAS6422 符合 (...)
用户指南: PDF
TI.com 上无现货
评估板

TAS6424LQ1EVM — 具有 I2C 诊断功能的 TAS6424LQ1 2.1MHz 四通道数字输入 D 类音频放大器评估模块

The TAS6424L EVM showcases the first true 2.1Mhz 4-Ch Digital Input Class-D Audio Solution for automotive infotainment in the market.  TAS6424L’s 2.1-Mhz switching frequency allows customers to significantly reduce inductor size and cost and optimize total system cost. TAS6424L delivers (...)
用户指南: PDF
TI.com 上无现货
参考设计

TIDA-01572 — 数字输入、D 类、IV 感应音频放大器的立体声评估模块参考设计

此参考设计可提供用于 PC 应用的高性能立体声音频子系统。它由电压范围为 4.5V 至 16V 的单电源供电并采用 TAS2770,该器件是一款数字输入 D 类音频放大器,可提供出色的噪声和失真性能并采用 WCSP 和 QFN 封装。该设计还包含两个低压降固定电压稳压器,即 TL760M33TPS73618,它们分别生成必需的 3.3V 和 1.8V 系统电源轨。该参考设计的多功能数字输入接口允许使用各种输入格式,同时针对电压和电流感应、电源电压 (VBAT) 和温度提供输出数据。该参考设计还包含多路复用功能,允许将多个输入源用作数字输入。此外,TAS2770 (...)
设计指南: PDF
原理图: PDF
参考设计

TIDA-00573 — 用于汽车音响主体的 4 通道 D 类放大器参考设计

TIDA-00573 参考设计提供了一个基于 D 类的放大器解决方案,可让它在一个典型的 AB 类放大器外形中接受评估。此设计经过优化,可减少与音频放大器有关的热量,并最大限度降低与 D 类放大器相关的开关噪声。此设计包括两个部分。第 1 部分侧重于音频放大器模块,而第 2 部分侧重于将其并入基板时所需的电路。这一对电路板允许对此设计进行独立的性能测试。
设计指南: PDF
原理图: PDF
封装 引脚 下载
TO-252 (KVU) 3 查看选项
TO-263 (KTT) 3 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频