TL5209

正在供货

具有反向电压保护功能的 500mA、16V、可调节低压降稳压器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
TPS7A26 正在供货 具有电源正常指示功能的 500mA、18V、超低 IQ、高精度、可调节低压降稳压器 Wider voltage range

产品详情

Output options Adjustable Output Iout (max) (A) 0.5 Vin (max) (V) 16 Vin (min) (V) 2.5 Vout (max) (V) 6.5 Vout (min) (V) 1.3 Noise (µVrms) 300 Iq (typ) (mA) 8 Thermal resistance θJA (°C/W) 116 Rating Catalog Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Reverse voltage protection Accuracy (%) 2 PSRR at 100 KHz (dB) 30 Dropout voltage (Vdo) (typ) (mV) 500 Operating temperature range (°C) -40 to 125
Output options Adjustable Output Iout (max) (A) 0.5 Vin (max) (V) 16 Vin (min) (V) 2.5 Vout (max) (V) 6.5 Vout (min) (V) 1.3 Noise (µVrms) 300 Iq (typ) (mA) 8 Thermal resistance θJA (°C/W) 116 Rating Catalog Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Reverse voltage protection Accuracy (%) 2 PSRR at 100 KHz (dB) 30 Dropout voltage (Vdo) (typ) (mV) 500 Operating temperature range (°C) -40 to 125
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Adjustable Output Voltage
  • 1%/2% Accuracy (25°C/Full Range)
  • 500-mV (Maximum) Dropout at Full Load of
    500 mA
  • Tight Regulation Overtemperature Range
    • 0.1%/V (Maximum) Line Regulation
    • 0.7% (Maximum) Load Regulation
  • Ultra Low-Noise Capability (300 nV/√Hz Typical)
  • Shutdown Current of 3 µA (Maximum)
  • Low Temperature Coefficient
  • Current Limiting and Thermal Protection
  • Stable With Minimum Load of 1 mA
  • Reverse-Battery Protection
  • Applications
    • Portable Applications (PDAs, Laptops,
      Cell Phones)
    • Consumer Electronics
    • Post-Regulation for SMPS
  • Available in Convenient SOIC-8 Surface-Mount
    Package
  • Adjustable Output Voltage
  • 1%/2% Accuracy (25°C/Full Range)
  • 500-mV (Maximum) Dropout at Full Load of
    500 mA
  • Tight Regulation Overtemperature Range
    • 0.1%/V (Maximum) Line Regulation
    • 0.7% (Maximum) Load Regulation
  • Ultra Low-Noise Capability (300 nV/√Hz Typical)
  • Shutdown Current of 3 µA (Maximum)
  • Low Temperature Coefficient
  • Current Limiting and Thermal Protection
  • Stable With Minimum Load of 1 mA
  • Reverse-Battery Protection
  • Applications
    • Portable Applications (PDAs, Laptops,
      Cell Phones)
    • Consumer Electronics
    • Post-Regulation for SMPS
  • Available in Convenient SOIC-8 Surface-Mount
    Package

The TL5209 device is 500-mA low-dropout (LDO) regulator that is well suited for portable applications. It has a lower quiescent current than most traditional PNP regulators and allows for a shutdown current of 0.05 µA (typical). The TL5209 also has very good dropout voltage characteristics, requiring a maximum dropout of 10 mV at light loads and 500 mV at full load. In addition, the LDO also has a 1% output voltage accuracy and very tight line and load regulation that is comparable to its CMOS counterparts.

For noise-sensitive applications, the TL5209 allows for low-noise capability through an external bypass capacitor connected to the BYP pin, which reduces the output noise of the regulator. Other features include current limiting, thermal shutdown, reverse-battery protection, and low temperature coefficient.

The TL5209 is available with adjustable output. Offered in an SOIC-8 surface-mount package, the TL5209 is characterized for operation over the virtual junction temperature ranges of –40°C to 125°C.

The TL5209 device is 500-mA low-dropout (LDO) regulator that is well suited for portable applications. It has a lower quiescent current than most traditional PNP regulators and allows for a shutdown current of 0.05 µA (typical). The TL5209 also has very good dropout voltage characteristics, requiring a maximum dropout of 10 mV at light loads and 500 mV at full load. In addition, the LDO also has a 1% output voltage accuracy and very tight line and load regulation that is comparable to its CMOS counterparts.

For noise-sensitive applications, the TL5209 allows for low-noise capability through an external bypass capacitor connected to the BYP pin, which reduces the output noise of the regulator. Other features include current limiting, thermal shutdown, reverse-battery protection, and low temperature coefficient.

The TL5209 is available with adjustable output. Offered in an SOIC-8 surface-mount package, the TL5209 is characterized for operation over the virtual junction temperature ranges of –40°C to 125°C.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 6
类型 标题 下载最新的英语版本 日期
* 数据表 TL5209 500-mA Low-Noise Low-Dropout Voltage Regulator With Shutdown 数据表 (Rev. B) PDF | HTML 2015年 6月 17日
* 勘误表 Notification for Clarification of Added Specification to TL5209 2007年 5月 25日
应用手册 LDO 噪声揭秘 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2020年 9月 16日
应用手册 LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 2017年 8月 9日
技术文章 A new dimension of integration PDF | HTML 2016年 5月 17日
应用手册 简化的 LDO PSRR 测量 最新英语版本 (Rev.A) PDF | HTML 2010年 7月 28日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

OCTVO-3P-AM335X — Octavo Systems 基于 AM335x 的系统级封装

Octavo Systems 是向全球创新者提供基于系统级封装 (SiP) 解决方案的领导者。通过 OSD335x 系列 SiP 器件,能以最快且最具成本效益的方法来开发和部署基于德州仪器 (TI) Sitara™ AM335x Arm® Cortex®-A8 处理器的高性能嵌入式系统。

OSD335x 器件可将 Sitara™ AM335x Arm® Cortex®-A8 处理器(运行频率高达 1GHz 且 DDR3高达 1GB)、TPS65217C 电源管理 IC、TL5209 LDO、EEPROM(可选)、eMMC(可选)、MEMS (...)

来源:Octavo Systems
参考设计

TIDEP0076 — 基于 AM572x 处理器并采用 DLP® 结构光的 3D 机器视觉参考设计

TIDEP0076 3D 机器视觉设计介绍了基于结构光原理的嵌入式 3D 扫描仪。将数码相机与 Sitara™ AM57xx 处理器片上系统 (SoC) 搭配使用,采集来自基于 DLP4500 的投影仪的反射光图形。可在 AM57xx 处理器 SoC 内执行已采集图形的后续处理,并计算物体的 3D 点云及其 3D 可视化。此设计提供了一款嵌入式解决方案,在基于主机 PC 的实施中具有功率、简洁性、成本和尺寸方面的优势。
设计指南: PDF
原理图: PDF
参考设计

TIDA-010032 — 支持以太网和 6LoWPAN 射频网状等网络的通用数据集中器参考设计

基于 IPv6 的电网通信正在成为智能仪表和电网自动化等工业市场和应用领域的标准选择。通用数据集中器设计是一款基于 IPv6 的完整网络解决方案,集成了以太网主干通信、6LoWPAN 射频网状网络、RS-485 等功能。6LoWPAN 网状网络解决了一些主要问题,例如符合标准的互操作性、可靠性、安全性和长距离连接能力。此设计可使用一个可通过以太网主干通信访问的 Web 服务器对终端设备进行远程监控。它还提供了 3.3V 和 5V 电压轨以及多种外设接口,可通过扩展实现更高的连接能力,例如宽带电力线通信 (PLC)、蜂窝和 Wi-Fi® 连接。
设计指南: PDF
原理图: PDF
参考设计

TIDEP0046 — 关于 AM57x 使用 OpenCL 实现 DSP 加速的蒙特卡罗模拟参考设计

TI 基于 ARM® Cortex®-A15 的高性能 AM57x 处理器还集成了 C66x DSP。这些 DSP 旨在处理工业、汽车和金融应用中通常需要的高信号和数据处理任务。AM57x OpenCL 实施方案便于用户利用 DSP 加速来执行高度计算任务,同时使用标准编程模型和语言,从而无需深度了解 DSP 架构。TIDEP0046 TI 参考设计举例说明了如何使用 DSP 加速来利用标准 C/C++ 代码生成极长的普通随机数序列。
设计指南: PDF
原理图: PDF
参考设计

TIDEP0047 — 采用 TI AM57x 处理器时的电源和散热设计注意事项参考设计

这是一个基于 AM57x 处理器和配套的 TPS659037 电源管理集成电路 (PMIC) 的参考设计。此设计特别强调了使用 AM57x 和 TPS659037 设计的系统的重要电源和热设计注意事项和技术。它包括有关电源管理设计、配电网络 (PDN) 设计注意事项、热设计注意事项、估计功耗和功耗摘要的参考资料和文档。
设计指南: PDF
原理图: PDF
参考设计

CC2531EM-IOT-HOME-GATEWAY-RD — 用于 IoT 应用的住宅智能家居网关参考设计

此设计可为家庭自动化应用提供 ZigBee® 家庭自动化 (HA 1.2) 认证的参考网关。由 Sitara™ AM335x 处理器提供支持的功能丰富且基于 Linux 的网络和 GUI 示例应用可以使用基于 SimpleLink™ ZigBee CC2531 无线 MCU 的软件狗控制和监控 ZigBee 节点。此设计包含几十个可简化 Linux 系统中的 ZigBee 集成和应用开发的 API。
测试报告: PDF
原理图: PDF
封装 引脚 下载
SOIC (D) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频