主页 电源管理 LED 驱动器 汽车 LED 驱动器

TL4242-Q1

正在供货

汽车类可调节 LED 驱动器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
TPS92620-Q1 正在供货 具有热共享功能的汽车类双通道高电流 40V 高侧 LED 驱动器 2 total channels instead of 1 with thermal sharing capabilities.

产品详情

Number of channels 1 Topology Current Source Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 42 Vout (min) (V) 0 Vout (max) (V) 40 Iout (max) (A) 0.5 Iq (typ) (mA) 12 Features LED Open Detection, Thermal shutdown
Number of channels 1 Topology Current Source Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 42 Vout (min) (V) 0 Vout (max) (V) 40 Iout (max) (A) 0.5 Iq (typ) (mA) 12 Features LED Open Detection, Thermal shutdown
TO-263 (KTT) 7 149.8 mm² 10 x 14.98 WSON (DRJ) 8 16 mm² 4 x 4
  • Qualified for Automotive Applications
  • AEC-Q100 Test Guidance With the Following Results:
    • Device Temperature Grade 2: –40°C to 105°C Ambient Operating Temperature Range for WSON package
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range for TO-263 package
    • Device HBM ESD Classification Level H1C
    • Device CDM ESD Classification Level C3B
  • Adjustable Constant Current up to 500 mA (±5%)
  • Wide Input-Voltage Range up to 42 V
  • Low Dropout Voltage
  • Open-Load Detection
  • Overtemperature Protection
  • Short-Circuit Proof
  • Reverse-Polarity Proof
  • Qualified for Automotive Applications
  • AEC-Q100 Test Guidance With the Following Results:
    • Device Temperature Grade 2: –40°C to 105°C Ambient Operating Temperature Range for WSON package
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range for TO-263 package
    • Device HBM ESD Classification Level H1C
    • Device CDM ESD Classification Level C3B
  • Adjustable Constant Current up to 500 mA (±5%)
  • Wide Input-Voltage Range up to 42 V
  • Low Dropout Voltage
  • Open-Load Detection
  • Overtemperature Protection
  • Short-Circuit Proof
  • Reverse-Polarity Proof

The TL4242-Q1 device is an integrated adjustable constant-current source, driving loads up to 500 mA. One can adjust the output current level through an external resistor. The device design is for supplying high-power LEDs (for example, OSRAM Dragon LA W57B) under the severe conditions of automotive applications, resulting in constant brightness and extended LED lifetime. The device comes in the DRJ (WSON) and KTT (TO-263) package. Protection circuits prevent damage to the device in case of overload, short-circuit, reverse polarity, and overheat. The device provides the connected LEDs protection against reverse polarity as well as excess voltages up to 45 V.

The integrated PWM input of the TL4242-Q1 device permits LED brightness regulation by pulse-width modulation (PWM). The high-input impedance of the PWM input allows operating the LED driver as a protected high-side switch.

The TL4242-Q1 device is an integrated adjustable constant-current source, driving loads up to 500 mA. One can adjust the output current level through an external resistor. The device design is for supplying high-power LEDs (for example, OSRAM Dragon LA W57B) under the severe conditions of automotive applications, resulting in constant brightness and extended LED lifetime. The device comes in the DRJ (WSON) and KTT (TO-263) package. Protection circuits prevent damage to the device in case of overload, short-circuit, reverse polarity, and overheat. The device provides the connected LEDs protection against reverse polarity as well as excess voltages up to 45 V.

The integrated PWM input of the TL4242-Q1 device permits LED brightness regulation by pulse-width modulation (PWM). The high-input impedance of the PWM input allows operating the LED driver as a protected high-side switch.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* 数据表 TL4242-Q1 Adjustable LED Driver 数据表 (Rev. G) 2017年 4月 17日
白皮书 LED Drivers for Automotive Exterior Applications (Rev. B) 2018年 3月 27日
应用手册 How to Calculate TPS92630-Q1 Maximum Output Current for Automotive Exterior Ligh 2015年 12月 22日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

TL4242-Q1 TINA-TI Reference Design

SLVM754.TSC (35 KB) - TINA-TI Reference Design
仿真模型

TL4242-Q1 TINA-TI Spice Model

SLVM753.ZIP (12 KB) - TINA-TI Spice Model
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
参考设计

PMP20305 — 11W 汽车 LED 照明驱动器参考设计

PMP20305 是采用 LM5022-Q1 升压控制器 IC 和两种恒流方法驱动 4 个 LED 灯串的 LED 驱动器电路参考设计。其中两个 LED 灯串利用 TL431 电压基准作为驱动器来充当恒定电流源,而另外两个灯串使用 TL4242 线性 LED 驱动器 IC,该驱动器 IC 还具有 PWM 控制的亮度调节方案。该电路的输入电压范围为 6V 至 16V(峰值为 24V)。LM5022-Q1 升压转换器的输出设置为 26.9Vout,能够向负载提供总共 0.4A 的电流。
测试报告: PDF
原理图: PDF
封装 引脚 下载
TO-263 (KTT) 7 查看选项
WSON (DRJ) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频