TL1963A

正在供货

具有反向电流和反向电压保护功能的 1.5A、20V 超低压降稳压器

可提供此产品的更新版本

open-in-new 比较替代产品
功能优于比较器件,可直接替换
TLV767 正在供货 具有可调节输出和固定输出的 1A、16V 正电压低压降 (LDO) 线性稳压器 Better PSRR
TPS7A47 正在供货 具有使能功能的 1A、36V、低噪声、高 PSRR、低压降稳压器 Wider voltage range
功能与比较器件相同但引脚有所不同
TL1963A-Q1 正在供货 具有反向电流保护功能的汽车类 1.5A、20V、可调节低压降稳压器 AEC-Q100 qualified alternative product

产品详情

Output options Adjustable Output, Fixed Output Iout (max) (A) 1.5 Vin (max) (V) 20 Vin (min) (V) 2.1 Vout (max) (V) 20 Vout (min) (V) 1.2 Fixed output options (V) 1.5, 1.8, 2.5, 3.3 Noise (µVrms) 40 Iq (typ) (mA) 1 Thermal resistance θJA (°C/W) 33 Rating Catalog Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Enable, Reverse Current Protection, Reverse voltage protection Accuracy (%) 3 PSRR at 100 KHz (dB) 45 Dropout voltage (Vdo) (typ) (mV) 340 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Fixed Output Iout (max) (A) 1.5 Vin (max) (V) 20 Vin (min) (V) 2.1 Vout (max) (V) 20 Vout (min) (V) 1.2 Fixed output options (V) 1.5, 1.8, 2.5, 3.3 Noise (µVrms) 40 Iq (typ) (mA) 1 Thermal resistance θJA (°C/W) 33 Rating Catalog Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Enable, Reverse Current Protection, Reverse voltage protection Accuracy (%) 3 PSRR at 100 KHz (dB) 45 Dropout voltage (Vdo) (typ) (mV) 340 Operating temperature range (°C) -40 to 125
SOT-223 (DCQ) 6 45.89 mm² 6.5 x 7.06 SOT-223 (DCY) 4 45.5 mm² 6.5 x 7 TO-263 (KTT) 5 154.8384 mm² 10.16 x 15.24
  • Optimized for Fast Transient Response
  • Output Current: 1.5 A
  • Dropout Voltage: 340 mV
  • Low Noise: 40 µVRMS (10 Hz to 100 kHz)
  • 1-mA Quiescent Current
  • No Protection Diodes Needed
  • Controlled Quiescent Current in Dropout
  • Fixed Output Voltages: 1.5 V, 1.8 V, 2.5 V, 3.3 V
  • Adjustable Output from 1.21 V to 20 V (TL1963A Only)
  • Less Than 1-µA Quiescent Current in Shutdown
  • Stable With 10-µF Ceramic Output Capacitor
  • Reverse-Battery Protection
  • Reverse-Current Protection
  • APPLICATIONS
    • Industrial
    • Wireless Infrastructure
    • Radio-Frequency Systems
    • 3.3-V to 2.5-V Logic Power Supplies
    • Post Regulator for Switching Supplies

All other trademarks are the property of their respective owners

  • Optimized for Fast Transient Response
  • Output Current: 1.5 A
  • Dropout Voltage: 340 mV
  • Low Noise: 40 µVRMS (10 Hz to 100 kHz)
  • 1-mA Quiescent Current
  • No Protection Diodes Needed
  • Controlled Quiescent Current in Dropout
  • Fixed Output Voltages: 1.5 V, 1.8 V, 2.5 V, 3.3 V
  • Adjustable Output from 1.21 V to 20 V (TL1963A Only)
  • Less Than 1-µA Quiescent Current in Shutdown
  • Stable With 10-µF Ceramic Output Capacitor
  • Reverse-Battery Protection
  • Reverse-Current Protection
  • APPLICATIONS
    • Industrial
    • Wireless Infrastructure
    • Radio-Frequency Systems
    • 3.3-V to 2.5-V Logic Power Supplies
    • Post Regulator for Switching Supplies

All other trademarks are the property of their respective owners

The TL1963A-xx devices are low-dropout (LDO) regulators optimized for fast transient response. The device can supply 1.5 A of output current with a dropout voltage of 340 mV. Operating quiescent current is 1 mA, dropping to less than 1 µA in shutdown. Quiescent current is well controlled; it does not rise in dropout as with many other regulators. In addition to fast transient response, the TL1963A-xx regulators have very low output noise, which makes them ideal for sensitive RF supply applications.

Output voltage range is from 1.21 V to 20 V. The TL1963A-xx regulators are stable with output capacitance as low as 10 µF. Small ceramic capacitors can be used without the necessary addition of ESR as is common with other regulators. Internal protection circuitry includes reverse-battery protection, current limiting, thermal limiting, and reverse-current protection. The devices are available in fixed output voltages of 1.5 V, 1.8 V, 2.5 V, 3.3 V, and as an adjustable device with a 1.21-V reference voltage.

The TL1963A-xx devices are low-dropout (LDO) regulators optimized for fast transient response. The device can supply 1.5 A of output current with a dropout voltage of 340 mV. Operating quiescent current is 1 mA, dropping to less than 1 µA in shutdown. Quiescent current is well controlled; it does not rise in dropout as with many other regulators. In addition to fast transient response, the TL1963A-xx regulators have very low output noise, which makes them ideal for sensitive RF supply applications.

Output voltage range is from 1.21 V to 20 V. The TL1963A-xx regulators are stable with output capacitance as low as 10 µF. Small ceramic capacitors can be used without the necessary addition of ESR as is common with other regulators. Internal protection circuitry includes reverse-battery protection, current limiting, thermal limiting, and reverse-current protection. The devices are available in fixed output voltages of 1.5 V, 1.8 V, 2.5 V, 3.3 V, and as an adjustable device with a 1.21-V reference voltage.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 9
类型 标题 下载最新的英语版本 日期
* 数据表 TL1963A-xx 1.5-A Low-Noise Fast-Transient-Response Low-Dropout Regulator 数据表 (Rev. G) PDF | HTML 2015年 1月 14日
应用手册 适用于高频逆变器并采用 C2000 的电压馈电全桥直流/直流和直流/交流转换器 (Rev. D) PDF | HTML 英语版 (Rev.D) 2021年 5月 3日
应用手册 LDO 噪声揭秘 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2020年 9月 16日
应用手册 LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 2017年 8月 9日
测试报告 TI Power Reference Design for Xilinx® Kintex®-7 (KC705) (Rev. A) 2014年 12月 16日
测试报告 TI Power Reference Design for Xilinx® Artix®-7 (AC701) 2014年 5月 12日
用户指南 PMP7977 User's Guide 2013年 9月 11日
应用手册 简化的 LDO PSRR 测量 最新英语版本 (Rev.A) PDF | HTML 2010年 7月 28日
EVM 用户指南 TL1963EVM-384 (Rev. A) 2008年 10月 8日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DDC2256AEVM — DDC2256A 256 通道电流输入模数转换器评估模块

DDC2256AEVM 评估模块 (EVM) 是一款评估套件,适用于 256 通道的电流输入 24 位模数 (A/D) 转换器 DDC2256A。该 EVM 套件由 DUT 板和采集板组成,包括 2 个 DDC2256A 器件、1 个用于器件通信/配置的 FPGA、用于存储临时数据的 36MB 内存,以及 1 个用于连接 PC 的 USB 接口。该 EVM 包括所有必要的控制信号和板载电力生成,极大地降低了对外部设备的需求。最后,该评估系统还包括适用于 Microsoft® Windows® 的易于使用的软件。

用户指南: PDF
评估板

TL1963A-18EVM — TL1963A-18EVM 评估模块

TL1963A-18EVM 简化了 TL1963A-18 1.5A 低噪声快速瞬态响应低压降稳压器的评估过程。该 EVM 使用户能够应用不同的输入电压电平(2.5V 至 20V)和不同的负载(0 至 1.5A)以及检查稳压输出电压的稳定性。

用户指南: PDF
TI.com 上无现货
评估板

TL1963A-33EVM — TL1963A-33EVM 评估模块

TL1963A-33EVM 简化了 TL1963A-33 1.5A 低噪声快速瞬态响应低压降稳压器的评估过程。该 EVM 使用户能够应用不同的输入电压电平(2.5V 至 20V)和不同的负载(0 至 1.5A)以及检查稳压输出电压的稳定性。

用户指南: PDF
TI.com 上无现货
评估板

TL1963AEVM — TL1963AEVM 评估模块

TL1963AEVM 简化了 TL1963A 1.5A 低噪声快速瞬态响应低压降稳压器的评估过程。该 EVM 使用户能够应用不同的输入电压电平(2.5V 至 20V)和不同的负载(0 至 1.5A)以及检查稳压输出电压的稳定性。

用户指南: PDF
TI.com 上无现货
仿真模型

TL1963A PSpice Transient Model

SLVMB45.ZIP (64 KB) - PSpice Model
仿真模型

TL1963A Unencrypted PSpice Transient Model

SLVMB46.ZIP (1 KB) - PSpice Model
PCB 布局

PMP7977 PCB

TIDU151.PDF (6781 KB)
参考设计

TIDA-00306 — 介质转换器 - RJ45 到光纤转换器

此参考设计详细说明了如何使用 DP83849 评估板将 10/100BASE-TX 实施到 10/100BASE-FX 介质转换器中,从而使铜基传统设备轻松连接到光纤网络。铜基以太网 (10/100BASE-TX) 已广泛用于电网局域网,但通信距离有限。光纤网络已相当成熟,且成本持续下降。公用事业采用光纤网络来管理广域设备已变得可行并具有成本效益,光纤网络可带来更高的速度、更长的覆盖距离、更可靠的通信。
设计指南: PDF
原理图: PDF
参考设计

TIDM-THREEPHASE-BLDC-LC — 三相 BLDC 和 PMSM 中压电机控制解决方案

使用无传感器磁场定向控制 (FOC) 来旋转和控制三相无刷直流 (BLDC) 和无刷交流 (BLAC) 电机或永磁同步电机 (PMSM)。该设计可实现对 50V 以下、7A 电机的高性能、高能效且具有成本效益的控制,非常适合医用泵、门、升降装置、小型泵、机器人和自动化等应用。该设计还支持有/无传感器的梯形换向电机控制技术。
用户指南: PDF
原理图: PDF
参考设计

TIDM-THREEPHASE-BLDC-LC-INST — 具有 InstaSPIN 软件的三相无刷/PMSM 低电流电机控制解决方案

此参考设计展示了适用于采用 C2000™ Piccolo™ 微控制器和 DRV8312 三相电机驱动器的旋转三相无刷直流 (BLDC) 和无刷交流 (BLAC)(通常称为“永磁同步 (PMSM)”)电机的电机控制解决方案。此参考设计提供了高性能、高能效且具备成本效益的无传感器磁场定向控制 (FOC) 和有传感器/无传感器梯形换向平台,可加速开发过程以缩短上市时间。此参考设计基于 DRV8312 评估套件
原理图: PDF
参考设计

PMP7977 — 适用于 Artix 7 的模拟解决方案

该 Artix 7 电源管理参考设计板使用电源模块、线性稳压器和兼容 PMBus 的系统控制器来提供 FPGA(包括 DDR 存储器终端)所需的所有内核和辅助电压。数字电源图形用户界面用于监控电路板电源轨的电压和电流强度。
测试报告: PDF
原理图: PDF
封装 引脚 下载
SOT-223 (DCQ) 6 查看选项
SOT-223 (DCY) 4 查看选项
TO-263 (KTT) 5 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频