TIR1000

正在供货

独立 IrDA 编码器和解码器

产品详情

Number of channels 1 FIFO (Byte) 0 Programmable FIFO trigger levels No CPU interface IR to UART Baud rate at Vcc = 3.3 V & with 16x sampling (max) (MBps) 0.115 Baud rate at Vcc = 5 V & with 16x sampling (max) (MBps) 0.115 Operating voltage (V) 2.7 to 5.5 Auto RTS/CTS No Rating Catalog Operating temperature range (°C) -40 to 85
Number of channels 1 FIFO (Byte) 0 Programmable FIFO trigger levels No CPU interface IR to UART Baud rate at Vcc = 3.3 V & with 16x sampling (max) (MBps) 0.115 Baud rate at Vcc = 5 V & with 16x sampling (max) (MBps) 0.115 Operating voltage (V) 2.7 to 5.5 Auto RTS/CTS No Rating Catalog Operating temperature range (°C) -40 to 85
SOP (PS) 8 48.36 mm² 6.2 x 7.8 TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • Adds Infrared (IR) Port to Universal Asynchronous
    Receiver Transmitter (UART)
  • Compatible With Infrared Data Association
    (IrDA™) and Hewlett Packard Serial Infrared
    (HPSIR)
  • Provides 1200-bps to 115-kbps Data Rate
  • Operates from 2.7 V to 5.5 V
  • Provides Simple Interface With UART
  • Decodes Negative or Positive Pulses
  • Available in Two 8-Terminal Plastic Small Outline
    Packages (PSOP)
    • PS Package Has Slightly Larger Dimensions
      Than PW Package
  • Adds Infrared (IR) Port to Universal Asynchronous
    Receiver Transmitter (UART)
  • Compatible With Infrared Data Association
    (IrDA™) and Hewlett Packard Serial Infrared
    (HPSIR)
  • Provides 1200-bps to 115-kbps Data Rate
  • Operates from 2.7 V to 5.5 V
  • Provides Simple Interface With UART
  • Decodes Negative or Positive Pulses
  • Available in Two 8-Terminal Plastic Small Outline
    Packages (PSOP)
    • PS Package Has Slightly Larger Dimensions
      Than PW Package

The TIR1000x serial infrared (SIR) encoder and decoder is a CMOS device that encodes and decodes bit data in conformance with the IrDA specification.

A transceiver device is needed to interface to the photo-sensitive diode (PIN) and the light emitting diode (LED). A UART is needed to interface to the serial data lines.

The TIR1000x serial infrared (SIR) encoder and decoder is a CMOS device that encodes and decodes bit data in conformance with the IrDA specification.

A transceiver device is needed to interface to the photo-sensitive diode (PIN) and the light emitting diode (LED). A UART is needed to interface to the serial data lines.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* 数据表 TIR1000x Standalone IrDA™ Encoder and Decoder 数据表 (Rev. G) PDF | HTML 2015年 8月 31日
产品概述 UART Quick Reference Card (Rev. D) 2008年 4月 9日
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
SOP (PS) 8 查看选项
TSSOP (PW) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频