产品详情

Features On chip gain resistors, Shutdown PGA/VGA PGA Number of channels 1 Vs (max) (V) 5 Vs (min) (V) 4.75 BW at Acl (MHz) 900 Acl, min spec gain (V/V) 4 Slew rate (typ) (V/µs) 3400 Iq per channel (typ) (mA) 100 Gain (max) (dB) 13.7 Rating Catalog Architecture Fully Differential ADC Driver Operating temperature range (°C) -40 to 85
Features On chip gain resistors, Shutdown PGA/VGA PGA Number of channels 1 Vs (max) (V) 5 Vs (min) (V) 4.75 BW at Acl (MHz) 900 Acl, min spec gain (V/V) 4 Slew rate (typ) (V/µs) 3400 Iq per channel (typ) (mA) 100 Gain (max) (dB) 13.7 Rating Catalog Architecture Fully Differential ADC Driver Operating temperature range (°C) -40 to 85
VQFN (RGE) 24 16 mm² 4 x 4
  • 900MHz Bandwidth at Gain of +10dB
  • 3300V/µs Slew Rate, VOUT = 2V step
  • Adjustable Gain: +10dB to +13.7dB
  • IMD3: –100dBc, VOUT = 2VPP, RL = 400Ω,
    f = 100MHz
  • OIP3: 47dBm, f = 100MHz
  • Noise Figure: 10.7 dB, f = 100MHz
  • 900MHz Bandwidth at Gain of +10dB
  • 3300V/µs Slew Rate, VOUT = 2V step
  • Adjustable Gain: +10dB to +13.7dB
  • IMD3: –100dBc, VOUT = 2VPP, RL = 400Ω,
    f = 100MHz
  • OIP3: 47dBm, f = 100MHz
  • Noise Figure: 10.7 dB, f = 100MHz

The THS770012 is a wideband, fully-differential amplifier, with adjustable gain range from +10dB to +13.7dB (with external components). It is designed and optimized specifically for driving 16-bit analog-to-digital converters (ADCs) at input frequencies up to 130MHz, and 14-bit ADCs at input frequencies up to 200MHz. This device provides high bandwidth, high-voltage output with low distortion and low noise, critical in high-speed data acquisition systems that require very high dynamic range, such as wireless base stations and test and measurement applications. This device also makes an excellent differential amplifier for general-purpose, high-speed differential signal chain and short line driver applications.

The THS770012 operates on a nominal +5V single supply, offers very fast, 7.5ns maximum recovery time from overdrive conditions, and has a power-down mode for power saving. The THS770012 is offered in a Pb-free (RoHS compliant) and green, QFN-24 thermally-enhanced package. It is characterized for operation over the industrial temperature range of –40°C to +85°C.

The THS770012 is a wideband, fully-differential amplifier, with adjustable gain range from +10dB to +13.7dB (with external components). It is designed and optimized specifically for driving 16-bit analog-to-digital converters (ADCs) at input frequencies up to 130MHz, and 14-bit ADCs at input frequencies up to 200MHz. This device provides high bandwidth, high-voltage output with low distortion and low noise, critical in high-speed data acquisition systems that require very high dynamic range, such as wireless base stations and test and measurement applications. This device also makes an excellent differential amplifier for general-purpose, high-speed differential signal chain and short line driver applications.

The THS770012 operates on a nominal +5V single supply, offers very fast, 7.5ns maximum recovery time from overdrive conditions, and has a power-down mode for power saving. The THS770012 is offered in a Pb-free (RoHS compliant) and green, QFN-24 thermally-enhanced package. It is characterized for operation over the industrial temperature range of –40°C to +85°C.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 4
类型 标题 下载最新的英语版本 日期
* 数据表 Broadband, Fully Differential 14-/16-Bit ADC Driver Amplifier.. 数据表 (Rev. C) 2012年 1月 23日
电子书 The Signal e-book: 有关运算放大器设计主题的博客文章汇编 英语版 2018年 1月 31日
用户指南 TSW3725 Evaluation Module 2011年 10月 25日
应用手册 Noise Analysis for High Speed Op Amps (Rev. A) 2005年 1月 17日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

THS770012EVM — THS770012 评估模块

THS770012 评估模块 (EVM) 用于测试 THS770012 高速、全差动、放大器器件的性能。THS770012EVM 原理图如 THS770012 数据表中所示。THS770012EVM 配置为连接 50Ω 标准的实验室设备,以便快速轻松地评估器件性能。可配置 EVM 来测试以下项:频率响应、s 参数(s11、s22、s12)、具有电容负载的频率响应、失真、噪声数值、断电、输出阻抗、输出平衡错误、共模抑制、VOCM 频率响应以及 VOCM 转换率和脉冲响应等。在某些情况下需要进行少量的 PCB 修改,包括把电容器改为电阻器,把电阻器改为电容器以及将组件短路/开路等。
TI.com 上无现货
仿真模型

THS770012 ADS Model

SLOJ180.ZIP (46 KB) - Spice Model
仿真模型

THS770012 PSpice Model

SLOM197.ZIP (19 KB) - PSpice Model
仿真模型

THS770012 TINA-TI Reference Design

SLOM196.TSC (99 KB) - TINA-TI Reference Design
仿真模型

THS770012 TINA-TI Spice Model

SLOM195.ZIP (18 KB) - TINA-TI Spice Model
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
模拟工具

TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
封装 引脚 下载
VQFN (RGE) 24 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频