THS7316

正在供货

具有 5 阶滤波器和 6dB 增益的 3 通道 HDTV 视频放大器

产品详情

Number of channels 3 Diff gain (%) 0.1 Iout (typ) (A) 0.08 Vs (min) (V) 2.85 Vs (max) (V) 5.5 Diff phase (°) 0.1 Iq (typ) (mA) 18.3 Number of filter poles 5 Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 3 Diff gain (%) 0.1 Iout (typ) (A) 0.08 Vs (min) (V) 2.85 Vs (max) (V) 5.5 Diff phase (°) 0.1 Iq (typ) (mA) 18.3 Number of filter poles 5 Operating temperature range (°C) -40 to 85 Rating Catalog
SOIC (D) 8 29.4 mm² 4.9 x 6
  • 3 HDTV Video Amplifiers for Y’P’BP’R 720p and 1080i, G’B’R’ (R’G’B’), VGA/SVGA/XGA
  • Integrated Low-Pass Filters
    • 5th-Order 36-MHz (–3 dB) Butterworth Filter
      • –1 dB Passband Bandwidth at 31 MHz
      • 30 dB Attenuation at 74 MHz
  • Versatile Input Biasing
    • DC-Coupled With 140-mV Input Shift
    • AC-Coupled with Sync-Tip Clamp
    • Allows AC-Coupled With Biasing
  • Built-in 6-dB Gain (2V/V)
  • 3-V to 5-V Single Supply Operation
  • Rail-to-Rail Output:
    • Output Swings Within 100 mV From the Rails Allowing AC or DC Output Coupling
    • Supports Driving 2 Lines per Channel
  • Low 18.3-mA at 3.3-V Total Quiescent Current
  • Low Differential Gain/Phase of 0.1% / 0.1°
  • SOIC-8 Package
  • APPLICATIONS
    • Set Top Box Output Video Buffering
    • PVR/DVDR Output Buffering
    • USB/Portable Low Power Video Buffering

  • 3 HDTV Video Amplifiers for Y’P’BP’R 720p and 1080i, G’B’R’ (R’G’B’), VGA/SVGA/XGA
  • Integrated Low-Pass Filters
    • 5th-Order 36-MHz (–3 dB) Butterworth Filter
      • –1 dB Passband Bandwidth at 31 MHz
      • 30 dB Attenuation at 74 MHz
  • Versatile Input Biasing
    • DC-Coupled With 140-mV Input Shift
    • AC-Coupled with Sync-Tip Clamp
    • Allows AC-Coupled With Biasing
  • Built-in 6-dB Gain (2V/V)
  • 3-V to 5-V Single Supply Operation
  • Rail-to-Rail Output:
    • Output Swings Within 100 mV From the Rails Allowing AC or DC Output Coupling
    • Supports Driving 2 Lines per Channel
  • Low 18.3-mA at 3.3-V Total Quiescent Current
  • Low Differential Gain/Phase of 0.1% / 0.1°
  • SOIC-8 Package
  • APPLICATIONS
    • Set Top Box Output Video Buffering
    • PVR/DVDR Output Buffering
    • USB/Portable Low Power Video Buffering

Fabricated using the Silicon-Germanium (SiGe) BiCom-III process, the THS7316 is a low power single-supply 3-V to 5-V, 3-channel integrated video buffer. It incorporates a 5th-order modified Butterworth filter which is useful as a DAC reconstruction filter or an ADC anti-aliasing filter. The 36-MHz filter is a perfect choice for HDTV video which includes Y’P’BP’R 720p/1080i, G’B’R’ (R’G’B’), and VGA/SVGA/XGA signals.

As part of the THS7316 flexibility, the input can be configured for ac or dc coupled inputs. The DC + 140-mV input offset shift to allow for a full sync dynamic range at the output with 0-V input. The AC coupled modes include a transparent sync-tip clamp option for signals with sync such as Y’ or Green with sync. AC-coupled biasing for P’B/P’R/Non-sync channels can be achieved by adding an external resistor.

The THS7316 is the perfect choice for all output buffer applications. Its rail-to-rail output stage with 6-dB gain allows for both ac and dc line driving. The ability to drive 2 video lines per channel, or 75- loads, allows for maximum flexibility as a video line driver. The 18.3-mA total quiescent current makes it an excellent choice for USB powered, portable, or other power sensitive video applications.

The THS7316 is available in a small SOIC-8 package that is RoHS compliant.

Fabricated using the Silicon-Germanium (SiGe) BiCom-III process, the THS7316 is a low power single-supply 3-V to 5-V, 3-channel integrated video buffer. It incorporates a 5th-order modified Butterworth filter which is useful as a DAC reconstruction filter or an ADC anti-aliasing filter. The 36-MHz filter is a perfect choice for HDTV video which includes Y’P’BP’R 720p/1080i, G’B’R’ (R’G’B’), and VGA/SVGA/XGA signals.

As part of the THS7316 flexibility, the input can be configured for ac or dc coupled inputs. The DC + 140-mV input offset shift to allow for a full sync dynamic range at the output with 0-V input. The AC coupled modes include a transparent sync-tip clamp option for signals with sync such as Y’ or Green with sync. AC-coupled biasing for P’B/P’R/Non-sync channels can be achieved by adding an external resistor.

The THS7316 is the perfect choice for all output buffer applications. Its rail-to-rail output stage with 6-dB gain allows for both ac and dc line driving. The ability to drive 2 video lines per channel, or 75- loads, allows for maximum flexibility as a video line driver. The 18.3-mA total quiescent current makes it an excellent choice for USB powered, portable, or other power sensitive video applications.

The THS7316 is available in a small SOIC-8 package that is RoHS compliant.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* 数据表 3-Channel HDTV Video Amplifier with 5th-Order Filters and 6-dB Gain 数据表 (Rev. A) 2008年 1月 8日
应用手册 Noise Analysis for High Speed Op Amps (Rev. A) 2005年 1月 17日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

THS7316EVM — THS7316 评估模块

The THS7316EVM is an evaluation module for the THS7316 in the D (8-lead SOIC) package.

The THS7316EVM is designed to demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The EVM is configured with a 75 ohm input and output (...)

TI.com 上无现货
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
模拟工具

TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
封装 引脚 下载
SOIC (D) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频