THS7315

正在供货

具有 5 阶滤波器和 5.2V/V 增益的 3 通道 SDTV 视频放大器

产品详情

Number of channels 3 Diff gain (%) 0.2 Iout (typ) (A) 0.08 Vs (min) (V) 2.85 Vs (max) (V) 5.5 Diff phase (°) 0.3 Iq (typ) (mA) 15.6 Number of filter poles 5 Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 3 Diff gain (%) 0.2 Iout (typ) (A) 0.08 Vs (min) (V) 2.85 Vs (max) (V) 5.5 Diff phase (°) 0.3 Iq (typ) (mA) 15.6 Number of filter poles 5 Operating temperature range (°C) -40 to 85 Rating Catalog
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Three SDTV Video Amplifiers for CVBS, S-Video, Y'P'BP'R 480i/576i, Y'U'V', or G'B'R' (R'G'B')
  • Integrated Low-Pass Filters:
    • 5th-Order, 8.5-MHz (-3dB) Butterworth
      • -1dB Passband Bandwidth at 7 MHz
      • 47 dB Attenuation at 27 MHz
  • Versatile Input Biasing:
    • DC-Coupled with 230-mV Output Shift
    • AC-Coupled with Sync-Tip Clamp
    • Allows AC-Coupled With DC-Biasing
  • Built-in 5.2 V/V Gain (14.3 dB)
  • +3-V to +5-V Single Supply Operation
  • Rail-to-Rail Output:
    • Output Swings Within 100 mV of the Rails, Allowing AC- or DC-Output Coupling
    • Supports Driving Two Lines per Channel
  • Low Total Quiescent Current: 15.6 mA at 3.3 V
  • Low Differential Gain/Phase of 0.2%/0.3°
  • Lead-free, Green SOIC-8 Package
  • APPLICATIONS
    • Set Top Box Output Video Buffering
    • PVR/DVDR Output Buffering
    • USB/Portable Low-Power Video Buffering

DaVinci is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

  • Three SDTV Video Amplifiers for CVBS, S-Video, Y'P'BP'R 480i/576i, Y'U'V', or G'B'R' (R'G'B')
  • Integrated Low-Pass Filters:
    • 5th-Order, 8.5-MHz (-3dB) Butterworth
      • -1dB Passband Bandwidth at 7 MHz
      • 47 dB Attenuation at 27 MHz
  • Versatile Input Biasing:
    • DC-Coupled with 230-mV Output Shift
    • AC-Coupled with Sync-Tip Clamp
    • Allows AC-Coupled With DC-Biasing
  • Built-in 5.2 V/V Gain (14.3 dB)
  • +3-V to +5-V Single Supply Operation
  • Rail-to-Rail Output:
    • Output Swings Within 100 mV of the Rails, Allowing AC- or DC-Output Coupling
    • Supports Driving Two Lines per Channel
  • Low Total Quiescent Current: 15.6 mA at 3.3 V
  • Low Differential Gain/Phase of 0.2%/0.3°
  • Lead-free, Green SOIC-8 Package
  • APPLICATIONS
    • Set Top Box Output Video Buffering
    • PVR/DVDR Output Buffering
    • USB/Portable Low-Power Video Buffering

DaVinci is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

Fabricated using the revolutionary complementary silicon-sermanium (SiGe) BiCom3 process, the THS7315 is a low-power, single-supply, 3-V to 5-V 3-channel integrated video buffer. It incorporates a 5th-order Butterworth filter that is useful as a digital-to-analog converter (DAC) reconstruction filter or an analog-to-digital converter (ADC) anti-aliasing filter. The 8.5-MHz filter is a perfect choice for SDTV video, including Composite Video Baseband Signals (CVBS), S-Video, Y’U’V’, G’B’R’ (R’G’B’), and Y’P’BP’R 480i/576i.

The THS7315 inputs can be either ac- or dc-coupled. The 230-mV output level shift allows for a full sync dynamic range at the output with 0 V input. The ac-coupled modes include a transparent sync-tip clamp option for CVBS, Y', and G'B'R' signals with bottom-level sync. AC-coupled biasing for C'/P'B/P'R channels can easily be achieved by adding an external resistor to VS+.

The THS7315 is the perfect choice for all output buffer applications. Its rail-to-rail output stage with 5.2-V/V gain allows for both ac and dc line driving, making it a perfect choice for DaVinci processors. The ability for each channel to drive two video lines, or 75- loading, allows for maximum flexibility as a video line driver. The 15.6-mA quiescent current at 3.3 V also makes it an excellent choice for USB-powered, portable, or other power-sensitive video applications

The THS7315 is available in a small SOIC-8 package that is lead-free and compliant with green requirements.

Fabricated using the revolutionary complementary silicon-sermanium (SiGe) BiCom3 process, the THS7315 is a low-power, single-supply, 3-V to 5-V 3-channel integrated video buffer. It incorporates a 5th-order Butterworth filter that is useful as a digital-to-analog converter (DAC) reconstruction filter or an analog-to-digital converter (ADC) anti-aliasing filter. The 8.5-MHz filter is a perfect choice for SDTV video, including Composite Video Baseband Signals (CVBS), S-Video, Y’U’V’, G’B’R’ (R’G’B’), and Y’P’BP’R 480i/576i.

The THS7315 inputs can be either ac- or dc-coupled. The 230-mV output level shift allows for a full sync dynamic range at the output with 0 V input. The ac-coupled modes include a transparent sync-tip clamp option for CVBS, Y', and G'B'R' signals with bottom-level sync. AC-coupled biasing for C'/P'B/P'R channels can easily be achieved by adding an external resistor to VS+.

The THS7315 is the perfect choice for all output buffer applications. Its rail-to-rail output stage with 5.2-V/V gain allows for both ac and dc line driving, making it a perfect choice for DaVinci processors. The ability for each channel to drive two video lines, or 75- loading, allows for maximum flexibility as a video line driver. The 15.6-mA quiescent current at 3.3 V also makes it an excellent choice for USB-powered, portable, or other power-sensitive video applications

The THS7315 is available in a small SOIC-8 package that is lead-free and compliant with green requirements.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* 数据表 3-Channel SDTV Video Amplifier with 5th-Order Filters and 5.2-V/V Gain 数据表 2007年 6月 8日
应用手册 Noise Analysis for High Speed Op Amps (Rev. A) 2005年 1月 17日
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
SOIC (D) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频