THS6012
- ADSL Differential Line Driver
- 400 mA Minimum Output Current Into 25-Ω Load
- High Speed
- 140 MHz Bandwidth (–3dB) With 25-Ω Load
- 315 MHz Bandwidth (–3dB) With 100-Ω Load
- 1300 V/µs Slew Rate, G = 5
- Low Distortion
- -72 dB 3rd Order Harmonic Distortion at
f = 1 MHz, 25-Ω Load, and 20 VPP
- -72 dB 3rd Order Harmonic Distortion at
- Independent Power Supplies for Low Crosstalk
- Wide Supply Range ±4.5 V to ±16 V
- Thermal Shutdown and Short Circuit Protection
- Improved Replacement for AD815
- Evaluation Module Available
PowerPAD is a trademark of Texas Instruments.
The THS6012 contains two high-speed drivers capable of providing 400 mA output current (min) into a 25 Ω load. These drivers can be configured differentially to drive a 50-VPP output signal over low-impedance lines. The drivers are current feedback amplifiers, designed for the high slew rates necessary to support low total harmonic distortion (THD) in xDSL applications. The THS6012 is ideally suited for asymmetrical digital subscriber line (ADSL) applications at the central office, where it supports the high-peak voltage and current requirements of this application.
Separate power supply connections for each driver are provided to minimize crosstalk. The THS6012 is available in the small surface-mount, thermally enhanced 20-pin PowerPAD package.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | 500 mA Dual Differential Line Driver 数据表 (Rev. F) | 2012年 6月 28日 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点