产品详情

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 33 BW at Acl (MHz) 160 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 450 Architecture Bipolar, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 6.5 Iq per channel (typ) (mA) 13.2 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 7 Operating temperature range (°C) -40 to 85 Iout (typ) (mA) 85 2nd harmonic (dBc) 83 3rd harmonic (dBc) 80 Frequency of harmonic distortion measurement (MHz) 1 GBW (typ) (MHz) 170 Input bias current (max) (pA) 15000000 Features Shutdown CMRR (typ) (dB) 84 Rating Catalog
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 33 BW at Acl (MHz) 160 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 450 Architecture Bipolar, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 6.5 Iq per channel (typ) (mA) 13.2 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 7 Operating temperature range (°C) -40 to 85 Iout (typ) (mA) 85 2nd harmonic (dBc) 83 3rd harmonic (dBc) 80 Frequency of harmonic distortion measurement (MHz) 1 GBW (typ) (MHz) 170 Input bias current (max) (pA) 15000000 Features Shutdown CMRR (typ) (dB) 84 Rating Catalog
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9 SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • High Performance
    • 160 MHz -3 dB Bandwidth (VCC = ±15 V)
    • 450 V/µs Slew Rate
    • -79 dB, Third Harmonic Distortion at 1 MHz
    • 6.5 nV/Hz Input-Referred Noise
  • Differential Input/Differential Output
    • Balanced Outputs Reject Common-Mode Noise
    • Reduced Second Harmonic Distortion Due to Differential Output
  • Wide Power Supply Range
    • VCC = 5 V Single Supply to ±15 V Dual Supply
  • ICC(SD) = 880 µA in Shutdown Mode (THS4140)
  • KEY APPLICATIONS
    • Single-Ended To Differential Conversion
    • Differential ADC Driver
    • Differential Antialiasing
    • Differential Transmitter And Receiver
    • Output Level Shifter

PowerPAD is a trademark of Texas Instruments.

  • High Performance
    • 160 MHz -3 dB Bandwidth (VCC = ±15 V)
    • 450 V/µs Slew Rate
    • -79 dB, Third Harmonic Distortion at 1 MHz
    • 6.5 nV/Hz Input-Referred Noise
  • Differential Input/Differential Output
    • Balanced Outputs Reject Common-Mode Noise
    • Reduced Second Harmonic Distortion Due to Differential Output
  • Wide Power Supply Range
    • VCC = 5 V Single Supply to ±15 V Dual Supply
  • ICC(SD) = 880 µA in Shutdown Mode (THS4140)
  • KEY APPLICATIONS
    • Single-Ended To Differential Conversion
    • Differential ADC Driver
    • Differential Antialiasing
    • Differential Transmitter And Receiver
    • Output Level Shifter

PowerPAD is a trademark of Texas Instruments.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚
全新 THS2630 正在供货 35V、180MHz 高速低噪声全差分放大器 Higher supply voltage (35 V), higher gain bandwidth (215 MHz), lower noise (1.1 nV/rtHz), lower power (8.9 mA) and lower offset voltage (1.3 mV)

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
类型 标题 下载最新的英语版本 日期
* 数据表 High-Speed Fully Differential I/O Amplifiers 数据表 (Rev. F) 2006年 1月 31日
电子书 The Signal e-book: 有关运算放大器设计主题的博客文章汇编 英语版 2018年 1月 31日
应用手册 Fully-Differential Amplifiers (Rev. E) 2016年 9月 19日
应用手册 Noise Analysis for High Speed Op Amps (Rev. A) 2005年 1月 17日
EVM 用户指南 THS4140 EVM User's Guide for High-Speed Fully Differential Amplifier 2001年 2月 2日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

THS4140EVM — THS4140 评估模块

The THS4140EVM is a good example of PCB design and layout for high-speed operational amplifier applications. It is a complete circuit for the high-speed operational amplifier. The EVM is made of the THS4140 high-speed operational amplifier, a number of passive components, and various features and (...)

用户指南: PDF
TI.com 上无现货
仿真模型

THS414x PSpice Model

SLOJ150.ZIP (6 KB) - PSpice Model
计算工具

SBOR022 TI FDA Calculator

支持的产品和硬件

支持的产品和硬件

产品
全差分放大器
LMH6550 400MHz 差分高速运算放大器 LMH6551 370MHz 差分高速运算放大器 LMH6552 1.5GHz 全差动放大器 LMH6553 具有输出限制钳位的 900MHz 全差动放大器 LMH6554 2.8GHz 超线性全差分放大器 LMP8350 具有可选功率模式的超低失真全差动精密 ADC 驱动器 OPA862 12.6V、低噪声、单端到差分、高输入阻抗放大器 THS4120 具有关断状态的 3.3 V 100 MHz 43 V/us 全差动 CMOS 放大器 THS4121 3.3V、100MHz、43V/us、全差动 CMOS 放大器 THS4130 具有关断功能的 150MHz 全差分输入/输出低噪声放大器 THS4131 全差分输入/输出低噪声放大器 THS4140 具有关断功能的 160MHz 全差分输入/输出高压摆率放大器 THS4141 160MHz 全差分输入/输出高压摆率放大器 THS4150 具有关断功能的 150MHz 全差分输入/输出高压摆率放大器 THS4151 150MHz 全差分输入/输出高压摆率放大器 THS4500 具有断电功能的 15V 高速全差分放大器 THS4501 高速全差动放大器,+/-5V THS4503 高速全差动放大器 THS4504 具有关断状态的宽带低失真全差动放大器 THS4505 宽带、低失真、全差分放大器 THS4508 宽带全差分放大器 THS4509 1.9GHz、宽带、低噪声、低失真、全差分放大器 THS4511 1.6GHz、单位增益稳定、宽带、低噪声、低失真、全差分放大器 THS4513 1.6GHz、最小增益 1V/V、低噪声、低失真、全差分放大器 THS4520 轨到轨输出宽带全差分放大器 THS4521 极低功耗轨到轨输出全差动放大器 THS4522 极低功耗双通道轨到轨输出全差动放大器 THS4524 极低功耗四通道轨到轨输出全差分放大器 THS4531 超低功耗 0.25mA、RRO、全差动放大器 THS4531A 超低功耗、RRO、全差动放大器 THS4532 双通道、超低功耗 0.25mA、RRO、全差动放大器 THS4541 高速差动 I/O 放大器 THS4551 低噪声精密 150MHz 全差分放大器 THS4552 双通道、低噪声、精密、150MHz 全差分放大器 THS4561 低功耗、60MHz、宽电源电压范围全差分放大器 THS4567 具有 VICM 和 VOCM 控制的 220MHz CMOS 输入全差分放大器 THS770006 具有 +6dB 固定增益的高速全差动 ADC 驱动器放大器
音频运算放大器
OPA1637 高保真、高电压 (36V)、低噪声 (3.7nV/rtHz) Burr-Brown™ 音频全差分放大器
精密运算放大器 (Vos<1mV)
THP210 高精密(40μV、0.1μV/C)、高压 (36V)、低噪声 (3.7nV/√Hz) 全差分放大器
射频 FDA
LMH3401 7GHz、超宽带、全差动放大器 LMH5401 8GHz 超宽带、全差动放大器
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
模拟工具

TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
封装 引脚 下载
HVSSOP (DGN) 8 查看选项
SOIC (D) 8 查看选项
VSSOP (DGK) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频