THS3201 不推荐用于新设计
虽然我们会继续生产此产品供先前的设计使用,但不推荐在新设计中使用此产品。请考虑从这些替代产品中选择一款:
open-in-new 比较替代产品
功能与比较器件相似
THS3491 正在供货 900MHz 高功率输出电流反馈放大器 This current feedback amplifier (CFA) provides a new level of performance for applications requiring the lowest distortion at high output power levels from DC through values greater than 100 MHz at 100-Ω loads

产品详情

Architecture Current FB Number of channels 1 GBW (typ) (MHz) 1800 BW at Acl (MHz) 1800 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 6700 Vn at flatband (typ) (nV√Hz) 1.65 Vn at 1 kHz (typ) (nV√Hz) 1.65 Iq per channel (typ) (mA) 14 Vos (offset voltage at 25°C) (max) (mV) 3 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 71 Input bias current (max) (pA) 35000000 Offset drift (typ) (µV/°C) 10 Iout (typ) (mA) 115 2nd harmonic (dBc) 69 3rd harmonic (dBc) 75 Frequency of harmonic distortion measurement (MHz) 10
Architecture Current FB Number of channels 1 GBW (typ) (MHz) 1800 BW at Acl (MHz) 1800 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 6700 Vn at flatband (typ) (nV√Hz) 1.65 Vn at 1 kHz (typ) (nV√Hz) 1.65 Iq per channel (typ) (mA) 14 Vos (offset voltage at 25°C) (max) (mV) 3 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 71 Input bias current (max) (pA) 35000000 Offset drift (typ) (µV/°C) 10 Iout (typ) (mA) 115 2nd harmonic (dBc) 69 3rd harmonic (dBc) 75 Frequency of harmonic distortion measurement (MHz) 10
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9 SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Unity-Gain Bandwidth: 1.8 GHz
  • High Slew Rate: 6700 V/µs (G = 2 V/V, RL = 100 , 10-V Step)
  • IMD3: -78 dBc at 20 MHz: (G = 10 V/V, RL = 100 , 2-VPP Envelope)
  • Noise Figure: 11 dB (G = 10 V/V, RG = 28 , RF = 255 )
  • Input-Referred Noise (f >10 MHz)
    • Voltage Noise: 1.65 nV/Hz
    • Noninverting Current Noise: 13.4 pA/Hz
    • Inverting Current Noise: 20 pA/Hz
  • Output Drive: 100 mA
  • Power-Supply Voltage Range: ±3.3 V to ±7.5 V
  • APPLICATIONS
    • Test and Measurement
    • ATE
    • High-Resolution, High-Sampling Rate ADC Drivers
    • High-Resolution, High-Sampling Rate DAC Output Buffers

PowerPAD is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

  • Unity-Gain Bandwidth: 1.8 GHz
  • High Slew Rate: 6700 V/µs (G = 2 V/V, RL = 100 , 10-V Step)
  • IMD3: -78 dBc at 20 MHz: (G = 10 V/V, RL = 100 , 2-VPP Envelope)
  • Noise Figure: 11 dB (G = 10 V/V, RG = 28 , RF = 255 )
  • Input-Referred Noise (f >10 MHz)
    • Voltage Noise: 1.65 nV/Hz
    • Noninverting Current Noise: 13.4 pA/Hz
    • Inverting Current Noise: 20 pA/Hz
  • Output Drive: 100 mA
  • Power-Supply Voltage Range: ±3.3 V to ±7.5 V
  • APPLICATIONS
    • Test and Measurement
    • ATE
    • High-Resolution, High-Sampling Rate ADC Drivers
    • High-Resolution, High-Sampling Rate DAC Output Buffers

PowerPAD is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

The THS3201 is a wideband, high-speed current-feedback amplifier, designed to operate over a wide supply range of ±3.3 V to ±7.5 V for today's high performance applications.

The wide supply range, combined with low distortion and high slew rate, makes the THS3201 ideally suited for arbitrary waveform driver applications. The distortion performance also enables driving high-resolution and high-sampling rate analog-to-digital converters (ADCs).

Its high voltage operation capabilities make the THS3201 especially suitable for many test, measurement, and ATE applications where lower voltage devices do not offer enough voltage swing capability. Output rise and fall times are nearly independent of step size (to first-order approximation), making the THS3201 ideal for buffering small to large step pulses with excellent linearity in high dynamic systems.

The THS3201 is offered in a 5-pin SOT-23, 8-pin SOIC, and an 8-pin MSOP with PowerPAD™ packages.

The THS3201 is a wideband, high-speed current-feedback amplifier, designed to operate over a wide supply range of ±3.3 V to ±7.5 V for today's high performance applications.

The wide supply range, combined with low distortion and high slew rate, makes the THS3201 ideally suited for arbitrary waveform driver applications. The distortion performance also enables driving high-resolution and high-sampling rate analog-to-digital converters (ADCs).

Its high voltage operation capabilities make the THS3201 especially suitable for many test, measurement, and ATE applications where lower voltage devices do not offer enough voltage swing capability. Output rise and fall times are nearly independent of step size (to first-order approximation), making the THS3201 ideal for buffering small to large step pulses with excellent linearity in high dynamic systems.

The THS3201 is offered in a 5-pin SOT-23, 8-pin SOIC, and an 8-pin MSOP with PowerPAD™ packages.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
类型 标题 下载最新的英语版本 日期
* 数据表 THS3201: 1.8-GHz, Low Distortion, Current-Feedback Amplifiers 数据表 (Rev. C) 2009年 5月 29日
应用手册 Load Sharing Concepts: Implementation for Large-Signal Applications 2011年 10月 5日
应用手册 Large-Signal Specifications for High-Voltage Line Drivers 2011年 6月 30日
应用手册 Video Designs Using High-Speed Amplifiers (Rev. A) 2005年 2月 3日
应用手册 Noise Analysis for High Speed Op Amps (Rev. A) 2005年 1月 17日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

THS3201EVM — THS3201 评估模块

The THS3201EVM provides a platform for evaluating the THS3201 high-speed current-feedback amplifier. The user needs only power, input signal, and test instruments to operate the EVM. The gain can be changed by changing the feedback and gain resistors. For a list of recommended resistor values, see (...)

TI.com 上无现货
仿真模型

THS3201 ADS Model

SLOJ176.ZIP (12 KB) - Spice Model
仿真模型

THS3201 PSpice Model

SLOC004.ZIP (5 KB) - PSpice Model
计算工具

ANALOG-ENGINEER-CALC — 模拟工程师计算器

模拟工程师计算器旨在加快模拟电路设计工程师经常使用的许多重复性计算。该基于 PC 的工具提供图形界面,其中显示各种常见计算的列表(从使用反馈电阻器设置运算放大器增益到为稳定模数转换器 (ADC) 驱动器缓冲器电路选择合适的电路设计元件)。除了可用作单独的工具之外,该计算器还能够很好地与模拟工程师口袋参考书中所述的概念配合使用。
计算工具

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
模拟工具

TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
封装 引脚 下载
HVSSOP (DGN) 8 查看选项
SOIC (D) 8 查看选项
SOT-23 (DBV) 5 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频