THS3096
- Low Distortion
- 66 dBc HD2 at 10 MHz, RL = 100
- 76 dBc HD3 at 10 MHz, RL = 100
- Low Noise
- 13 pA/Hz Noninverting Current Noise
- 13 pA/Hz Inverting Current Noise
- 2 nV/Hz Voltage Noise
- High Slew Rate: 5700 V/µs (G = 5, VO = 20 VPP)
- Wide Bandwidth: 160 MHz (G = 5, RL = 100 )
- High Output Current Drive: ±250 mA
- Wide Supply Range: ±5 V to ±15 V
- Power-Down Feature: (THS3096 Only)
- APPLICATIONS
- High-Voltage Arbitrary Waveform
- Power FET Driver
- Pin Driver
- VDSL Line Driver
PowerPAD is a trademark of Texas Instruments.
The THS3092 and THS3096 are dual high-voltage, low-distortion, high speed, current-feedback amplifiers designed to operate over a wide supply range of ±5 V to ±15 V for applications requiring large, linear output signals such as Pin, Power FET, and VDSL line drivers.
The THS3096 features a power-down pin (PD) that puts the amplifier in low power standby mode, and lowers the quiescent current from 9.5 mA to 500 µA.
The wide supply range combined with total harmonic distortion as low as -66 dBc at 10 MHz, in addition, to the high slew rate of 5700 V/µs makes the THS3092/6 ideally suited for high-voltage arbitrary waveform driver applications. Moreover, having the ability to handle large voltage swings driving into high-resistance and high-capacitance loads while maintaining good settling time performance makes the THS3092/6 ideal for Pin driver and PowerFET driver applications.
The THS3092 is offered in an 8-pin SOIC (D), and the 8-pin SOIC (DDA) packages with PowerPAD. The THS3096 is offered in the 8-pin SOIC (D) and the 14-pin TSSOP (PWP) packages with PowerPAD.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | High-Voltage, Low-Distortion, Current-Feedback Operational Amplifier 数据表 (Rev. B) | 2006年 1月 26日 | |||
技术文章 | 3 common questions when designing with high-speed amplifiers | PDF | HTML | 2020年 7月 17日 | |||
电子书 | The Signal e-book: 有关运算放大器设计主题的博客文章汇编 | 英语版 | 2018年 1月 31日 | |||
应用手册 | Design for a Wideband Differential Transimpedance DAC Output (Rev. A) | 2016年 10月 17日 | ||||
应用手册 | Design for a Wideband Differential Transimpedance DAC Output | 2008年 4月 18日 | ||||
模拟设计期刊 | Designing for low distortion with high-speed op amps | 2005年 3月 2日 | ||||
应用手册 | Noise Analysis for High Speed Op Amps (Rev. A) | 2005年 1月 17日 | ||||
应用手册 | Stabilizing Current-Feedback Op Amps While Optimizing Circuit Performance | 2004年 4月 28日 | ||||
应用手册 | Voltage Feedback vs. Current Feedback Op Amps | 1998年 11月 30日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
THS3096EVM — THS3096 评估模块
The THS3096 evaluation module (EVM) User's Guide is included within the Datasheet.
The THS3096EVM provides a platform for evaluating the THS3096 dual, high-voltage, low distortion, high speed, current-feedback amplifier. The user needs only power, input signal, and test instruments to operate the (...)
ANALOG-ENGINEER-CALC — 模拟工程师计算器
VOLT-DIVIDER-CALC — Voltage divider calculation tool
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
封装 | 引脚 | 下载 |
---|---|---|
HTSSOP (PWP) | 14 | 查看选项 |
SOIC (D) | 14 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点