产品详情

Architecture Current FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 9 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 33 GBW (typ) (MHz) 420 BW at Acl (MHz) 420 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 6500 Vn at flatband (typ) (nV√Hz) 1.6 Vn at 1 kHz (typ) (nV√Hz) 1.6 Iq per channel (typ) (mA) 6.6 Vos (offset voltage at 25°C) (max) (mV) 3 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 73 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 5 Iout (typ) (mA) 120 2nd harmonic (dBc) 80 3rd harmonic (dBc) 80 Frequency of harmonic distortion measurement (MHz) 10
Architecture Current FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 9 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 33 GBW (typ) (MHz) 420 BW at Acl (MHz) 420 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 6500 Vn at flatband (typ) (nV√Hz) 1.6 Vn at 1 kHz (typ) (nV√Hz) 1.6 Iq per channel (typ) (mA) 6.6 Vos (offset voltage at 25°C) (max) (mV) 3 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 73 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 5 Iout (typ) (mA) 120 2nd harmonic (dBc) 80 3rd harmonic (dBc) 80 Frequency of harmonic distortion measurement (MHz) 10
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9 SOIC (D) 8 29.4 mm² 4.9 x 6
  • High Speed:
    • 420-MHz Bandwidth (G = 1, -3 dB)
    • 6500-V/µs Slew Rate
    • 40-ns Settling Time (0.1%)
  • High Output Drive: IO = 100 mA
  • Excellent Video Performance
    • 115-MHz Bandwidth (0.1 dB, G = 2)
    • 0.01% Differential Gain
    • 0.02° Differential Phase
  • Low 3-mV (max) Input Offset Voltage
  • Very Low Distortion:
    • THD = –96 dBc at f = 1 MHz
    • THD = –80 dBc at f = 10 MHz
  • Wide Range of Power Supplies:
    • VCC = ±4.5 V to ±16 V
  • Evaluation Module Available
  • APPLICATIONS
    • Communication
    • Imaging
    • High-Quality Video

All trademarks are the property of their respective owners.

  • High Speed:
    • 420-MHz Bandwidth (G = 1, -3 dB)
    • 6500-V/µs Slew Rate
    • 40-ns Settling Time (0.1%)
  • High Output Drive: IO = 100 mA
  • Excellent Video Performance
    • 115-MHz Bandwidth (0.1 dB, G = 2)
    • 0.01% Differential Gain
    • 0.02° Differential Phase
  • Low 3-mV (max) Input Offset Voltage
  • Very Low Distortion:
    • THD = –96 dBc at f = 1 MHz
    • THD = –80 dBc at f = 10 MHz
  • Wide Range of Power Supplies:
    • VCC = ±4.5 V to ±16 V
  • Evaluation Module Available
  • APPLICATIONS
    • Communication
    • Imaging
    • High-Quality Video

All trademarks are the property of their respective owners.

The THS3001 is a high-speed current-feedback operational amplifier, ideal for communication, imaging, and high-quality video applications. This device offers a very fast 6500-V/µs slew rate, a 420-MHz bandwidth, and 40-ns settling time for large-signal applications requiring excellent transient response. In addition, the THS3001 operates with a very low distortion of –96 dBc, making it well suited for applications such as wireless communication basestations or ultrafast ADC or DAC buffers.

The THS3001 is a high-speed current-feedback operational amplifier, ideal for communication, imaging, and high-quality video applications. This device offers a very fast 6500-V/µs slew rate, a 420-MHz bandwidth, and 40-ns settling time for large-signal applications requiring excellent transient response. In addition, the THS3001 operates with a very low distortion of –96 dBc, making it well suited for applications such as wireless communication basestations or ultrafast ADC or DAC buffers.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 16
类型 标题 下载最新的英语版本 日期
* 数据表 420-MHz High-Speed Current-Feedback Amplifiers 数据表 (Rev. H) 2009年 9月 16日
技术文章 3 common questions when designing with high-speed amplifiers PDF | HTML 2020年 7月 17日
应用手册 PowerPAD™ Thermally Enhanced Package (Rev. H) 2018年 7月 6日
电子书 The Signal e-book: 有关运算放大器设计主题的博客文章汇编 英语版 2018年 1月 31日
应用手册 Load Sharing Concepts: Implementation for Large-Signal Applications 2011年 10月 5日
应用手册 Large-Signal Specifications for High-Voltage Line Drivers 2011年 6月 30日
应用手册 A Numerical Solution to an Analog Problem 2010年 4月 25日
应用手册 Wireline Data Transmission and Reception 2010年 1月 27日
应用手册 Noise Analysis for High Speed Op Amps (Rev. A) 2005年 1月 17日
应用手册 Analysis of the Sallen-Key Architecture (Rev. B) 2002年 9月 13日
应用手册 THS3001 SPICE Model Performance 1999年 10月 28日
应用手册 Building a Simple SPICE Model for the THS3001 1999年 4月 15日
应用简报 Driving Capacitance with the THS3001 1999年 4月 12日
应用手册 Gain Block Analysis For The THS3001 1999年 3月 22日
用户指南 THS3001 EVM User's Guide (Rev. A) 1999年 3月 11日
应用手册 Voltage Feedback vs. Current Feedback Op Amps 1998年 11月 30日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DAC900EVM — DAC900 10 位、165MSPS 数模转换器 (DAC) 评估模块

DAC900 评估模块 (EVM) 适用于评估 10 位高速
CMOS 接口 DAC900。该 EVM 只需极少的简单外部组件,更大限度地降低了系统成本和功耗。
用户指南: PDF
TI.com 上无现货
评估板

DAC902EVM — DAC902 12 位、165MSPS 数模转换器 (DAC) 评估模块

DAC902 评估模块 (EVM) 适用于评估 12 位高速
CMOS 接口 DAC902。该 EVM 只需极少的简单外部组件,更大限度地降低了系统成本和功耗。
用户指南: PDF
TI.com 上无现货
评估板

DAC904EVM — DAC904 14 位、165MSPS 数模转换器 (DAC) 评估模块

DAC904 评估模块 (EVM) 适用于评估 14 位高速
CMOS 接口 DAC904。该 EVM 只需极少的简单外部组件,更大限度地降低了系统成本和功耗。
用户指南: PDF
TI.com 上无现货
评估板

THS3001EVM — THS3001 高速放大器评估模块

TI offers designers a complete line of high speed amplifier evaluation modules (EVMs). The TI THS3001 high-speed current-feedback operational amplifier EVM is a complete high-speed amplifier circuit. It consisits of the TI THS3001 high-speed current-feedback operational amplifier IC, along with a (...)

用户指南: PDF
TI.com 上无现货
仿真模型

THS3001 PSpice Model (Rev. A)

SLOJ001A.ZIP (6 KB) - PSpice Model
计算工具

ANALOG-ENGINEER-CALC — 模拟工程师计算器

模拟工程师计算器旨在加快模拟电路设计工程师经常使用的许多重复性计算。该基于 PC 的工具提供图形界面,其中显示各种常见计算的列表(从使用反馈电阻器设置运算放大器增益到为稳定模数转换器 (ADC) 驱动器缓冲器电路选择合适的电路设计元件)。除了可用作单独的工具之外,该计算器还能够很好地与模拟工程师口袋参考书中所述的概念配合使用。
计算工具

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
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
PMP10651 — 适用于 12V 电池的 2.2MHz 开关、同步分离电源参考设计(具备全套保护功能)

PMP10651 是一种低噪声多路输出 SMPS 设计,其中在反相降压-升压 Fly-buck 拓扑结构中采用 LM53603 来产生多个噪声敏感型应用(如供电高速视频放大器、射频放大器、精密低噪声放大器等)所需的正负电源。此设计接受 7Vin 至 15Vin 直流输入电压(通过 12V 铅酸电池),可提供 +12V (500mA)、-12V (500mA)、5V (400mA) 和 3.3V (150mA) 输出。它采用小型尺寸,是使用反激式或推挽式转换器的价格低廉且更高效的解决方案。
测试报告: PDF
原理图: PDF
封装 引脚 下载
HVSSOP (DGN) 8 查看选项
SOIC (D) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频