TCA9539
- I2C to Parallel Port Expander
- Low Standby-Current Consumption
- Open-Drain Active-Low Interrupt Output
- Active-Low Reset Input
- 5-V Tolerant I/O Ports
- Compatible With Most Microcontrollers
- 400-kHz Fast I2C Bus
- Input and Output Configuration Register
- Polarity Inversion Register
- Internal Power-on Reset
- No Glitch on Power Up
- Noise Filter on SCL and SDA Inputs
- Address by Two Hardware Address Pins for Use
of up to Four Devices - Latched Outputs With High-Current Drive
Capability for Directly Driving LEDs - Latch-Up Performance Exceeds 100 mA Per
JESD 78, Class II - ESD Protection Exceeds JESD 22
- 2000-V Human-Body Model (A114-A)
- 1000-V Charged-Device Model (C101)
The TCA9539 is a 24-pin device that provides 16 bits of general purpose parallel input and output (I/O) expansion for the two-line bidirectional I2C bus (or SMBus protocol). The device can operate with a power supply voltage (VCC) range from 1.65 V to 5.5 V. The device supports 100-kHz (I2C Standard mode) and 400-kHz (I2C Fast mode) clock frequencies. I/O expanders such as the TCA9539 provide a simple solution when additional I/Os are needed for switches, sensors, push-buttons, LEDs, fans, and other similar devices.
The features of the TCA9539 include an interrupt that is generated on the INT pin whenever an input port changes state. The A0 and A1 hardware selectable address pins allow up to four TCA9539 devices on the same I2C bus. The device can be reset to its default state by cycling the power supply and causing a power-on-reset. Also, the TCA9539 has a hardware RESET pin that can be used to reset the device to its default state.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TCA9539 Low Voltage 16-Bit I2C and SMBus Low-Power I/O Expander with Interrupt Output, Reset Pin, and Configuration Registers 数据表 (Rev. C) | PDF | HTML | 2016年 4月 26日 | ||
应用手册 | I2C Dynamic Addressing | 2019年 4月 25日 | ||||
技术文章 | How to create a dynamic power solution for stepper motors, relays and LEDs | PDF | HTML | 2016年 11月 1日 | |||
应用手册 | Choosing the Correct I2C Device for New Designs | PDF | HTML | 2016年 9月 7日 | |||
选择指南 | I2C Infographic Flyer | 2015年 12月 3日 | ||||
应用手册 | Understanding the I2C Bus | PDF | HTML | 2015年 6月 30日 | |||
应用手册 | Maximum Clock Frequency of I2C Bus Using Repeaters | 2015年 5月 15日 | ||||
应用手册 | I2C Bus Pull-Up Resistor Calculation | PDF | HTML | 2015年 2月 13日 | |||
EVM 用户指南 | I/O Expander EVM User's Guide (Rev. A) | 2014年 7月 25日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
I2C-DESIGNER — I2C 设计者工具
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
TIDEP-01008 — Jacinto™ ADAS 处理器上的多传感器平台参考设计
TIDA-00403 — 采用 TLV320AIC3268 miniDSP 编解码器的超声波测距参考设计
封装 | 引脚 | 下载 |
---|---|---|
TSSOP (PW) | 24 | 查看选项 |
VQFN (RGE) | 24 | 查看选项 |
WQFN (RTW) | 24 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。