TCA6507
- Seven LED Driver Outputs: ON, OFF, Blinking, Fading at Programmable Rates
- Open-Drain Outputs Directly Drive LEDs to 40-mA Maximum
- Two Independent Banks of LED Drivers
- Widely Programmable Blink Rates, Fade-ON and Fade-OFF Rates and Maximum Intensity
- Outputs Not Used as LED Drivers Can Be Used as Regular General-Purpose Open-Drain Outputs
- 16 Steps of Maximum Intensity Control from Fully-OFF to Fully-ON States
- Smooth Perceived Transitions for Fade-ON and Fade-OFF
- Operating Power-Supply Voltage Range of 1.65 V to 3.6 V
- 5.5-V Tolerant Open-Drain Outputs
- Low Standby Current With Shutdown Capability for Additional Power Savings
- Programmed Through I2C Bus Interface Logic Compatible With SMBus
- No Glitch on Power Up
- ESD Protection Exceeds JESD 22
- 2000-V Human-Body Model (A114-A)
- 200-V Machine Model (A115-A)
- 1000-V Charged-Device Model (C101)
- Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
This 7-bit LED dimmer for the two-line bidirectional bus (I2C) is designed to control (or dim) LEDs through the I2C interface. Without this device, the microcontroller must be actively involved in turning on and off the LEDs (per the required dimming rate), which uses valuable processor time. The TCA6507 alleviates this issue by limiting the number of operations required by the processor in blinking LEDs and helps to create a more efficient system. The TCA6507 handles all pulse width modulation (PWM) logic, allowing the processor to use its cycles for more important tasks.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TCA6507 Low-Voltage 7-Bit I2C and SMBus LED Driver With Intensity Control and Shutdown 数据表 (Rev. D) | PDF | HTML | 2017年 2月 21日 | ||
EVM 用户指南 | TCA6507EVM 用户指南 | PDF | HTML | 英语版 | PDF | HTML | 2023年 6月 29日 | |
证书 | TCA6507EVM EU RoHS Declaration of Conformity (DoC) | 2023年 4月 11日 | ||||
选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
选择指南 | 电源管理指南 2018 (Rev. R) | 2018年 6月 25日 | ||||
选择指南 | I2C Infographic Flyer | 2015年 12月 3日 | ||||
应用手册 | Understanding the I2C Bus | PDF | HTML | 2015年 6月 30日 | |||
应用手册 | Maximum Clock Frequency of I2C Bus Using Repeaters | 2015年 5月 15日 | ||||
应用手册 | I2C Bus Pull-Up Resistor Calculation | PDF | HTML | 2015年 2月 13日 | |||
产品概述 | TCA6507 - Low-Voltage 7-Bit I2C | 2008年 8月 27日 | ||||
应用手册 | Programming Fun Lights With TI's TCA6507 | 2007年 11月 30日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TCA6507EVM — TCA6507 7 位脉冲波调制 LED 驱动器评估模块
TCA6507 EVM 配备 RGB LED 和 4 个绿色 LED,用于测试器件的功能。具有板载电平转换器,用于在主机和 TCA6507 的不同逻辑电平之间进行转换。
TCA6507SW-LINUX — 用于 TCA6507 的 Linux 驱动程序
Linux Mainline Status
Available in Linux Main line: Yes
Available through git.ti.com: N/A
Supported Devices:
- tca6507
Linux Source Files
The files (...)
I2C-DESIGNER — I2C 设计者工具
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
TIDA-00609 — 自启动音频系统
封装 | 引脚 | 下载 |
---|---|---|
TSSOP (PW) | 14 | 查看选项 |
X2QFN (RUE) | 12 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。