TAS5719
- Audio Input/Output
- TAS5717 Supports 2×10 W and TAS5719 Supports 2×15 W Output
- Wide PVDD Range, From 4.5 V to 26 V
- Efficient Class-D Operation Eliminates Need for Heatsinks
- Requires Only 3.3 V and PVDD
- One Serial Audio Input (Two Audio Channels)
- I2C Address Selection via PIN (Chip Select)
- Supports 8-kHz to 48-kHz Sample Rate (LJ/RJ/I2S)
- External Headphone-Amplifier Shutdown Signal
- Integrated CAP-Free Headphone Amplifier
- Stereo Headphone (Stereo 2-V RMS Line Driver) Outputs
- Audio/PWM Processing
- Independent Channel Volume Controls With 24-dB to Mute
- Programmable Two-Band Dynamic Range Control
- 14 Programmable Biquads for Speaker EQ
- Programmable Coefficients for DRC Filters
- DC Blocking Filters
- 0.125-dB Fine Volume Support
- General Features
- Serial Control Interface Operational Without MCLK
- Factory-Trimmed Internal Oscillator for Automatic Rate Detection
- Surface Mount, 48-Pin, 7-mm × 7-mm HTQFP Package
- AD, BD, and Ternary PWM-Mode Support
- Thermal and Short-Circuit Protection
- Benefits
- EQ: Speaker Equalization Improves Audio Performance
- DRC: Dynamic Range Compression. Can Be Used As Power Limiter.
Enables Speaker Protection, Easy Listening, Night-Mode Listening - DirectPath Technology: Eliminates Bulky DC Blocking Capacitors
- Stereo Headphone/Stereo Line Drivers: Adjust Gain via External Resistors,
Dedicated Active Headpone Mute Pin, High Signal-to-Noise Ratio - Two-Band DRC: Set Two Different Thresholds for Low- and
High-Frequency Content
FilterPro is a trademark of Texas Instruments.
The TAS5717/TAS5719 is a 10-W/15-W, efficient, digital audio-power amplifier for driving stereo bridge-tied speakers. One serial data input allows processing of up to two discrete audio channels and seamless integration to most digital audio processors and MPEG decoders. The device accepts a wide range of input data and data rates. A fully programmable data path routes these channels to the internal speaker drivers.
The TAS5717/9 is a slave-only device receiving all clocks from external sources. The TAS5717/TAS5719 operates with a PWM carrier between a 384-kHz switching rate and a 352-KHz switching rate, depending on the input sample rate. Oversampling combined with a fourth-order noise shaper provides a flat noise floor and excellent dynamic range from 20 Hz to 20 kHz.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TAS5717 / TAS5719 Digital-Input Stereo Amplifier With Integrated CAP-Free HP Amp 数据表 (Rev. A) | 2011年 2月 8日 | |||
应用手册 | Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) | 2019年 8月 26日 | ||||
应用手册 | AN-1849 An Audio Amplifier Power Supply Design (Rev. C) | 2019年 6月 27日 | ||||
应用手册 | AN-1737 Managing EMI in Class D Audio Applications (Rev. A) | 2013年 5月 1日 | ||||
用户指南 | 10W/15W DIGITAL AUDIO POWER AMPLIFIER WITH INTEGRATED CAP-FREE HP AMPLIFIER | 2010年 10月 26日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TAS571XSW-LINUX — 适用于 TAS571X 的 Linux 驱动程序
Linux 主线状态
在 Linux 主线中提供:是
可通过 git.ti.com 获取:不适用
- tas5711
- tas5717
- tas5719
- tas5721
与该器件关联的文件为:
- sound/soc/codecs/tas571x.c
- Documentation/devicetree/bindings/sound/tas571x.txt
- sound/soc/codecs/tas571x.h
源文件 (...)
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
HTQFP (PHP) | 48 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。