TAS5706B
- Audio Input/Output
- 20-W into an 8- Load From an 18-V Supply
- Two Serial Audio Inputs (Four Audio Channels)
- TAS5706A Supports:
- 2-Ch Bridged Outputs (20 W × 2)
- TAS5706B Supports:
- 2-Ch Bridged Outputs (20 W × 2)
- 4-Ch Single-Ended Outputs (10 W × 4)
- 2-Ch Single-Ended + 1-Ch Bridged (2.1 Mode) (10 W × 2 + 20 W)
- Supports 32-kHz-192-kHz Sample Rates (LJ/RJ/I2S)
- Closed Loop Power Stage Architecture
- Improved PSRR Reduces Power Supply Performance Requirements
- Higher Damping Factor Provides for Tighter, More Accurate Sound With Improved Bass Response
- Constant Output Power Over Variation in Supply
- Wide PVCC Range From (10 V to 26 V)
- No Separate Supply Required for Gate Drive
- Headphone PWM Outputs
- Subwoofer PWM Outputs
- AM Interference Avoidance Support
- Audio/PWM Processing
- Independent Channel Volume Controls With 48-dB to -79-dB Range—Soft Mute (50% Duty Cycle)
- Programmable Dynamic Range Control
- 7 Programmable Biquads for Speaker Equalization for Left and Right Channels
- 4 Programmable Biquads for Bass Processing
- Adaptive Biquad Coefficients for EQ and DRC Filters
- Programmable Input and Output Mixers
- Automatic Sample-Rate Detection and Coefficient Banking
- General Features
- Serial Control Interface Operational Without MCLK
- Factory-Trimmed Internal Oscillator Avoids the Need for External Crystal
- Surface Mount, 64-Terminal, 10-mm × 10-mm HTQFP Package
- Thermal and Short-Circuit Protection
All trademarks are the property of their respective owners.
The TAS5706A/B is a 20-W, efficient, digital audio power amplifier for driving stereo bridged-tied speakers. Two serial data inputs allow processing of up to four discrete audio channels and seamless integration to most digital audio processors and MPEG decoders, accepting a wide range of input data and clock rates. A fully programmable data path allows these channels to be routed to the internal speaker drivers or output via the subwoofer or headphone PWM outputs.
The TAS5706A/B is a slave-only device receiving all clocks from external sources. The TAS5706A/B operates at a 384-kHz switching rate for 32-, 48-, 96-, and 192-kHz data, and at a 352.8 kHz switching rate for 44.1-, 88.2-, and 176.4-kHz data. The 8× oversampling combined with the fourth-order noise shaper provides a flat noise floor and excellent dynamic range from 20 Hz to 20 kHz.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | 20W stereo Digital Audio Power Amplifier With EQ and DRC. 数据表 (Rev. D) | 2009年 9月 10日 | |||
应用手册 | Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) | 2019年 8月 26日 | ||||
应用手册 | AN-1849 An Audio Amplifier Power Supply Design (Rev. C) | 2019年 6月 27日 | ||||
应用手册 | AN-1737 Managing EMI in Class D Audio Applications (Rev. A) | 2013年 5月 1日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
HTQFP (PAP) | 64 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点