产品详情

Audio input type Digital Input Architecture Class-D Speaker channels (max) 4 Rating Catalog Power stage supply (max) (V) 26 Power stage supply (min) (V) 10 Load (min) (Ω) 4 Output power (W) 20 SNR (dB) 100 THD + N at 1 kHz (%) 0.05 Iq (typ) (mA) 33 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 3 Analog supply voltage (max) (V) 3.6 Sampling rate (max) (kHz) 192 PSRR (dB) 60 Operating temperature range (°C) 0 to 85
Audio input type Digital Input Architecture Class-D Speaker channels (max) 4 Rating Catalog Power stage supply (max) (V) 26 Power stage supply (min) (V) 10 Load (min) (Ω) 4 Output power (W) 20 SNR (dB) 100 THD + N at 1 kHz (%) 0.05 Iq (typ) (mA) 33 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 3 Analog supply voltage (max) (V) 3.6 Sampling rate (max) (kHz) 192 PSRR (dB) 60 Operating temperature range (°C) 0 to 85
HTQFP (PAP) 64 144 mm² 12 x 12
  • Audio Input/Output
    • 20-W into an 8- Load From an 18-V Supply
    • Two Serial Audio Inputs (Four Audio Channels)
    • Supports Multiple Output Configurations:
      • 2-Ch Bridged Outputs (20 W × 2)
      • 4-Ch Single-Ended Outputs (10 W × 4)
      • 2-Ch Single-Ended + 1-Ch Bridged (2.1) (10 W × 2 + 20 W)
  • Closed Loop Power Stage Architecture
    • Improved PSRR Reduces Power Supply Performance Requirements
    • Higher Damping Factor Provides for Tighter, More Accurate
      Sound With Improved Bass Response
    • Lower EMC Emissions
    • Output Power is Independent of Supply Voltage Variation
  • Wide PVCC Range From (10 V to 26 V)
  • Supports 32-kHz–192-kHz (DVD-Audio) Sample Rates (LJ/RJ/I2S)
  • Line-Level Subwoofer PWM Outputs
  • Audio/PWM Processing (Hardware Controlled)
    • 4-Step Gain Control (-3dB, 3dB, 9dB, 12dB)
    • Soft Mute Control (50% Output Duty Cycle)
  • Factory-Trimmed Internal Oscillator Enables Automatic Detection of
    Incoming Sample Rates
  • Thermal and Short-Circuit Protection

System Two, Audio Precision are trademarks of Audio Precision, Inc.

  • Audio Input/Output
    • 20-W into an 8- Load From an 18-V Supply
    • Two Serial Audio Inputs (Four Audio Channels)
    • Supports Multiple Output Configurations:
      • 2-Ch Bridged Outputs (20 W × 2)
      • 4-Ch Single-Ended Outputs (10 W × 4)
      • 2-Ch Single-Ended + 1-Ch Bridged (2.1) (10 W × 2 + 20 W)
  • Closed Loop Power Stage Architecture
    • Improved PSRR Reduces Power Supply Performance Requirements
    • Higher Damping Factor Provides for Tighter, More Accurate
      Sound With Improved Bass Response
    • Lower EMC Emissions
    • Output Power is Independent of Supply Voltage Variation
  • Wide PVCC Range From (10 V to 26 V)
  • Supports 32-kHz–192-kHz (DVD-Audio) Sample Rates (LJ/RJ/I2S)
  • Line-Level Subwoofer PWM Outputs
  • Audio/PWM Processing (Hardware Controlled)
    • 4-Step Gain Control (-3dB, 3dB, 9dB, 12dB)
    • Soft Mute Control (50% Output Duty Cycle)
  • Factory-Trimmed Internal Oscillator Enables Automatic Detection of
    Incoming Sample Rates
  • Thermal and Short-Circuit Protection

System Two, Audio Precision are trademarks of Audio Precision, Inc.

The TAS5704 is a 20-W, efficient, digital audio power amplifier for driving stereo bridge-tied speakers. Two serial data inputs allow processing of up to four discrete audio channels and seamless integration to most digital audio processors accepting a wide range of input data and clock rates. A hardware configurable data path allows these channels to be routed to the internal speaker drivers or output via the subwoofer PWM outputs.

The TAS5704 is a slave-only device receiving all clocks from external sources. The TAS5704 operates at a 384-kHz switching rate for 32-, 48-, 96-, and 192-kHz data, and at a 352.8 kHz switching rate for 44.1-, 88.2-, and 176.4-kHz data. The 8× oversampling combined with the fourth-order noise shaper provides a flat noise floor and excellent dynamic range from 20 Hz to 20  kHz.

The closed-loop architecture of the TAS5704 provides several benefits. The high power supply rejection enables superior audio performance from a noisy, low cost supply. The high damping factor allows tighter control over speaker movement resulting in an improved bass response. Finally, switching edge rate control lowers EMC emissions without sacrificing audio performance.

The TAS5704 is a 20-W, efficient, digital audio power amplifier for driving stereo bridge-tied speakers. Two serial data inputs allow processing of up to four discrete audio channels and seamless integration to most digital audio processors accepting a wide range of input data and clock rates. A hardware configurable data path allows these channels to be routed to the internal speaker drivers or output via the subwoofer PWM outputs.

The TAS5704 is a slave-only device receiving all clocks from external sources. The TAS5704 operates at a 384-kHz switching rate for 32-, 48-, 96-, and 192-kHz data, and at a 352.8 kHz switching rate for 44.1-, 88.2-, and 176.4-kHz data. The 8× oversampling combined with the fourth-order noise shaper provides a flat noise floor and excellent dynamic range from 20 Hz to 20  kHz.

The closed-loop architecture of the TAS5704 provides several benefits. The high power supply rejection enables superior audio performance from a noisy, low cost supply. The high damping factor allows tighter control over speaker movement resulting in an improved bass response. Finally, switching edge rate control lowers EMC emissions without sacrificing audio performance.

下载 观看带字幕的视频 视频

下一代 20W 立体声、16V 闭环数字输入音频 D 级放大器: TAS5760L

下一代 25W 立体声、26V 闭环数字输入音频 D 级放大器: TAS5760M

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 7
类型 标题 下载最新的英语版本 日期
* 数据表 20-W Stereo Digital Audio Power Amplifier with Feedback 数据表 (Rev. A) 2010年 8月 19日
应用手册 Using Thermal Calculation Tools for Analog Components (Rev. A) 2019年 8月 30日
应用手册 Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 2019年 8月 26日
应用手册 AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 2019年 6月 27日
应用手册 AN-1737 Managing EMI in Class D Audio Applications (Rev. A) 2013年 5月 1日
应用手册 Interfacing an I2S Device to an MSP430 Device (Rev. A) 2010年 3月 22日
EVM 用户指南 TAS5704EVM - User Guide 2008年 4月 11日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 引脚 下载
HTQFP (PAP) 64 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频