TAS5630
- PurePath™ HD Enabled Integrated Feedback Provides:
- Signal Bandwidth up to 80 kHz for High-Frequency Content From HD Sources
- Ultralow 0.03% THD at 1 W into 4
- Flat THD at all Frequencies for Natural Sound
- 80-dB PSRR (BTL, No Input Signal)
- >100-dB (A-weighted) SNR
- Click- and Pop-Free Start-Up
- Multiple Configurations Possible on the Same PCB With Stuffing Options:
- Mono Parallel Bridge-Tied Load (PBTL)
- Stereo Bridge-Tied Load (BTL)
- 2.1 Single-Ended Stereo Pair and Bridge-Tied Load Subwoofer
- Quad Single-Ended Outputs
- Total Output Power at 10% THD+N
- 600 W in Mono PBTL Configuration
- 300 W per Channel in Stereo BTL Configuration
- 145 W per Channel in Quad Single-Ended Configuration
- High-Efficiency Power Stage (>88%) With 60-m Output MOSFETs
- Two Thermally Enhanced Package Options:
- PHD (64-Pin QFP)
- DKD (44-Pin PSOP3)
- Self-Protection Design (Including Undervoltage, Overtemperature,
Clipping, and Short-Circuit Protection) With Error Reporting - EMI Compliant When Used With Recommended System Design
- APPLICATIONS
- Mini Combo System
- AV Receivers
- DVD Receivers
- Active Speakers
(1) Achievable output power levels are dependent on the thermal configuration of the target application. A high-performance thermal interface material between the exposed package heat slug and the heat sink should be used to achieve high output power levels.
PurePath HD is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.
The TAS5630 is a high-performance analog-input class-D amplifier with integrated closed-loop feedback technology (known as PurePath HD technology) with the ability to drive up to 300 W(1) Achievable output power levels are dependent on the thermal configuration of the target application. A high-performance thermal interface material between the exposed package heat slug and the heat sink should be used to achieve high output power levels. stereo into 4- to 8- speakers from a single 50-V supply.
PurePath HD technology enables traditional AB-amplifier performance (<0.03% THD) levels while providing the power efficiency of traditional class-D amplifiers.
Unlike traditional class-D amplifiers, the distortion curve only increases once the output levels move into clipping.
PurePath HD technology enables lower idle losses, making the device even more efficient. Coupled with TI’s class-G power-supply reference design for TAS563x, industry-leading levels of efficiency can be achieved.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | 300W STEREO / 600W MONO PurePath HDTM ANALOG-INPUT POWER STAGE 数据表 (Rev. B) | 2010年 2月 18日 | |||
用户指南 | A 600-W Input, Isolated PFC Power Supply for AVR Amplifiers. (Rev. C) | 2012年 9月 20日 | ||||
EVM 用户指南 | TAS5615DKD2EVM User's Guide (Rev. A) | 2010年 5月 5日 | ||||
EVM 用户指南 | TAS5630DKD2EVM User's Guide (Rev. A) | 2010年 5月 5日 | ||||
EVM 用户指南 | TAS5630PHD2EVM User's Guide (Rev. A) | 2010年 5月 5日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
HTQFP (PHD) | 64 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点