产品详情

Audio input type PWM Architecture Class-D Speaker channels (max) 6 Rating Catalog Power stage supply (max) (V) 34 Power stage supply (min) (V) 0 Load (min) (Ω) 3 Output power (W) 100 SNR (dB) 105 THD + N at 1 kHz (%) 0.05 Control interface Hardware Closed/open loop Open Analog supply (min) (V) 10.8 Analog supply voltage (max) (V) 13.2 Operating temperature range (°C) 0 to 70
Audio input type PWM Architecture Class-D Speaker channels (max) 6 Rating Catalog Power stage supply (max) (V) 34 Power stage supply (min) (V) 0 Load (min) (Ω) 3 Output power (W) 100 SNR (dB) 105 THD + N at 1 kHz (%) 0.05 Control interface Hardware Closed/open loop Open Analog supply (min) (V) 10.8 Analog supply voltage (max) (V) 13.2 Operating temperature range (°C) 0 to 70
HTSSOP (DDW) 44 113.4 mm² 14 x 8.1
  • Total Output Power at 10% THD+N
    • 5 × 15 W at 8 (BTL)
  • 105-dB SNR (A-Weighted), with TAS5086 Modulator
  • < 0.05% THD+N at 1 W
  • Power Stage Efficiency > 90% Into Recommended Loads (SE)
  • Integrated Self-Protection Circuits
    • Undervoltage
    • Overtemperature
    • Overload
    • Short Circuit
  • Integrated Active-Bias Control to Avoid DC Pop
  • Footprint Compatible with the TAS5186A for Scaleable Designs
  • Thermally Enhanced 44-pin HTSSOP Package with PowerPad located on the bottom of the device
  • EMI-Compliant When Used With Recommended System Design
  • APPLICATIONS
    • DVD Receiver
    • Home Theater in a Box
    • Televisions

PowerPAD, PurePath Digital are trademarks of Texas Instruments.
All other trademarks are the property of their respective owners.

  • Total Output Power at 10% THD+N
    • 5 × 15 W at 8 (BTL)
  • 105-dB SNR (A-Weighted), with TAS5086 Modulator
  • < 0.05% THD+N at 1 W
  • Power Stage Efficiency > 90% Into Recommended Loads (SE)
  • Integrated Self-Protection Circuits
    • Undervoltage
    • Overtemperature
    • Overload
    • Short Circuit
  • Integrated Active-Bias Control to Avoid DC Pop
  • Footprint Compatible with the TAS5186A for Scaleable Designs
  • Thermally Enhanced 44-pin HTSSOP Package with PowerPad located on the bottom of the device
  • EMI-Compliant When Used With Recommended System Design
  • APPLICATIONS
    • DVD Receiver
    • Home Theater in a Box
    • Televisions

PowerPAD, PurePath Digital are trademarks of Texas Instruments.
All other trademarks are the property of their respective owners.

The TAS5176 is a high-performance, six-channel, digital-amplifier power stage with an improved protection system. The TAS5176 is capable of driving a 8-, single-ended subwoofer greater than 25 W at 10% THD+N performance.

Furthermore, the TAS5176 can drive three-channels in BTL mode, with the same high-performance but with a higher power level. In BTL mode, the TAS5176 is capable of driving 8- loads to greater than 30 Watts at 10% THD+N performance.

A low-cost, high-fidelity audio system can be built using a TI chipset comprising a modulator (e.g., TAS5086) and the TAS5176. This device does not require power-up sequencing because of the internal power-on reset.

The TAS5176 requires only simple passive demodulation filters on its outputs to deliver high-quality, high-efficiency audio amplification. The efficiency of the TAS5176 is greater than 90% when driving 8- subwoofer speaker.

The TAS5176 has an innovative protection system integrated on-chip, safeguarding the device against a wide range of fault conditions that could damage the system. These safeguards are short-circuit protection, overload protection, undervoltage protection, and overtemperature protection. The TAS5176 has a new proprietary current-limiting circuit that reduces the possibility of device shutdown during high-level music transients. A new programmable overcurrent detector allows the use of lower-cost inductors in the demodulation output filter.

The TAS5176 is a high-performance, six-channel, digital-amplifier power stage with an improved protection system. The TAS5176 is capable of driving a 8-, single-ended subwoofer greater than 25 W at 10% THD+N performance.

Furthermore, the TAS5176 can drive three-channels in BTL mode, with the same high-performance but with a higher power level. In BTL mode, the TAS5176 is capable of driving 8- loads to greater than 30 Watts at 10% THD+N performance.

A low-cost, high-fidelity audio system can be built using a TI chipset comprising a modulator (e.g., TAS5086) and the TAS5176. This device does not require power-up sequencing because of the internal power-on reset.

The TAS5176 requires only simple passive demodulation filters on its outputs to deliver high-quality, high-efficiency audio amplification. The efficiency of the TAS5176 is greater than 90% when driving 8- subwoofer speaker.

The TAS5176 has an innovative protection system integrated on-chip, safeguarding the device against a wide range of fault conditions that could damage the system. These safeguards are short-circuit protection, overload protection, undervoltage protection, and overtemperature protection. The TAS5176 has a new proprietary current-limiting circuit that reduces the possibility of device shutdown during high-level music transients. A new programmable overcurrent detector allows the use of lower-cost inductors in the demodulation output filter.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
TAS5612LA 正在供货 125W 立体声、250W 单声道、12V 至 34V 电源电压、PWM 输入 D 类音频放大器 This product is a higher power 125-W stereo/250-W mono, digital-input power stage
TPA3244 正在供货 60W 立体声、120W 单声道、12 至 31.5V 电源电压、模拟输入 D 类音频放大器,低空闲电流,焊盘朝下 This product is a higher power 60-W stereo, analog-input power stage
TPA3245 正在供货 115W 立体声、230W 单声道、12V 至 31.5V 电源电压、模拟输入 D 类音频放大器 This product is a higher power 115-W stereo/ 230-W mono, analog-input power stage

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 4
类型 标题 下载最新的英语版本 日期
* 数据表 6-Channel, 100-W, Digital-Amplifier Power Stage 数据表 2007年 6月 27日
应用手册 Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 2019年 8月 26日
应用手册 AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 2019年 6月 27日
应用手册 AN-1737 Managing EMI in Class D Audio Applications (Rev. A) 2013年 5月 1日
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
HTSSOP (DDW) 44 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频