TAS2564
- Key Features
- 256 Level, 13-V Class-H Boost
- Speaker Current and Voltage Sense
- Inter Chip Alignment (ICLA) of gain across devices.
- Output Power
- 7-W 0.1% THD+N (8 Ω at 3.8 V)
- Power Consumption (1% THD+N, 4.2 V into 8 Ω)
- 83.5% efficiency at 1 W
- <1uA HW shutdown VBAT Current
- Power Supplies
- VBAT: 2.7 V to 5.5 V
- VDD: 1.65 V to 1.95 V
- Digital (1.5 V) is internally generated from VDD.
- IO and Analog supplies are internally shorted to VDD.
- Protections
- Battery: Advanced Brown Out
- Clipping: VBAT Tracking Peak Voltage Limiter
- Transducer: DC Detection and Prevention
- Device: Thermal and Over Current Protection
- Interfaces and Control
- I2S/TDM: 8 Channels of 32 bit each up to 96 KSPS
- I2C: 4 selectable addresses
- 16 KSPS to 192 KSPS Sample Rates
- MCLK Free operation
- Performance
- Speaker/Receiver Mode with Dynamic Noise Control of Idle Channel Noise (ICN)
- Receiver Mode: 10 µVrms ICN
- Speaker Mode: 15 µVrms ICN
- Spread Spectrum Low EMI Mode
- 110 dB SNR at 1% THD+N(8Ω)
The TAS2564 is a digital input, Class-D audio amplifier with a 256 level, 13 V Class-H boost. The robust 13 V Class-H boost provides the power needed for peak output while the algorithmically-controlled 256 level boost reduces the average power consumption. The boost is easily configured with PurePath Console GUI.
The Class-D amplifier is capable of delivering 7 W of peak power into an 8 Ω. TAS2564 is 83.5% efficient at 1 W output level. Integrated speaker voltage and current sense provides real time monitoring to keep speakers in the safe operation area.
Battery tracking peak voltage limiter with brown-out prevention optimizes amplifier headroom over the entire battery discharge. Up to four devices can share a common bus via I2S/TDM + I 2C interfaces.
技术文档
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PP-SALB2-EVM — PP-SALB2-EVM 智能放大器扬声器特性板评估模块(学习板 2)
该板支持:TAS2555YZEVM、TAS2557EVM 和 TAS2559EVM。
智能放大器扬声器特性评估板与支持的 TI 智能放大器和 PurePath 控制台软件一起使用时,可让用户测量扬声器与 TI 智能放大器产品结合使用时的偏移、温度及其他参数。整个解决方案通过一套易于使用和循序渐进的流程来指导您完成整个扬声器特性评估过程。一旦特性评估完成,扬声器参数随后将自动载入到 PurePath 控制台中,以便开始进行精细调优以实现最佳音质及扬声器保护。
PPC3-EVM-MB — 适用于智能放大器子卡的 PPC3-EVM-MB 主板评估模块
TAS2564YBGEVM-DC — 具有 I/V 感应子卡的 TAS2564 7W 智能放大器评估模块(需要主板)
PUREPATHCONSOLE — 适用于音频系统设计和开发的 PurePath™ 控制台图形开发套件
PurePath 控制台的直观图形界面使音频设计非常直接,因为无需高级音频设计专业知识。以缩短生产开发时间为目的的易用图形界面中提供了许多 PurePath 控制台高级控制功能,这些功能有助于实现高度优化的音频性能、超低功耗和无缝系统集成。
支持的器件:
PurePath™ Console 1:PCM5142、TAS5721、TAS5729MD、TAS5731 和 TAS5760xx
(...)
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
DSBGA (YBG) | 36 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。