SN75LVCP601

正在供货

2 通道 SATA 6Gbps 转接驱动器

产品详情

Type Redriver Protocols SAS1, SAS2, SATA1, SATA2 Applications SAS, SATA Number of channels 2 Speed (max) (Gbps) 6 Supply voltage (V) 3.3 Rating Catalog Operating temperature range (°C) 0 to 85
Type Redriver Protocols SAS1, SAS2, SATA1, SATA2 Applications SAS, SATA Number of channels 2 Speed (max) (Gbps) 6 Supply voltage (V) 3.3 Rating Catalog Operating temperature range (°C) 0 to 85
WQFN (RTJ) 20 16 mm² 4 x 4
  • 1.5-, 3-, or 6-Gbps Two-Channel Redriver
  • Integrated Output Squelch
  • Programmable RX and TX Equalization and
    De-Emphasis Width Control
  • Power-Save Feature Lowers Power by >80%
    in Auto Low-Power Mode
  • Low Power
    • <220 mW (Typ)
    • <50 mW (in Auto Low-Power Mode)
    • <5 mW (in Standby Mode)
  • Excellent Jitter and Loss Compensation
    Capability to Over 24-Inch (61-cm) FR4 Trace
  • 20-Pin 4-mm × 4-mm QFN Package
  • High Protection Against ESD Transient
    • HBM: 10,000 V
    • CDM: 1,500 V
    • MM: 200 V
  • Pin-Compatible With LVCP412A and MAX4951
  • 1.5-, 3-, or 6-Gbps Two-Channel Redriver
  • Integrated Output Squelch
  • Programmable RX and TX Equalization and
    De-Emphasis Width Control
  • Power-Save Feature Lowers Power by >80%
    in Auto Low-Power Mode
  • Low Power
    • <220 mW (Typ)
    • <50 mW (in Auto Low-Power Mode)
    • <5 mW (in Standby Mode)
  • Excellent Jitter and Loss Compensation
    Capability to Over 24-Inch (61-cm) FR4 Trace
  • 20-Pin 4-mm × 4-mm QFN Package
  • High Protection Against ESD Transient
    • HBM: 10,000 V
    • CDM: 1,500 V
    • MM: 200 V
  • Pin-Compatible With LVCP412A and MAX4951

The SN75LVCP601 device is a dual-channel, single-lane SATA redriver and signal conditioner supporting data rates up to 6 Gbps. The device complies with SATA physical link 2m and 3i specifications. The SN75LVCP601 operates from one 3.3-V supply and has 100-Ω line termination with a self-biasing feature, making the device suitable for ac coupling. The inputs incorporate an out-of-band (OOB) detector, which automatically squelches the output while maintaining a stable common-mode voltage compliant to the SATA link. The device design also handles spread-spectrum clocking (SSC) transmission per the SATA specification.

The SN75LVCP601 device handles interconnect losses at both its input and output. The input stage of each channel offers selectable equalization settings that are programmable to match the loss in the channel. The differential outputs provide selectable de-emphasis to compensate for the expected distortion that the SATA signal experiences. The level of equalization and de-emphasis settings depends on the length of interconnect and its characteristics. The setting of signal control pins EQ1, EQ2, DE1, and DE2 controls both equalization and de-emphasis levels.

This device is hot-plug capable (requires the use of ac-coupling capacitors at differential inputs and outputs), thus preventing device damage under device hot-insertion, in such cases as: async signal plug or removal, unpowered plug or removal, powered plug or removal, surprise plug or removal

The SN75LVCP601 device is a dual-channel, single-lane SATA redriver and signal conditioner supporting data rates up to 6 Gbps. The device complies with SATA physical link 2m and 3i specifications. The SN75LVCP601 operates from one 3.3-V supply and has 100-Ω line termination with a self-biasing feature, making the device suitable for ac coupling. The inputs incorporate an out-of-band (OOB) detector, which automatically squelches the output while maintaining a stable common-mode voltage compliant to the SATA link. The device design also handles spread-spectrum clocking (SSC) transmission per the SATA specification.

The SN75LVCP601 device handles interconnect losses at both its input and output. The input stage of each channel offers selectable equalization settings that are programmable to match the loss in the channel. The differential outputs provide selectable de-emphasis to compensate for the expected distortion that the SATA signal experiences. The level of equalization and de-emphasis settings depends on the length of interconnect and its characteristics. The setting of signal control pins EQ1, EQ2, DE1, and DE2 controls both equalization and de-emphasis levels.

This device is hot-plug capable (requires the use of ac-coupling capacitors at differential inputs and outputs), thus preventing device damage under device hot-insertion, in such cases as: async signal plug or removal, unpowered plug or removal, powered plug or removal, surprise plug or removal

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚
SN75LVPE802 正在供货 双通道 8.0Gbps SATA Express 转接驱动器 8Gbps version of 6Gbps SN75LVCP601.
功能与比较器件相似
SN75LVCP600 正在供货 1.5/3.0/6.0Gbps 单通道 SATA 转接驱动器 Single channel version of SN75LVCP601.
SN75LVCP600S 正在供货 1.5/3.0/6.0Gbps 单通道 SATA/SAS 转接驱动器 Single channel version of SN75LVCP601 that supports both SAS and SATA.
SN75LVPE801 正在供货 8.0Gbps SATA Express 转接驱动器 Single channel, 8Gbps version of SN75LVCP601.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* 数据表 SN75LVCP601 Two-Channel 6-Gbps SATA Redriver 数据表 (Rev. H) PDF | HTML 2016年 3月 31日
EVM 用户指南 SN75LVCP601 Customer EVM User Guide 2014年 10月 23日
设计指南 适用于 Xilinx FPGA 的模拟器件 解决方案指南 2012年 4月 24日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

SN75LVCP600SEVM — 用于 LVCP600S 的评估模块

SN75LVCP600SEVM 设计用于提供对 LVCP600S 的轻松评估。它还旨在作为参考设计,以显示如何在生产设计中设计器件的实际示例。EVM 接口包括 2 个标准 SATA 连接器。因此,要将 EVM 连接到您的系统设置,您很可能需要 2 条 标准 SATA 电缆(未随 EVM 提供)。
用户指南: PDF
TI.com 上无现货
评估板

SN75LVCP601EVM — SN75LVCP601EVM 双通道 SATA 6Gbps 转接驱动器/均衡器评估模块

SN75LVCP601EVM 旨在使用内部 SATA 连接器对 LVCP601 进行轻松评估。物理开关可以轻松配置 LVCP601 的均衡、去加重和工作模式设置。此 EVM 板具有两个内部 SATA 连接器,一个对应于转接驱动器的主机端,另一个对应于其器件端。该模块可以由源于标准 SATA 电源连接的 3V 电源电压驱动。

用户指南: PDF
TI.com 上无现货
仿真模型

SN75LVCP601 HSpice Model

SLLJ006.ZIP (497 KB) - HSpice Model
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
WQFN (RTJ) 20 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频