SN75LVCP600

正在供货

1.5/3.0/6.0Gbps 单通道 SATA 转接驱动器

产品详情

Type Redriver Protocols SAS1, SAS2, SATA1, SATA2 Applications SAS, SATA Number of channels 1 Speed (max) (Gbpp) 6 Supply voltage (V) 3.3 Rating Catalog Operating temperature range (°C) 0 to 85
Type Redriver Protocols SAS1, SAS2, SATA1, SATA2 Applications SAS, SATA Number of channels 1 Speed (max) (Gbpp) 6 Supply voltage (V) 3.3 Rating Catalog Operating temperature range (°C) 0 to 85
WSON (DRF) 8 4 mm² 2 x 2
  • SATA Express Support
  • Selectable Equalization and De-Emphasis
  • Hot Plug Capable
  • Receiver Detect and OOB Support
  • Multirate Operation: 1.5 Gbps, 3 Gbps, and
    6 Gbps
  • Suitable to Receive 6-Gbps Data Over Up to 40 Inches (1 Meter) of FR4
  • Compensates Up to 14-dB Loss on the Receive Side and 1.2-dB Loss on the Transmit Side at
    3 GHz
  • Integrated Output Squelch
  • Auto Low Power Feature Lowers Power by > 90%
    • < 100 mW (Active Mode, Typical)
    • < 11 mW (Auto Low Power Mode, Typical)
  • Single 3.3-V Supply
  • High Protection Against ESD Transient
    • HBM: 6 kV
    • CDM: 1.5 kV
  • Ultra-Small Footprint: 2 mm × 2 mm WSON Package
  • SATA Express Support
  • Selectable Equalization and De-Emphasis
  • Hot Plug Capable
  • Receiver Detect and OOB Support
  • Multirate Operation: 1.5 Gbps, 3 Gbps, and
    6 Gbps
  • Suitable to Receive 6-Gbps Data Over Up to 40 Inches (1 Meter) of FR4
  • Compensates Up to 14-dB Loss on the Receive Side and 1.2-dB Loss on the Transmit Side at
    3 GHz
  • Integrated Output Squelch
  • Auto Low Power Feature Lowers Power by > 90%
    • < 100 mW (Active Mode, Typical)
    • < 11 mW (Auto Low Power Mode, Typical)
  • Single 3.3-V Supply
  • High Protection Against ESD Transient
    • HBM: 6 kV
    • CDM: 1.5 kV
  • Ultra-Small Footprint: 2 mm × 2 mm WSON Package

The SN75LVCP600 is a versatile single channel, SATA Express signal conditioner supporting data rates up to 6 Gbps. The device supports SATA Gen 1, 2, and 3 specifications as well as PCIe 1.0, 2.0, and 3.0. The SN75LVCP600 operates from a single 3.3-V supply and has 100-Ω line termination with self-biasing feature, making the device suitable for AC coupling. The inputs incorporate an out-of-band (OOB) detector, which automatically squelches the output when the input differential voltage falls below threshold while maintaining a stable common-mode voltage. The device is also designed to handle spread spectrum clocking (SSC) transmission per SATA standard.

The SN75LVCP600 handles interconnect losses at its input with selectable equalization settings that can be programmed to match the loss in the channel. For data rates of 3 Gbps and lower the SN75LVCP600 equalizes signals for a span of up to 50 inches of FR4 board material. For data rates of 8 Gbps the device compensates up to 40 in of FR4 material. The equalization level is controlled by the setting of the signal control pin EQ.

Two de-emphasis levels can be selected on the transmit side to provide 0 dB or 1.2 dB of additional high-frequency loss compensation at the output.

The device is hot-plug capable(1) preventing device damage under device hot-insertion such as async signal plug and removal, unpowered plug and removal, powered plug and removal, or surprise plug and removal.

(1) Requires use of AC coupling capacitors at differential inputs and outputs.

The SN75LVCP600 is a versatile single channel, SATA Express signal conditioner supporting data rates up to 6 Gbps. The device supports SATA Gen 1, 2, and 3 specifications as well as PCIe 1.0, 2.0, and 3.0. The SN75LVCP600 operates from a single 3.3-V supply and has 100-Ω line termination with self-biasing feature, making the device suitable for AC coupling. The inputs incorporate an out-of-band (OOB) detector, which automatically squelches the output when the input differential voltage falls below threshold while maintaining a stable common-mode voltage. The device is also designed to handle spread spectrum clocking (SSC) transmission per SATA standard.

The SN75LVCP600 handles interconnect losses at its input with selectable equalization settings that can be programmed to match the loss in the channel. For data rates of 3 Gbps and lower the SN75LVCP600 equalizes signals for a span of up to 50 inches of FR4 board material. For data rates of 8 Gbps the device compensates up to 40 in of FR4 material. The equalization level is controlled by the setting of the signal control pin EQ.

Two de-emphasis levels can be selected on the transmit side to provide 0 dB or 1.2 dB of additional high-frequency loss compensation at the output.

The device is hot-plug capable(1) preventing device damage under device hot-insertion such as async signal plug and removal, unpowered plug and removal, powered plug and removal, or surprise plug and removal.

(1) Requires use of AC coupling capacitors at differential inputs and outputs.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,且具有相同引脚
SN75LVPE801 正在供货 8.0Gbps SATA Express 转接驱动器 8Gbps version of 6Gbps SN75LVCP600.
功能与比较器件相同,但引脚排列有所不同
SN75LVCP600S 正在供货 1.5/3.0/6.0Gbps 单通道 SATA/SAS 转接驱动器 Supports both SAS and SATA.
功能与比较器件相似
SN75LVCP601 正在供货 2 通道 SATA 6Gbps 转接驱动器 Dual channel version of SN75LVCP600.
SN75LVPE802 正在供货 双通道 8.0Gbps SATA Express 转接驱动器 Two channel, 8Gbps version of SN75LVCP600.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 SN75LVCP600 6-Gbps SATA PCB and Cable Equalizer 数据表 (Rev. A) PDF | HTML 2016年 5月 24日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

SN75LVCP600SEVM — 用于 LVCP600S 的评估模块

SN75LVCP600SEVM 设计用于提供对 LVCP600S 的轻松评估。它还旨在作为参考设计,以显示如何在生产设计中设计器件的实际示例。EVM 接口包括 2 个标准 SATA 连接器。因此,要将 EVM 连接到您的系统设置,您很可能需要 2 条 标准 SATA 电缆(未随 EVM 提供)。
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
WSON (DRF) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频