SN75LVCP412A

正在供货

2 通道 SATA 3Gbps 转接驱动器

产品详情

Type Redriver Protocols SAS1, SATA1 Applications SATA Gen 2.6, eSATA Number of channels 2 Speed (max) (Gbps) 3 Supply voltage (V) 3.3 Rating Catalog Operating temperature range (°C) 0 to 85
Type Redriver Protocols SAS1, SATA1 Applications SATA Gen 2.6, eSATA Number of channels 2 Speed (max) (Gbps) 3 Supply voltage (V) 3.3 Rating Catalog Operating temperature range (°C) 0 to 85
WQFN (RTJ) 20 16 mm² 4 x 4
  • Supports SATA 1.5 Gbps and 3.0 Gbps Data Rates
  • SATA Hot-Plug Capable
  • Supports Common-Mode Biasing for OOB Signaling with Fast Turn-On
  • Channel Selectable Output Pre-Emphasis
  • 7dB Fixed Receiver Equalization
  • Integrated Termination
  • Low Power
    • <200 mW (typ) in Active Mode
    • <20 mW (typ) in Auto Low Power Mode
    • 2.1 mW (max) in Standby Mode
  • Excellent Jitter and Loss Compensation Capability to Over 20 Inch FR4 Trace
  • High Protection Against ESD Transient
    • HBM: 12000 V
    • CDM: 1500 V
    • MM: 200 V
  • IEC 61000-4-2 Qualified (on eSATA connector pins)
    • ±8 kV Contact Discharge
    • ±15 kV Air Discharge
  • 20-Pin QFN Package
  • Pin Compatible to MAX4951
  • APPLICATIONS
    • Notebooks, Desktops, Docking Stations, Set Top Box, Servers, and Workstations
  • Supports SATA 1.5 Gbps and 3.0 Gbps Data Rates
  • SATA Hot-Plug Capable
  • Supports Common-Mode Biasing for OOB Signaling with Fast Turn-On
  • Channel Selectable Output Pre-Emphasis
  • 7dB Fixed Receiver Equalization
  • Integrated Termination
  • Low Power
    • <200 mW (typ) in Active Mode
    • <20 mW (typ) in Auto Low Power Mode
    • 2.1 mW (max) in Standby Mode
  • Excellent Jitter and Loss Compensation Capability to Over 20 Inch FR4 Trace
  • High Protection Against ESD Transient
    • HBM: 12000 V
    • CDM: 1500 V
    • MM: 200 V
  • IEC 61000-4-2 Qualified (on eSATA connector pins)
    • ±8 kV Contact Discharge
    • ±15 kV Air Discharge
  • 20-Pin QFN Package
  • Pin Compatible to MAX4951
  • APPLICATIONS
    • Notebooks, Desktops, Docking Stations, Set Top Box, Servers, and Workstations

The SN75LVCP412A is a dual channel, single lane SATA redriver and signal conditioner supporting data rates up to 3.0 Gbps that complies with SATA specification revision 2.6.

The SN75LVCP412A operates from a single 3.3-V supply. Integrated 100- line termination with self-biasing make the device suitable for AC coupling. The inputs incorporate an OOB detector which automatically turns the differential outputs off while maintaining a stable output common-mode voltage compliant to SATA link. The device is also designed to handle SSC transmission per the SATA specification.

The SN75LVCP412A handles interconnect losses at both its input and output. The built-in transmitter pre-emphasis feature is capable of applying 0 dB or 2.5 dB of relative amplification at higher frequencies to counter the expected interconnect loss. On the receive side, the device applies a fixed equalization of 7 dB to boost input frequencies near 1.5 GHz. Collectively, the input equalization and output pre-emphasis features of the device work to fully restore SATA signal integrity over extended cable and backplane pathways.

The device is hot-plug capable(1) preventing device damage under hot-insertion such as async signal plug/removal, unpowered plug/removal, powered plug/removal, or surprise plug/removal.

The SN75LVCP412A is a dual channel, single lane SATA redriver and signal conditioner supporting data rates up to 3.0 Gbps that complies with SATA specification revision 2.6.

The SN75LVCP412A operates from a single 3.3-V supply. Integrated 100- line termination with self-biasing make the device suitable for AC coupling. The inputs incorporate an OOB detector which automatically turns the differential outputs off while maintaining a stable output common-mode voltage compliant to SATA link. The device is also designed to handle SSC transmission per the SATA specification.

The SN75LVCP412A handles interconnect losses at both its input and output. The built-in transmitter pre-emphasis feature is capable of applying 0 dB or 2.5 dB of relative amplification at higher frequencies to counter the expected interconnect loss. On the receive side, the device applies a fixed equalization of 7 dB to boost input frequencies near 1.5 GHz. Collectively, the input equalization and output pre-emphasis features of the device work to fully restore SATA signal integrity over extended cable and backplane pathways.

The device is hot-plug capable(1) preventing device damage under hot-insertion such as async signal plug/removal, unpowered plug/removal, powered plug/removal, or surprise plug/removal.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚
SN75LVCP412 正在供货 2 通道 SATA 3Gbps 中继器 Includes additional eSATA compliance feature.
SN75LVCP412CD 正在供货 具有电缆检测功能的 2 通道 SATA 3Gbps 转接驱动器 Includes additional fully integrated cable detect feature.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 Two Channel SATA 3Gbps Redriver 数据表 2009年 12月 14日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

SN75LVCP412A HSpice Model

SLLJ004.ZIP (53 KB) - HSpice Model
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
TIDEP0076 — 基于 AM572x 处理器并采用 DLP® 结构光的 3D 机器视觉参考设计

TIDEP0076 3D 机器视觉设计介绍了基于结构光原理的嵌入式 3D 扫描仪。将数码相机与 Sitara™ AM57xx 处理器片上系统 (SoC) 搭配使用,采集来自基于 DLP4500 的投影仪的反射光图形。可在 AM57xx 处理器 SoC 内执行已采集图形的后续处理,并计算物体的 3D 点云及其 3D 可视化。此设计提供了一款嵌入式解决方案,在基于主机 PC 的实施中具有功率、简洁性、成本和尺寸方面的优势。
设计指南: PDF
原理图: PDF
参考设计

TIDEP0046 — 关于 AM57x 使用 OpenCL 实现 DSP 加速的蒙特卡罗模拟参考设计

TI 基于 ARM® Cortex®-A15 的高性能 AM57x 处理器还集成了 C66x DSP。这些 DSP 旨在处理工业、汽车和金融应用中通常需要的高信号和数据处理任务。AM57x OpenCL 实施方案便于用户利用 DSP 加速来执行高度计算任务,同时使用标准编程模型和语言,从而无需深度了解 DSP 架构。TIDEP0046 TI 参考设计举例说明了如何使用 DSP 加速来利用标准 C/C++ 代码生成极长的普通随机数序列。
设计指南: PDF
原理图: PDF
参考设计

TIDEP0047 — 采用 TI AM57x 处理器时的电源和散热设计注意事项参考设计

这是一个基于 AM57x 处理器和配套的 TPS659037 电源管理集成电路 (PMIC) 的参考设计。此设计特别强调了使用 AM57x 和 TPS659037 设计的系统的重要电源和热设计注意事项和技术。它包括有关电源管理设计、配电网络 (PDN) 设计注意事项、热设计注意事项、估计功耗和功耗摘要的参考资料和文档。
设计指南: PDF
原理图: PDF
封装 引脚 下载
WQFN (RTJ) 20 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频