SN74LVC3G07-Q1
- Qualified for Automotive Applications
- Supports 5-V VCC Operation
- Max tpd of 3.7 ns at 3.3 V
- Low Power Consumption, 10-µA Max ICC
- ±24-mA Output Drive at 3.3 V
- Input and Open-Drain Output Accepts Voltages up to 5.5 V
- Typical VOLP (Output Ground Bounce) <0.8 V at VCC = 3.3 V, TA = 25°C
- Typical VOHV (Output VOH Undershoot) >2 V at VCC = 3.3 V, TA = 25°C
- Ioff Supports Partial-Power-Down Mode Operation
- Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
- ESD Protection Exceeds JESD 22
- 2000-V Human-Body Model (A114-A)
- 200-V Machine Model (A115-A)
- 1000-V Charged-Device Model (C101)
This triple buffer/driver is designed for 1.65-V to 5.5-V VCC operation.
The output of the SN74LVC3G07 is open drain and can be connected to other open-drain outputs to implement active-low wired-OR or active-high wired-AND functions. The maximum sink current is 32 mA.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
技术文档
未找到结果。请清除搜索并重试。
查看全部 31 设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
评估板
5-8-LOGIC-EVM — 支持 5 至 8 引脚 DCK、DCT、DCU、DRL 和 DBV 封装的通用逻辑评估模块
灵活的 EVM 设计用于支持具有 5 至 8 引脚数且采用 DCK、DCT、DCU、DRL 或 DBV 封装的任何器件。
用户指南: PDF
参考设计
TIDM-1003 — 适用于 PM 或 BLDC 电机的低电压、50A 无传感器 FOC 参考设计
The design is a 30V to 54 V Brushless DC motor (BLDC) or Permanent-magnet Synchronous Motors (PMSM) controller for low voltage, high current, high power ebike, power tool, fan, and pump applications. The design uses the Texas Instruments UCC27211D MOSFET drivers, CSD19506KCS 80V NexFET™ power (...)
封装 | 引脚 | 下载 |
---|---|---|
VSSOP (DCU) | 8 | 查看选项 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点