SN74LVC2G14
- Available in the TI NanoFree Package
- Supports 5-V VCC Operation
- Inputs Accept Voltages to 5.5 V
- Max tpd of 5.4 ns at 3.3 V
- Low-Power Consumption, 10-μA Maximum ICC
- ±24-mA Output Drive at 3.3 V
- Typical VOLP (Output Ground Bounce)
<0.8 V at VCC = 3.3 V, TA = 25°C - Typical VOHV (Output VOH Undershoot)
>2 V at VCC = 3.3 V, TA = 25°C - Ioff Supports Live Insertion, Partial-Power-Down Mode, and Back-Drive Protection
- Support Translation Down
(5 V to 3.3 V; 3.3 V to 1.8 V) - Latch-Up Performance Exceeds 100 mA
Per JESD 78, Class II
This dual Schmitt-trigger inverter is designed for
1.65-V to 5.5-V VCC operation.
NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.
The SN74LVC2G14 device contains two inverters and performs the Boolean function Y = A. The device functions as two independent inverters, but because of Schmitt action, it may have different input threshold levels for positive-going (VT+) and negative-going (VT–) signals.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
For all available packages, see the orderable addendum at the end of the data sheet.您可能感兴趣的相似产品
功能与比较器件相同且具有相同引脚
技术文档
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
5-8-LOGIC-EVM — 支持 5 至 8 引脚 DCK、DCT、DCU、DRL 和 DBV 封装的通用逻辑评估模块
TMAG5110-5111EVM — TMAG511x 高灵敏度 2D 双通道霍尔效应锁存器评估模块
TMAG5110-5111EVM 是一款具有两个霍尔锁存器的旋转编码板,这两个锁存器具有用于实现正交 (TMAG5110) 以及速度和方向输出 (TMAG5111) 的单独电路。它有两个不同的磁体以及两种磁体放置选项,可实现不受磁极间距和磁体位置影响的双锁存器功能。
TIDA-00663 — 雷达脉冲飞行时间参考设计
TIDA-01162 — 集成与分立式低电压电机驱动比较参考设计
TIDA-00641 — 双路高分辨率微步进驱动器参考设计
封装 | 引脚 | 下载 |
---|---|---|
DSBGA (YZP) | 6 | 查看选项 |
SOT-23 (DBV) | 6 | 查看选项 |
SOT-SC70 (DCK) | 6 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点