SN74LVC240A
- Operates From 1.65 V to 3.6 V
- Inputs Accept Voltages to 5.5 V
- Max tpd of 6.5 ns at 3.3 V
- Typical VOLP (Output Ground Bounce)
<0.8 V at VCC = 3.3 V, TA = 25°C - Typical VOHV (Output VOH Undershoot)
>2 V at VCC = 3.3 V, TA = 25°C - Supports Mixed-Mode Signal Operation
on All Ports (5-V Input/Output Voltage With
3.3-V VCC) - Ioff Supports Live Insertion, Partial-Power-
Down Mode, and Back-Drive Protection - Latch-Up Performance Exceeds 250 mA Per
JESD 17 - ESD Protection Exceeds JESD 22
- 2000-V Human-Body Model (A114-A)
- 200-V Machine Model (A115-A)
- 1000-V Charged-Device Model (C101)
This octal buffer/driver is designed for 1.65-V to 3.6-V VCC operation.
The SN74LVC240A is designed specifically to improve the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters.
您可能感兴趣的相似产品
功能优于比较器件,可直接替换
技术文档
未找到结果。请清除搜索并重试。
查看全部 29 设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
评估板
14-24-LOGIC-EVM — 采用 14 引脚至 24 引脚 D、DB、DGV、DW、DYY、NS 和 PW 封装的逻辑产品通用评估模块
14-24-LOGIC-EVM 评估模块 (EVM) 旨在支持采用 14 引脚至 24 引脚 D、DW、DB、NS、PW、DYY 或 DGV 封装的任何逻辑器件。
封装 | 引脚 | 下载 |
---|---|---|
SOIC (DW) | 20 | 查看选项 |
SOP (NS) | 20 | 查看选项 |
SSOP (DB) | 20 | 查看选项 |
TSSOP (PW) | 20 | 查看选项 |
TVSOP (DGV) | 20 | 查看选项 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点