SN74LVC1G57
- Supports 5-V VCC Operation
- Inputs Accept Voltages to 5.5 V
- Supports Down Translation to VCC
- Max tpd of 6.3 ns at 3.3 V
- Schmitt-Triggered Inputs
- Low Power Consumption, 10-µA Maximum ICC
- ±24-mA Output Drive at 3.3 V
- Ioff Supports Live Insertion, Partial-Power-Down Mode, and Back-Drive Protection
- Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
- Available in the Texas Instruments NanoFree™ Package
The SN74LVC1G57 device features configurable multiple functions. The output state is determined by eight patterns of 3-bit input. The user can choose the logic functions AND, OR, NAND, NOR, XNOR, inverter, and buffer. All inputs can be connected to VCC or GND.
This device functions as an independent gate, but because of Schmitt action, it may have different input threshold levels for positive-going (VT+) and negative-going (VT–) signals.
This configurable multiple-function gate is designed for 1.65-V to 5.5-V VCC operation.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.
您可能感兴趣的相似产品
功能与比较器件相同且具有相同引脚
技术文档
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
5-8-LOGIC-EVM — 支持 5 至 8 引脚 DCK、DCT、DCU、DRL 和 DBV 封装的通用逻辑评估模块
TIDM-MINI-DC — 适用于小型 AMI 网络的数据集中器参考设计可降低基础架构成本
TIDA-00826 — 50Ω 2GHz 示波器前端参考设计
TIDA-00225 — 用于 BeagleBone Black 平台的数据集中器 Cape
封装 | 引脚 | 下载 |
---|---|---|
DSBGA (YZP) | 6 | 查看选项 |
SOT-23 (DBV) | 6 | 查看选项 |
SOT-5X3 (DRL) | 6 | 查看选项 |
SOT-SC70 (DCK) | 6 | 查看选项 |
USON (DRY) | 6 | 查看选项 |
X2SON (DSF) | 6 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点